* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=30/01/2009 *VERSION=1 *PIN_ORDER Sn1, Gn1, Sn2, Gn2, Dn2, Dn2, Dn1, Dn1 * .SUBCKT ZXMN6A25DN8 1 2 3 4 5 6 7 8 *Dev1 N-channel M11 20 21 22 22 Nnmod1 L=1E-6 W=2 M12 22 21 22 20 Pnmod1 L=1E-6 W=1.5 RG1 26 27 2 RIN1 21 22 2E12 RD1 20 24 Rnmod1 0.04 RS1 22 23 1e-6 RL1 23 24 10E9 C11 21 22 200E-12 C12 20 21 5E-12 D1 23 24 Dnmod1 Egt1 26 21 30 22 1 Vgt1 22 31 1.0 Igt1 22 30 1.0 Rgt1 30 31 Rnmod2 1 LD1 24 25 1.5E-9 RP11 7 25 1E-6 RP12 8 25 1E-6 LG1 2 27 1.2E-9 LS1 1 23 1.2E-9 *Dev2 N-channel M21 60 61 62 62 Nnmod1 L=1E-6 W=2 M22 62 61 62 60 Pnmod1 L=1E-6 W=1.5 RG2 66 67 2 RIN2 61 62 2E12 RD2 60 64 Rnmod1 0.04 RS2 62 63 1e-6 RL2 63 64 10E9 C21 61 62 200E-12 C22 60 61 5E-12 D2 63 64 Dnmod1 Egt2 66 61 30 22 1 Vgt2 62 71 1.0 Igt2 62 70 1.0 Rgt2 70 71 Rnmod2 1 LD2 64 65 1.5E-9 RP21 5 65 1E-6 RP22 6 65 1E-6 LG2 4 67 1.2E-9 LS2 3 63 1.2E-9 .MODEL Nnmod1 NMOS (LEVEL=3 TOX=8E-8 NSUB=6E16 VTO=2.4 KP=1.6E-5 +RS=.006 NFS=5E11 KAPPA=0.06 IS=1E-16 N=10) .MODEL Pnmod1 PMOS (LEVEL=3 TOX=8E-8 NSUB=6.6E15 TPG=-1 IS=1E-16 N=10) .MODEL Dnmod1 D (IS=3E-12 RS=.02 TT=2.3e-8 CJO=210e-12 BV=66) .MODEL Rnmod1 RES (TC1=3.4e-3 TC2=-1.5E-5) .MODEL Rnmod2 RES (TC1=1.42E-3e-3 TC2=-1.5E-6) .ENDS * *$