* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN6A09G Spice Model v1.5 Last Revised 24/2/05 * .SUBCKT ZXMN6A09G 30 40 50 *------connections------D-G-S M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 5 RD 3 6 0.005 RS 8 5 0.005 RL 3 5 60E6 C1 2 8 1000E-12 C2 2 3 90E-12 C3 15 14 700E-12 C4 16 8 500E-12 D1 5 3 DMOD S1 2 15 14 13 SMOD1 S2 13 15 13 14 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL MOSMOD NMOS VTO=2.6 IS=1E-15 KP=11.4 CBD=412E-12 PB=1 .MODEL MOSMODS NMOS VTO=2 IS=1E-15 KP=0.1 PB=1 .MODEL DMOD D IS=6E-13 RS=.15 N=1.01 TT=4e-8 .MODEL SMOD1 VSWITCH RON=.1 ROFF=1E5 VON=0 VOFF=3 .MODEL SMOD2 VSWITCH RON=.1 ROFF=1E5 VON=-5 VOFF=-6 .ENDS ZXMN6A09G * *$ *