* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN6A07F Spice Model v1.0 Last Revised 29/6/05 * .SUBCKT ZXMN6A07F 30 40 50 *----connections-----D_G_S M1 6 2 5 5 Nmod L=.6E-6 W=0.34 M2 5 2 5 6 Pmod L=.6E-6 W=0.24 RG 4 2 4 RIN 2 5 1E12 RD 3 6 Rmod1 0.12 RL 6 5 10E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 5 3 Dbodymod LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=85E-9 NSUB=1E17 VTO=3.35 XJ=1.6E-6 +KP=9.5E-6 RS=.035 NFS=1.2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=80E-9 NSUB=1E16 XJ=2.3E-6 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=0.5E-12 RS=.055 TRS1=1.5e-3 +CJO=71e-12 TT=24E-9 BV=66) .MODEL Rmod1 RES (TC1=7.3e-3 TC2=1.6E-5) .ENDS ZXMN6A07F * *$ *