* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN4A06G Spice Model v3.0 Last Revised 4/12/07 * .SUBCKT ZXMN4A06G 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1.16E-6 W=1.7 M2 5 2 5 6 Pmod L=1.3E-6 W=0.75 RG 4 2 1.6 RIN 2 5 1E12 RD 3 6 Rmod 0.012 RS 5 55 Rmod 0.012 RL 3 5 3E12 C1 2 5 75E-12 C2 3 4 5E-12 D1 5 3 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 55 50 2.3E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=7.5E-8 NSUB=5E16 VTO= 1.75 +KP=1.5E-5 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=8E-12 RS=.016 IKF=10 TRS1=1.5e-3 +CJO=250e-12 BV=44 TT=17e-9) .MODEL Rmod RES (TC1=3.5e-3 TC2=0.8E-5) .ENDS ZXMN4A06G * *$ *