* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVN2106G Spice Model v1.2 Last Revised 6/4/01 * .SUBCKT ZVN2106G 3 4 5 *------connections-------D-G-S M1 6 2 8 8 N2106AM M2 6 2 8 8 N2106AMS RG 4 2 15 RD 3 6 0.25 RS 8 5 0.94 RL 3 5 100E6 C1 2 8 37E-12 C2 2 3 20E-12 C3 15 14 85E-12 C4 16 8 87E-12 D1 5 3 N2106AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL N2106AM NMOS VTO=1.6 IS=1E-15 KP=0.67 +CBD=50E-12 PB=1 .MODEL N2106AMS NMOS VTO=.98 IS=1E-15 KP=0.006 PB=1 .MODEL N2106AD D IS=5.516E-13 RS=.2084 N=1.0078 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=3.5 VOFF=2.5 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=-5 VOFF=-6 .ENDS ZVN2106G * *$ *