* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *Zetex ZXMN2B01F Spice Model v1.0 Last Revised 5/12/07 * .SUBCKT ZXMN2B01F 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1.16E-6 W=0.55 M2 5 2 5 6 Pmod L=1.2E-6 W=0.22 RG 4 22 4.2 RIN 2 5 1E12 RD 3 6 Rmod1 0.05 RL 3 5 3E9 C1 2 5 10E-12 C2 3 4 3E-12 D1 5 3 Dmod1 Rt 5 61 Rmod2 1 Vt 61 62 1 It 5 62 1 Et 2 22 62 5 1 LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=3.5E-8 NSUB=1E17 VTO=0.66 +KP=7E-5 RS=.025 KAPPA=0.07 NFS=2E11 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=3.5E-8 NSUB=4.1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=6E-13 RS=.025 IKF=0.1 TRS1=3e-3 TT=0.6E-8 +CJO=115e-12 BV=23) .MODEL Rmod1 RES (TC1=4.6e-3 TC2=0.9E-5) .MODEL Rmod2 RES (TC1=-1.4e-3 TC2=0E-5) .ENDS ZXMN2B01F * *$ * * (c) 2007 Zetex Semiconductors plc * * The copyright in these models and the designs embodied belong * to Zetex Semiconductors plc (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Zetex, its distributors * or agents. * * Zetex Semiconductors plc, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL