* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *Zetex ZXMN2F34FH Spice Model v1.0 Last Revised 31/07/08 * .SUBCKT ZXMN2F34FH 3 4 5 *------connections-------D-G-S M1 6 20 8 8 Nmod RG 4 2 7 RD 3 6 Rmod1 0.025 RS 8 5 Rmod1 0.0033 RL 3 5 100E6 D1 5 3 Dmod1 I1 8 21 1 V1 22 21 1 RT 22 8 Rmod2 1 Et 2 20 21 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 C1 2 8 200E-12 C2 2 3 40E-12 C3 15 14 270E-12 C4 16 8 230E-12 S1 2 15 14 13 SMOD1 S2 13 15 14 13 SMOD2 S3 16 13 13 8 SMOD3 S4 16 2 13 8 SMOD4 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=0.5 VOFF=1.5 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=0.5 .MODEL SMOD3 VSWITCH RON=.001 ROFF=100 VON=-2 VOFF=-3 .MODEL SMOD4 VSWITCH RON=.001 ROFF=100 VON=-3 VOFF=-2 .MODEL Nmod NMOS (LEVEL=3 VTO=1.574 KP=16 NFS=1.33E12 KAPPA=500 TOX=30E-9 NSUB=1E16 IS=1E-15 N=10) .MODEL Dmod1 D (IS=8.7E-14 RS=0.026 CJO=320E-12 VJ=0.55 M=0.45 TT=1e-9 TRS1=1e-4 BV=22) .MODEL Rmod1 RES (TC1=3.1e-3 TC2=0.6E-5) .MODEL Rmod2 RES (TC1=-1.9e-3 TC2=-6E-6) .ENDS ZXMN2F34FH * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA