* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN2A14F Spice Model v1.0 Last Revised 22/2/05 * .SUBCKT ZXMN2A14F 30 40 50 *----connections-----D-G-S M1 6 20 5 5 Nmod L=1.16E-6 W=0.74 M2 5 20 5 6 Pmod L=1.3E-6 W=0.45 RG 4 2 3.5 RIN 2 5 1E12 RD 3 6 Rmod1 0.015 RL 3 5 3E12 C1 2 5 8.5E-12 C2 3 4 3.5E-12 D1 5 3 Dmod1 Egt1 20 2 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=4.5E-8 NSUB=5E16 +VTO=1.25 KP=10E-5 RS=.027 NFS=1E9 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=3.3E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=1E-10 RS=.054 IKF=0.04 TRS1=1.5e-3 +CJO=600e-12 BV=23) .MODEL Rmod1 RES (TC1=8.2e-3 TC2=2.3E-5) .MODEL Rmod2 RES (TC1=-3E-4 TC2=0E-6) .ENDS ZXMN2A14F * *$ *