* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN2A03E6 Spice Model v1.0 Last Revised 11/08/05 * .SUBCKT ZXMN2A03E6 30 40 50 *------connections-------D-G-S M1 6 20 5 5 Nmod M2 5 20 5 6 Pmod RG 4 2 1 RIN 2 5 1E12 RD 3 6 Rmod1 0.04 RL 3 5 3E9 C1 2 5 1.5E-10 C2 3 4 2.5E-10 D1 5 3 Dbodymod Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1.45 LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Nmod NMOS (LEVEL=3 L=0.7E-6 W=0.77 TOX=45E-9 NSUB=4.09E16 UO=929) +VTO=0.9 KP=34E-6 GAMMA=1.52 PHI=0.77 RS=0.02 KAPPA=0.01) .MODEL Pmod PMOS (LEVEL=3 L=0.6E-6 W=0.8 TOX=70E-9 NSUB=4.09E16 UO=373) .MODEL Dbodymod D (IS=2E-11 N=1 IKF=3 RS=0.05 TRS1=1E-5 TRS2=3E-5 XTI=0.1) .MODEL Rmod1 RES (TC1=0 TC2=0) .MODEL Rmod2 RES (TC1=3E-4 TC2=1E-7) .ENDS ZXMN2A03E6 * *$ *