* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN2B14FH Spice Model v1.0 Last Revised 30/11/07 * .SUBCKT ZXMN2B14FH 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=1.1 M2 5 2 5 6 Pmod L=1E-6 W=0.55 RG 4 22 2.8 RIN 2 5 1E12 RD 3 6 Rmod1 0.03 RL 3 5 3E9 C1 2 5 300E-12 C2 3 4 3E-12 D1 5 3 Dmod1 Rt 5 61 Rmod2 1 Vt 61 62 1 It 5 62 1 Et 2 22 62 5 1 LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=3.5E-8 NSUB=1E17 VTO=0.84 +KP=3.7E-5 RS=.006 NFS=1E11 KAPPA=0.06 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=3.5E-8 NSUB=4.1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=1E-11 RS=.03 IKF=.5 TRS1=3e-3 TT=0.6E-8 +CJO=200e-12 BV=23) .MODEL Rmod1 RES (TC1=4.2e-3 TC2=0.8E-5) .MODEL Rmod2 RES (TC1=-0.9e-3 TC2=0E-5) .ENDS ZXMN2B14FH * *$ *