* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXM64N02X Spice Model v1.0 Last Revised 10/01/2005 * .SUBCKT ZXM64N02X 3 4 5 *----connections----D-G-S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 1.7 RIN 2 8 200E6 RD 3 6 RDSMOD 0.02 RS 8 5 RDSMOD 0.004 RL 3 5 35E6 C1 2 8 1000E-12 C2 2 3 130E-12 C3 15 14 1150E-12 C4 16 8 1100E-12 D1 5 3 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 20 2 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=1.29 IS=1E-15 KP=35 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=0.8 IS=1E-15 KP=0.35 .MODEL DMOD1 D IS=6E-13 RS=0.025 BV=22 CJO=750E-12 IBV=1E-6 TT=21e-9 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1 VOFF=1.5 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=1.5 VOFF=-1 .MODEL SMOD2a VSWITCH RON=1e2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=2.3E-3 TC2=0.8E-5) .MODEL RMOD2 RES (TC1=-1.9e-3 TC2=1e-6) .ENDS ZXM64N02X * *$ *