* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=210JUL2010 *VERSION=1 *------connections-------P1=G1, P2=S1, P3=G2, P4=S2, P5=P6=D2, P7=P8=D1 * .SUBCKT ZXMN3F31DN8 P1 P2 P3 P4 P5 P6 P7 P8 *Device1 M11 106 103 108 108 Nmod R12 P2 102 2 R11 104 106 Rmod1 0.015 R13 108 105 Rmod1 0.005 R15 104 105 100E6 R16 102 105 100E6 D11 105 104 Dmod1 I11 108 121 1 V11 122 121 1 R17 122 108 Rmod2 1 E11 102 103 121 108 1 E12 113 108 102 108 1 E13 114 108 104 108 1 C11 102 108 549E-12 C12 102 104 129E-12 C13 115 114 390E-12 C14 116 108 400E-12 S11 102 115 114 113 SMOD1 S12 113 115 114 113 SMOD2 S13 116 113 113 108 SMOD3 S14 116 102 113 108 SMOD4 L11 P7 104 1E-9 L12 P1 105 1E-9 R18 P7 P8 0.001 *Device2 M21 206 203 208 208 Nmod R22 P4 202 2 R21 204 206 Rmod1 0.015 R23 208 205 Rmod1 0.005 R25 204 205 100E6 R26 202 205 100E6 D21 205 204 Dmod1 I21 208 221 1 V21 222 221 1 R27 222 208 Rmod2 1 E21 202 203 221 208 1 E22 213 208 202 208 1 E23 214 208 204 208 1 C21 202 208 549E-12 C22 202 204 129E-12 C23 215 214 390E-12 C24 216 208 400E-12 S21 202 215 214 213 SMOD1 S22 213 215 214 213 SMOD2 S23 216 213 213 208 SMOD3 S24 216 202 213 208 SMOD4 L21 P5 204 1E-9 L22 P3 205 1E-9 R28 P5 P6 0.001 * .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=-0.5 VOFF=0.5 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=0.5 VOFF=-0.5 .MODEL SMOD3 VSWITCH RON=.001 ROFF=100 VON=-2 VOFF=-3 .MODEL SMOD4 VSWITCH RON=.001 ROFF=100 VON=-3 VOFF=-2 .MODEL Nmod NMOS (LEVEL=3 VTO=2.5 KP=35 NFS=1.33E12 KAPPA=500 TOX=30E-9 NSUB=1E16 IS=1E-15 N=10) .MODEL Dmod1 D (IS=8.7E-14 RS=0.019 CJO=400E-12 VJ=0.6 M=0.55 TT=1e-9 TRS1=1e-4 BV=33) .MODEL Rmod1 RES (TC1=4.3e-3 TC2=0.6E-5) .MODEL Rmod2 RES (TC1=-4.5e-3 TC2=-6E-6) .ENDS ZXMN3F31DN8 * *$