* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=DMN4800LSS;DI_DMN4800LSS;MOSFETs N;Enh;30.0V 10.0A 14.0mohms Diodes Inc MOSFET *SYM=POWMOSN .SUBCKT DI_DMN4800LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 5.65m RS 40 3 1.35m RG 20 2 15.0 CGS 2 3 775p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 162p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS NMOS(LEVEL=3 VMAX=62.5k THETA=80.0m + ETA=1.40m VTO=1.60 KP=13.8 .MODEL DCGD D (CJO=162p VJ=0.600 M=0.680 .MODEL DSUB D (IS=41.5n N=1.50 RS=19.0m BV=30.0 + CJO=313p VJ=0.800 M=0.420 TT=253n .MODEL DLIM D (IS=100U) .ENDS