* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMN3A04K 1 2 3 M11 20 21 22 22 Nnmod1 L=0.7E-6 W=2.183 M12 22 21 22 20 Pnmod1 L=1.2E-6 W=2.183 RG1 26 27 1.1 RIN1 21 22 1E12 RD1 20 24 Rnmod1 0.01 RS1 22 23 1E-6 RL1 23 24 1E8 C11 21 22 11E-10 C12 20 21 1E-12 D1 23 24 Dnmod1 Egt1 26 21 30 22 1 Vgt1 22 31 1 Igt1 22 30 1 Rgt1 30 31 Rnmod2 2.3 LD1 1 24 1.3E-9 LG1 2 27 2.4E-9 LS1 3 23 2.4E-9 .MODEL Nnmod1 NMOS (LEVEL=3 TOX=64E-9 NSUB=3.07E16 UO=389 RS=0.02 XJ=1.6e-6) .MODEL Pnmod1 PMOS (LEVEL=3 TOX=64E-9 NSUB=1.07E16 UO=429 TPG=-1) .MODEL Dnmod1 D (IS=6E-10 N=1.2 RS=0.03 IKF=1 TIKF=2 TRS1=4E-4 XTI=0.1) .MODEL Rnmod1 RES (TC1=10.7E-3 TC2=-4E-5) .MODEL Rnmod2 RES (TC1=-2.6E-3 TC2=-5E-6) .ENDS * *$