* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXM61N03F Spice Model v1.0 Last Revised 23/1/03 * .SUBCKT ZXM61N03F 3 4 5 *----connections----D-G-S * M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 6 RIN 2 8 200E6 RD 3 6 RDSMOD 0.15 RS 8 5 RDSMOD 0.024 RL 3 5 35E6 C1 2 8 135E-12 C2 2 3 17E-12 C3 15 14 175E-12 C4 16 8 183E-12 D1 5 3 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL MOSMOD NMOS VTO=2.2 IS=1E-15 KP=2.5 CBD=85E-12 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.8 IS=1E-15 KP=0.02 .MODEL DMOD1 D IS=1E-13 RS=0.15 BV=38 IBV=1E-6 TT=9e-9 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=1.5 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=1.5 VOFF=-1.5 .MODEL SMOD2a VSWITCH RON=1e2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=3E-3 TC2=2E-5) .ENDS ZXM61N03F * *$ *