* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=DMN55D0UT;DI_DMN55D0UT;MOSFETs N;Enh;50.0V 0.160A 4.00ohms Diodes Inc MOSFET .MODEL DI_DMN55D0UT NMOS( LEVEL=1 VTO=1.00 KP=0.324 GAMMA=1.24 + PHI=.75 LAMBDA=133u RD=0.560 RS=0.560 + IS=80.0f PB=0.800 MJ=0.460 CBD=9.60p + CBS=11.5p CGSO=25.2n CGDO=21.0n CGBO=204n ) * -- Assumes default L=100U W=100U -- *SRC=BC857BV;DI_BC857BV;BJTs PNP; Si; 45.0V 0.100A 250MHz Diodes Inc. BJTs .MODEL DI_BC857BV PNP (IS=10.2f NF=1.00 BF=650 VAF=121 + IKF=42.5m ISE=2.25p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.105 RE=0.715 RB=2.86 RC=0.286 + XTB=1.5 CJE=37.6p VJE=1.10 MJE=0.500 CJC=12.1p VJC=0.300 + MJC=0.300 TF=499p TR=95.9n EG=1.12 )=499p TR=95.9n EG=1.12 )