* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=07Sep2016 *VERSION=1 .SUBCKT DDZ17 1 2 * Terminals A K D1 1 2 DF DZ 1 2 DR .MODEL DF D ( IS=55f RS=.075 N=1.15 + CJO=46.3p VJ=0.750 M=0.330 TT=10.1n BV=16.85 IBV=10u TBV1=.4m IKF=30m EG=1.16) .MODEL DR D ( IS=5f RS=6k N=10 BV=16 IBV=1p ISR=1f Eg=.08 TBV1=-1m) .ENDS * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL