* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=AL8805 MACROMODEL *ORIGIN=DZSL_AG_GS *SIMULATOR=DIODES, SIMETRIX and PSPICE *DATE=1st Feb 2013 *VERSION=2 *PIN_ORDER 1:SW, 2:GND, 3:CTRL, 4:SET, 5:VIN * * This model is intended for feasibility study of application * design. It is expected that it will not accurately represent * the device real performance. However some important features * of the device are modelled approximately. * The model does not include effects of temperature or self-heating. * Testing of prototype hardware and optimisation on the bench * is always required before production build. * * NOTE: set RELTOL=1E-5 for clean switching waveform * .subckt AL8805 1 2 3 4 5 * Connections SW GND CTRL SET VIN * pins SOT23 1 2 3 4 5 * * Block 1: Vref Generator * input nodes 5 and 2, outputs 11 and 2 .param VIL1=0.8 VOL1=0 VIH1=3.45 VOH1=2.5 ;high and low limits of input and output .param MUH1=0.05 MUL1=0.1 ; high and low curve error .param SL1={(VOH1-VOL1)/(VIH1-VIL1)} ; gain slope E11 11 2 value={min(max(VOL1+SL1*(V(5)-V(2)-VIL1+MUL1*(1-tanh((V(5)-V(2)-VIL1+MUL1)/MUL1)) + -MUH1*(1+tanh((V(5)-V(2)-VIH1-MUH1)/MUH1))) ,VOL1),VOH1)} R11 11 3 50k * Block 2: CTRL limiter * input nodes 3 and 2, outputs 21 and 2 .param VIL2=0 VOL2=0 VIH2=2.5 VOH2=2.5 ;high and low limits of input and output .param MUH2=0.001 MUL2=0.2 ; high and low curve error .param SL2={(VOH2-VOL2)/(VIH2-VIL2)} ; gain slope E21 21 2 value={min(max(VOL2+SL2*(V(3)-V(2)-VIL2+MUL2*(1-tanh((V(3)-V(2)-VIL2+MUL2)/MUL2)) + -MUH2*(1+tanh((V(3)-V(2)-VIH2-MUH2)/MUH2))) ,VOL2),VOH2)} * Block 3: CTRL lockout with hysteresis * R32 21 31 1000 I31 21 31 100uA R31 31 32 1k C31 32 2 10p S31 31 21 32 2 S_31 .model S_31 VSWITCH Roff=10e6 Ron=1 Voff=505mV Von=495mV S32 53 2 32 2 S_32 .MODEL S_32 VSWITCH Roff=10e6 Ron=100 Voff=501mV Von=499mV * Block 4: UVLO with hysteresis* E41 41 2 value={0.5*(1+tanh(1e3*(V(43)-V(5)+5.7)))} R41 41 42 1k C41 42 2 20p R42 42 43 800k R43 43 2 200k S41 53 2 42 2 S_41 .MODEL S_41 VSWITCH Roff=1e6 Ron=100 Voff=0.4 Von=0.6 * Block 5: Current Sense Comparator* G51 2 51 5 4 1m ; input amplifier C51 2 4 3p ; input capacitance * SET input current; asymptote input nodes 4 and 2, outputs 4 and 2 .param xx5=5 yy5=16u nn5=32;input corner, output limit, asymptote power .param aa5={xx5**nn5} G52 4 2 value={yy5*(V(4)-V(2))/(aa5+(V(4)-V(2))**nn5)**(1/nn5)} R51 2 52 10.417k R52 52 51 20.833k S51 52 2 66 2 S_51 .MODEL S_51 VSWITCH Roff=10e6 Ron=1.0 Voff=2.5V Von=2.8V C52 51 2 0.5p G53 53 2 value={0.01*tanh(100*(V(51)-V(21)))} ;comparator C54 53 2 1f V51 54 2 700mV D51 54 53 Dclamp V52 55 2 8V D52 53 55 Dclamp * Block 6: Comp Delay and gate driver* R64 53 63 10Meg ; input filter with C61 C61 63 2 0.0015p ; G61 61 65 Value={0.1*(max(V(63)-V(65)-0.5,0))**2*(V(61)-V(65))} G62 65 62 Value={0.1*(max(V(65)-V(63)-0.5,0))**2*(V(65)-V(62))} R66 61 65 10meg R67 65 62 10meg R61 5 61 1.2 R62 62 2 1.2 R63 65 2 10k R65 65 64 1 ; driver current sense R68 66 64 49 ; output resistance-1 ohm C62 2 66 25f * Block 7: Output NMOS * S71 72 71 66 71 S_71 .MODEL S_71 VSWITCH Roff=10e6 Ron=0.25 Voff=2.5V Von=2.8V R72 72 1 50m ; on resistance = R72 + R73 + Ron(S71) R73 71 2 50m C73 72 71 100p C71 66 71 40p C72 72 66 15p * Block 8: Supply Current * G81 5 2 Value={(300u*(V(11)-V(2))/VOH1)+0.6u*(V(5)-V(2))} * Block 9: Protection diodes D91 2 1 D_1 ;SW D92 2 5 D_1 ;VIN D93 2 3 D_2 ;CTRL D94 5 4 D_2 ;SET forward D95 4 5 D_2 ;SET reverse .model Dclamp D Is=2.682n N=1.836 Rs=.5664 Ikf=44.17m Cjo=4p M=.3333 Vj=.5 .model D_1 D IS=1e-14 BV=40 .model D_2 D IS=1e-14 BV=6.5 .ends AL8805 * ===================================================================== * * (c) 2013 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 4949 Hedgcoxe Road, Suite 200, Plano, TX 75024, USA