Diodes Incorporated

PCI™

Conventional PCI (Peripheral Component Interconnect) is a parallel bus specified under the PCI Local Bus group of standards. The number of data bits can be either 32 or 64 with a bus frequency of either 33 MHz or 66 MHz. PCI is typically used by system architects to interconnect peripherals or add optional add-on cards to systems using PCI plug-in cards or daughter cards using PCI slots provided on the motherboard. 

Diodes Incorporated offers PCIe-to-PCI bridging solutions as well as various timing solutions, including clock and frequency devices.