Diodes Incorporated

PCI Express® 4.0

The latest PCI Express 4.0 interface allows for 16Gb/s of data transfer in a single channel. With the higher data rate, comes tighter timing requirements to ensure lower error rates. Diodes Incorporated has a full line of PCIe 4.0 timing solutions including oscillators and clock generators.

PCIe 4.0 Solutions with higher data rates, tighter timing requirements, and lower error rates.

PCIe 4.0 Products

CRYSTALS AND OSCILLATORS
  • Crystals (25MHz) of various sizes paired with our clock generators
  • HCSL crystal oscillators
Crystal MPN Size
FL250217 3.2 x 2.5 mm
FL250217 2.5 x 2.0 mm
FW2500031 2.0 x 1.6 mm
US2500003 1.6 x 1.2 mm

100MHz Oscillator MPN Size
SQA000001   (contact sales) 5.0 x 3.2 mm
NX3241C0100.000000 3.2 x 2.5 mm
NX2541E0100.000000 2.5 x 2.0 mm
CLOCK ICs
  • Low Power HCSL output (up to 85% power savings and 32 resistors)
  • Programmable slew rates and individual Output Enable (design flexibility and better power management)
  • Available in Automotive-Compliant AEC-Q100 Grade 2
Part Number Function # of Outputs Voltage Package Temp Range
PI6CG18200ZDIEX/ PI6CG18201ZDIEX Generator 2 1.8V 24-TQFN (4 x 4mm) -40 to 85°C
PI6CG18401ZHIEX Generator 4 32-TQFN (5 x 5mm)
PI6CG18801ZLIEX Generator 8 48-TQFN (4 x 4mm)
PI6CB18200ZDIEX Buffer 2 24-TQFN (4 x 4mm)
PI6CB18401ZHIEX Buffer 4 32-TQFN (5 x 5mm)
PI6CB18601ZLAIEX Buffer 6 40-TQFN (5 x 5mm)
PI6CB18801ZLIEX Buffer 8 48-TQFN (6 x 6mm)

PI6CB332000ZDIEX

PI6CB33201ZDIEX

PI6CB33202ZDIEX

PI6CB33401ZHIEX

PI6CB33402ZHIEX

PI6CB33601ZLAIEX

PI6CB33602ZLAIEX

PI6CB33801ZLIEX

PI6CB33802ZLIEX

Buffer

Buffer

Buffer

Buffer

Buffer

Buffer

Buffer

Buffer

Buffer

20

2

2

4

4

6

6

8

8

3.3V

72-TQFN (10 x 10mm)

24-TQFN (4 x 4mm)

24-TQFN (4 x 4mm)

32-TQFN (5 x 5mm)

32-TQFN (5 x 5mm)

40-TQFN (5 x 5mm)

40-TQFN (5 x 5mm)

 48-TQFN (6 x 6mm)

  48-TQFN (6 x 6mm) 

PI6CB332000
(Intel DB2000Q)
Buffer 20 72-TQFN (10 x 10mm)

 

REDRIVERS
  • Linear Equalization allows device to be transparent to link training
  • Wide equalization range of 13 - 17dB for flexible tuning
Part Number Function # of Diff Channel Voltage Package Temp Range
PI3EQX16904GL ReDriver, 16Gbps 4 3.3V 42-TQFN (3.5 x 9mm) -40 to 85°C

 

MUXs
  • Ultra low insertion loss of -2dB @ 8GHz
  • Industry’s best skew: 1ps bit to bit; 7ps channel to channel
Part Number Configuration Diff Channels Voltage Package Temp Range
PI3DBS16212ZBB 1:2; flow-through pinout 2 3.3V 20-TQFN (2.5 x 4.5mm) -40 to 85°C
PI3DBS16212XUA 1:2; flow-through pinout 2 18-X2QFN (2 x 2mm)
PI3DBS16412ZH 1:2 4 42-TQFN (3.5 x 9mm)
PI3DBS16412ZLC 1:2 4 40-TQFN (3 x 6mm)
PI3DBS16213XEA 1:3   24-TQFN (2 x 4mm)
PI3DBS16213ZL 1:3 2 24-TQFN (2.5 x 4.5mm)
PI3DBS16413ZH 1:3 4 42-TQFN (3.5 x 9mm)
PI3DBS16215ZBB 1:2; flow-back pinout 2 20-TQFN (2.5 x 4.5mm)
PI3DBS16415ZH 1:2; flow-back pinout 4 42-TQFN (3.5 x 9mm)
PI3DBS16415ZLC 1:2; flow-back pinout 4 40-TQFN (3 x 6mm)
PI3DBS16222ZLEX 2:2 CrossBar; pass-through pinout 4 30-TQFN (2.5 x 4.5mm)
PI3DBS16222XEA 2:2 CrossBar; pass-through pinout 4 24-X1QFN (2 x 4mm)