Diodes Menu Close

Darlington Transistors

Diodes Incorporated is the market leader when it comes to Bipolar transistors, using high pulse currents in small packages for maximum power efficiency. Diodes’ Darlington Transistors are best suited for relay and solenoid driving, as well as linear regulator applications.

The majority of the products in the Diodes' Bipolar transistor portfolio are also designed to meet the stringent requirements of the Automotive Electronic Council specification AECQ101.