Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated
Back to USB Switches

PI5USB2544A

USB charging controller with integrated power switch supporting 2.4A, 1 port for CDP and SDP Support

Contact Sales Keep Me Posted

Please sign in or register to stay updated about this part.

Product Description

The PI5USB2544A/2546A series is a USB charging port controller and power switch with an integrated USB 2.0 highspeed data line (D+/D–) switch. PI5USB2544A/2546A provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. This series is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices. System wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the PI5USB2544A/2546A. Additionally, PI5USB2546A supports two distinct power management features, namely, power wake and port power management (PPM) through /STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM manages port power in a multiport application. The PI5USB2544A/2546A series 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds

Features

  • Two separate current limiting channels
  • Supports CDP/DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • Divider-1A mode
    • Divider-2A mode
    • Divider-2.4A mode
    • DCP-1.2V mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake up
  • Automatic SDP/CDP Switching for Devices that do not request for the CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0/3.0 Power Switch requirements
  • Integrated 73-mΩ (Typ.) High-Side MOSFET
  • Adjustable Current-Limit up to 3A(Typ.)
  • Operating Range:4.5V to 5.5V
  • Max Device Current
    • 2μA at Device Disabled
    • 270μA at Device Enabled
  • Device Package: TQFN 3.0x3.0-16L

Applications

  • USB Ports (Host and Hubs)
  • Notebook and Desktop PCs
  • Universal Wall Charging Adapters

Product Specifications

Product Specs

Analog or Digital? Mixed Signal
Configuration 1 port
Differential Channels -
HotInsertion No
Lanes
OtherFeatures controller+power switch, charging and data transfer
RailToRail No
Signal Type NA
Single Ended Channels
Type
Voltage 5

Related

Packages
TQFN (ZH16) MSL1 Sn

Applications

Protocols

Quality & Reliability

Process Qualification


Technical Documents

Design tool model software

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents
Orderable Part Number Status Package Temp Range ℃ Pb (Lead) Free Packing Buy from Distributor /
Contact Sales
Request
Qty. Carrier Samples Material Report (SGS)
PI5USB2544AZHEX Active TQFN-16 -40 to 85 Yes 3500 T/R Contact Sales Samples SGS

PCNs

Product Change Notices

PCN # Issue Date Subject
14-19 2014-05-09 Add Nantong Fujitsu Microelectronics Co. Ltd. (NFME) as approved vendor listing for IC products in the QSOP, TSSOP, MSOP, QFN and LQFP packages.
16-06 2016-11-03 Add an extra bonding wire of Pin 9 (“NC”) to expand the test coverage for PI5USB2544ZHEX and PI5USB2544AZHEX

FAQs

Related Protocol FAQs