Diodes Incorporated — Analog and discrete power solutions

PCIe Switch

Built on a strong foundation in legacy PCI and PCI-X products, Diodes's PCIe Packet switches enable signal quality, system performance, flexibility, reliability, system timing, EMI, express cable, and much more.

Features such as low-latency, low-power fully compliant to PCIe Specification 3.0, 2.0 and 1.0, all enable high-speed serial point-to-point connections between multiple I/O devices and a root complex or microprocessor for optimized aggregation, fan-out or peer-to-peer communication of end-point traffic to the host. Ideal for industrial PC, networking, storage and both mobile and desktop computers.

Diodes also provides the first-ever automotive-qualified (AEC-Q100 Grade 2 and 3) PCIe packet switches in the market. These products are ideal for automotive infotainment, telematics, and Advanced Driver Assistance Systems (ADAS) applications.


Related Links   

PCIe Switch Details

Key Features:

  • Up to 5-ports, 8-lanes; most cost effective switch family in the market
  • Supports isochronous data streaming: real-time/live video
  • 8 traffic classes and 2 virtual channels per port
  • Customer programmable switching and EEPROM configurable
  • Customer programmable PHY and switching parameters (cut through or store/forward mode)
  • Very low-power shut-off features
  • Smallest package in industry (PI7C9X20404GP)