Seam Sealed SMD
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad FL Series seam seal devices in corporate a sub-miniature AT-cut crystal resonator housed in a standard 3.2 x 2.5mm ceramic package. These compact crystals are ideal for surface mounting in densely populated or small form-factor PCB applications.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
ProductSeries | FL |
Family | Crystal |
Legacy PN | NKS3 |
Freq Range (MHz) | 8 to 66 |
Package Type | Ceramic Seam |
Package Size (mm) | 3.2 x 2.5 x 0.65 |
Pads | 4 |
NotRecommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |
PCN-2506 | 2021-02-09 | 2021-05-09 | Qualified Additional FL Series Package |