Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated

Interface Logic

Diodes offers high-speed voltage translators, performance logic and other specialty Interface IC solutions for memory modules. These products offer high performance 5 V, 3.3 V, 2.5 V and 1.8 V with propagation delays down to < 2.0ns. They support 8-bit, 16-bit, 18-bit and 32-bit functions.The Logic interface family gives high-performance at 5 V, 3.3 V, 2.5 V, & 1.8 V with propagation delays down to < 2.0ns. The family supports 8-bit, 16-bit, 18-bit, 24-bit, and 32-bit functions with a performance mix of voltage translators.

  • I2C Multiplexers / Switches for various applications.   More
  • 8 and 16 Single Ended Channels IO Expanders are offered  More
  • GTL
    Gunning Transceiver Logic (GTL) is a device with a low voltage open drain interface with externally supplied threshold voltage and normally combined with a push-pull I/O as an interface to LVTTL signal levels.GTL devices are used in point to point applications  More