Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated

Interface

  • Diodes offers a variety of translation ICs that provide mixed signal (TTL, HSTL and SSTL) as well as multiple supply voltages (5V, 3.3V, 2.5V, 1.8V and 1.2V). New signal standards are constantly emerging, and voltage levels are perpetually dropping. Today's design engineers regularly find themselves looking for solutions to solve communication issues amongst these mixed applications.   More
  • I2C/SPI UARTs (Universal asynchronous receiver / transmitter) are offered in 1 and 2 port configurations with several enhanced features. PCIe UARTs are offered in 2, 4 and 8 port configurations.   More
  • LVDS (Low Voltage Differential Signaling) devices solve today's high speed I/O interface requirements with high performance 5V, 3.3V, 2.5V and 1.8V featuring propagation delays down to < 2.0ns. The LVDS product line from Diodes offers line drivers, receivers, transceivers, crosspoints, clock/data distributionand repeaters that solve today's high speed I/O interface translation requirements supporting 8-bit, 16-bit, 18-bit and 32-bit functions.  More
  • Diodes offers high-speed voltage translators, performance logic and other specialty Interface IC solutions for memory modules. These products offer high performance 5V, 3.3V, 2.5V and 1.8V with propagation delays down to< 2.0ns. They support 8-bit, 16-bit, 18-bit and 32-bit functions.The Logic interface family gives high-performance at 5V, 3.3V, 2.5V, & 1.8V with propagation delays down to < 2.0ns. The family supports 8-bit, 16-bit, 18-bit, 24-bit, and 32-bit functions with a performance mix of…  More
    • I2C Multiplexers / Switches for various applications.   More
    • 8 and 16 Single Ended Channels IO Expanders are offered  More
    • GTL
      Gunning Transceiver Logic (GTL) is a device with a low voltage open drain interface with externally supplied threshold voltage and normally combined with a push-pull I/O as an interface to LVTTL signal levels.GTL devices are used in point to point applications  More
  • Diodes' Display Interface products (switches, repeaters, displayport) are compact, highly integrated, cost-competitive, power efficient, and reduce jitter on the display data signal path.   More
    • Diodes' advanced analog video decoder products offer an Adaptive Equalization (EQ) with rich feature set. Diodes' unique Adaptive EQ products deliver high quality NTSC/PAL image, 2 times longer than conventional solutions with 4 or 8-Channel video decoder inputs capability.   More