Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated

Connectivity

  • Diodes Incorporated PCIe switch solutions (PCIe switches and PCIe Packet switches are available), enable signal quality, system performance, flexibility, reliability, system timing, EMI, express cable, and much more. Additionally our PCIe-to-PCI / PCIX Bridge product capable of Forward or Reverse bridging. PCIe-to-PCI / PCIX Bridges from Diodes are specifically designed for a variety of applications & platforms.  More
    • PCIe switch solutions (PCIe switches and PCIe Packet switches are available), enable signal quality, system performance, flexibility, reliability, system timing, EMI, express cable, and much more.  More
    • PCIe-to-PCI / PCIX Bridge product capable of Forward or Reverse bridging. PCIe-to-PCI / PCIX Bridges from Diodes are specifically designed for a variety of applications & platforms. As an active member and participant of PCI-SIG®, PICMG®, and ASI SIG Plugfest, all Diodes PCIe-to-PCI / PCIX Bridge Products are fully qualified on PCISIG Integrator’s list.   More
  • Diodes offers a wide range of interface products including high-speed voltage translators, LVDS products, UARTs, Display, performance logic and other specialty Interface IC  More
    • Diodes offers a variety of translation ICs that provide mixed signal (TTL, HSTL and SSTL) as well as multiple supply voltages (5V, 3.3V, 2.5V, 1.8V and 1.2V). New signal standards are constantly emerging, and voltage levels are perpetually dropping. Today's design engineers regularly find themselves looking for solutions to solve communication issues amongst these mixed applications.   More
    • I2C/SPI UARTs (Universal asynchronous receiver / transmitter) are offered in 1 and 2 port configurations with several enhanced features. PCIe UARTs are offered in 2, 4 and 8 port configurations.   More
    • LVDS (Low Voltage Differential Signaling) devices solve today's high speed I/O interface requirements with high performance 5V, 3.3V, 2.5V and 1.8V featuring propagation delays down to < 2.0ns. The LVDS product line from Diodes offers line drivers, receivers, transceivers, crosspoints, clock/data distributionand repeaters that solve today's high speed I/O interface translation requirements supporting 8-bit, 16-bit, 18-bit and 32-bit functions.  More
    • Diodes offers high-speed voltage translators, performance logic and other specialty Interface IC solutions for memory modules. These products offer high performance 5V, 3.3V, 2.5V and 1.8V with propagation delays down to< 2.0ns. They support 8-bit, 16-bit, 18-bit and 32-bit functions.The Logic interface family gives high-performance at 5V, 3.3V, 2.5V, & 1.8V with propagation delays down to < 2.0ns. The family supports 8-bit, 16-bit, 18-bit, 24-bit, and 32-bit functions with a performance mix of…  More
    • Diodes' Display Interface products (switches, repeaters, displayport) are compact, highly integrated, cost-competitive, power efficient, and reduce jitter on the display data signal path.   More