Diodes Incorporated's automotive current monitors are high-performance, high-side referred current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.
The automotive current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for Li-Ion current measurement to over-current detection in industrial and automotive applications.
They have programmable gain via a single resistor from its output to ground.
These have fixed gain and tighter offsets than the automotive current output devices and offer overall smaller footprint solutions than the current output devices.