Diodes' shunt voltage regulators range through the industry standard TL431 and TL432, as well as several options for more demanding applications. 1.24V and 2.5V products include options with extended temperature range and very low minimum (knee) current. Additionally, AP431 and AP432 offer a lower cost alternative in consumer applications.
0.6V reference voltage products offer excellent temperature stability and output handling capability. More
1.24V reference voltage products offer thermal stability over a full operation range. More
2.5V reference voltage products include options with extended temperature range and very low minimum (knee) current. More