Diodes Menu Close

Shunt Regulator Master Table

Our shunt voltage regulator portfolio includes 2.5V, 1.24V, and 0.6V reference voltage devices covering consumer, computing, industrial, and automotive applications.

It includes industry standard TL431 and TL432 equivalents, as well as footprint compatible, very low minimum (knee) current for latest low standby power isolated power supplies. Additionally, it includes a well enhanced operating voltage range TLV431 (1.24V) equivalents. All of the 2.5V and 1.24V support operating temperatures up to 125°C as standard, therefore reducing the number of variants that need to be qualified and stocked.

Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.