Diodes' shunt references offer the industry standard LM4040 types as well as several options for more demanding applications. Reference voltages from 1.22V to 5V are available with tolerance down to 0.5%.