Diodes Incorporated offers a wide portfolio of cost-effective switches, including a line of Omnipolar Hall Switches, which respond to the presence of a particular polarity of magnetic field.
A wide range of varying output types allows for better consumer options. Options include Single Open Drain Active Low, Single Open Drain Active Low/High, Single Push-Pull Active Low, Single/Dual Complementary Push-Pull Active Low, Dual Output High Sensitivity Micropower Omnipolar Hall Effect Switch, Single Programmable Push-Pull Active Low, Single Push-Pull Active Low Omnipolar Mode, Single Internal Resister Pull-Up Active Low, and Single Internal Pull-up Resistor Active Low.