* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMWS120H100SM4 Spice Model ---------- .SUBCKT DMWS120H100SM4 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.055 RS 30 3 1E-06 RG 20 2 8.26 CGS 2 3 1.53E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.323E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 4.8 TOX = 1E-07 NSUB = 8.792E+15 KP = 4.5 U0 = 100 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 6E-10 VJ = 0.6 M = 0.6913 .MODEL DSUB D IS = 3E-07 N = 8.6 RS = 0.03 BV = 1377 CJO = 1.5E-09 VJ = 0.9 M = 0.5 XTI = 0 TT = 4.94E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.2 Last Revised 2023/01/10 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H28SM4 Spice Model ---------- .SUBCKT DMWSH120H28SM4 D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.0159 RS 30 3 1E-06 RG 20 2 1.24 CGS 2 3 3.942E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.5E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 4.9 TOX = 1E-07 NSUB = 2.3E+15 KP = 18.5 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 5.015E-10 VJ = 0.5 M = 0.5177 .MODEL DSUB D IS = 1.89E-07 N = 7.045 RS = 0.01044 BV = 1415 CJO = 7.583E-09 VJ = 0.6 M = 0.5107 XTI = 0 TT = 1.69E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2023/06/16 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H28SM4Q Spice Model ---------- .SUBCKT DMWSH120H28SM4Q D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.0159 RS 30 3 1E-06 RG 20 2 1.24 CGS 2 3 3.942E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.5E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 4.9 TOX = 1E-07 NSUB = 2.3E+15 KP = 18.5 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 5.015E-10 VJ = 0.5 M = 0.5177 .MODEL DSUB D IS = 1.89E-07 N = 7.045 RS = 0.01044 BV = 1415 CJO = 7.583E-09 VJ = 0.6 M = 0.5107 XTI = 0 TT = 1.69E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2023/06/16 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H37SM4 Spice Model ---------- .SUBCKT DMWSH120H37SM4 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : RAY JAY M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0235 RS 30 3 1E-006 RG 20 2 1.33 CGS 2 3 2.318E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.114E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 5.1 TOX = 1E-007 NSUB = 3E+015 KP = 11.99 U0 = 134.4 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.5E-010 VJ = 0.51 M = 0.434 .MODEL DSUB D IS = 3.07E-007 N = 7.48 RS = 0.01373 BV = 1743 CJO = 5.177E-009 VJ = 0.9 M = 0.5729 XTI = 0 TT = 1.232E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2025/05/07 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H43SM3 Spice Model ---------- .SUBCKT DMWSH120H43SM3 D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.0278 RS 30 3 1E-06 RG 20 2 1.37 CGS 2 3 2.183E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.56E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 5.1 TOX = 1E-07 NSUB = 3E+15 KP = 12 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.792E-10 VJ = 0.505 M = 0.4202 .MODEL DSUB D IS = 1.2E-07 N = 7.073 RS = 0.018 BV = 1743 CJO = 4.461E-09 VJ = 0.635 M = 0.5146 XTI = 0 TT = 1.157E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/05/22 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H43SM4 Spice Model ---------- .SUBCKT DMWSH120H43SM4 D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.0278 RS 30 3 1E-06 RG 20 2 1.37 CGS 2 3 2.183E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.56E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 5.1 TOX = 1E-07 NSUB = 3E+15 KP = 12 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.792E-10 VJ = 0.505 M = 0.4202 .MODEL DSUB D IS = 1.2E-07 N = 7.073 RS = 0.018 BV = 1743 CJO = 4.461E-09 VJ = 0.635 M = 0.5146 XTI = 0 TT = 1.157E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/05/22 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H90SM3 Spice Model ---------- .SUBCKT DMWSH120H90SM3 D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.05085 RS 30 3 1E-06 RG 20 2 2.46 CGS 2 3 1.087E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.636E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 4.6 TOX = 1E-07 NSUB = 6E+15 KP = 5 U0 = 380 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.158E-11 VJ = 0.501 M = 0.3571 .MODEL DSUB D IS = 4.093E-07 N = 9.4 RS = 0.035 BV = 1771 CJO = 2.146E-09 VJ = 0.6 M = 0.4947 XTI = 0 TT = 5.9E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/07/03 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H90SM3Q Spice Model ---------- .SUBCKT DMWSH120H90SM3Q D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.05085 RS 30 3 1E-06 RG 20 2 2.46 CGS 2 3 1.087E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.636E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 4.6 TOX = 1E-07 NSUB = 6E+15 KP = 5 U0 = 380 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.158E-11 VJ = 0.501 M = 0.3571 .MODEL DSUB D IS = 4.093E-07 N = 9.4 RS = 0.035 BV = 1771 CJO = 2.146E-09 VJ = 0.6 M = 0.4947 XTI = 0 TT = 5.9E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/07/03 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H90SM4 Spice Model ---------- .SUBCKT DMWSH120H90SM4 D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.059 RS 30 3 1E-06 RG 20 2 2.02 CGS 2 3 1.11E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.614E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 5.2 TOX = 1E-07 NSUB = 5E+15 KP = 5.6 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 9.38E-11 VJ = 0.501 M = 0.4012 .MODEL DSUB D IS = 2.563E-07 N = 8.4 RS = 0.0222 BV = 1575 CJO = 2.193E-09 VJ = 0.6 M = 0.4856 XTI = 0 TT = 6.04E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/05/24 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet. *---------- DMWSH120H90SM4Q Spice Model ---------- .SUBCKT DMWSH120H90SM4Q D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : JAY M1 1 2 3 3 NMOS L = 1E-06 W = 1E-06 RD 10 1 0.059 RS 30 3 1E-06 RG 20 2 2.02 CGS 2 3 1.11E-09 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.614E-09 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+05 ETA = 0 VTO = 5.2 TOX = 1E-07 NSUB = 5E+15 KP = 5.6 U0 = 350 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 9.38E-11 VJ = 0.501 M = 0.4012 .MODEL DSUB D IS = 2.563E-07 N = 8.4 RS = 0.0222 BV = 1575 CJO = 2.193E-09 VJ = 0.6 M = 0.4856 XTI = 0 TT = 6.04E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2024/05/24 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet.