* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES-BCD AP2127 ADJ Version Spice Model v1.0 * *NOTE: This is a simplified model not all features are modeled. * .subckt AP2127_ADJ 1 2 3 4 5 * NODES: VIN GND EN ADJ VOUT M1 5 9 1 1 MOD1 L=1u W=1000u R1 6 1 1E6 C1 9 1 20E-12 C2 5 9 20E-12 G1 2 20 4 12 6E-6 G2 2 22 12 4 6E-6 F1 22 2 VS 1 F2 1 6 VS 20 G3 6 1 22 2 100E-6 R3 20 23 10E3 VS 23 2 0 C3 20 2 310E-15 C4 20 5 10E-12 R2 22 2 5E6 R5 22 24 400E3 C5 24 2 20E-12 D1 5 1 Dmod1 R6 3 13 20E4 R7 3 2 3E6 C6 13 2 4E-6 R8 1 5 50E6 R9 6 9 20E3 R10 2 12 Rmod1 1 R40 5 2 5E4 S1 1 6 13 2 Smod1 I1 2 12 0.8 .MODEL MOD1 PMOS (VTO=-0.82 RS=0.2 RD=0.2 IS=1E-15 KP=0.73 KF=2e-19 AF=1.22) .MODEL Dmod1 D (IS=1E-13 RS=0.5 N=1) .MODEL Dmod2 D (IS=1E-13 RS=0.1 N=0.5) .MODEL Rmod1 RES (TC1=-3E-5 TC2=-1E-7) .MODEL Smod1 VSWITCH RON=1E-3 ROFF=10E6 VON=0.5 VOFF=1.2 .ENDS AP2127_ADJ * *ZETEX ZMR500 Spice Model v1.0 Last revision 31/01/07 * .SUBCKT ZMR500 1 2 3 * Connections IN_GND_OUT Q1 12 5 6 Qmod1 R1 4 2 Rmod1 1 R2 6 7 0.04 R4 10 2 15E3 R5 6 8 1E6 R6 5 6 1E6 D1 1 11 Dmod1 D2 11 12 Dmod1 R8 7 2 Rmod3 100E3 C4 8 10 130E-12 I1 2 4 5.001 G1 5 7 8 4 1 G2 2 4 1 2 5E-4 VS 3 7 0 F1 2 4 VS 0.5 .MODEL Qmod1 NPN (RC=10 RB=10 RE=10 CJC=2p CJE=5p) .MODEL Dmod1 D (IS=0.8E-15) .MODEL Rmod1 RES (TC1=-3.9E-5 TC2=-6.1E-7) .MODEL Rmod3 RES (TC1=-5E-4 TC2=0E-7) .ENDS ZMR500 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *DATE=18/11/2015 *VERSION=1 *PIN ORDER 1:IN 2:GND 3:OUT .SUBCKT ZXTR2105 1 2 3 Q1 1 4 3 ZXTRNPN R1 1 4 13.1K TC1=-0.35m R2 3 2 10Meg D1 2 4 ZXTRdiode .MODEL ZXTRNPN NPN IS=120e-11 NF=1.2 ISE=30e-15 NE=1.2 BF=200 + VAF=10 IKF=500m ISC=2e-13 NC=1.2 BR=15 NR=1 RE=0.01 + RB=0.1 RC=0.01 CJE=60e-12 VJE=0.55 MJE=0.36 CJC=15e-12 VJC=0.5 + MJC=0.35 TF=1e-9 TR=4e-9 QUASIMOD=1 RCO=1 GAMMA=1.3e-9 NK=.55 + XTB=1.4 TRE1=0.004 TRB1=0.003 TRC1=0.004 .model ZXTRdiode D(IS=3f RS=.01 N=1.05 IKF=1m CJO=.5p M=0.3 VJ=0.7 + BV=5.44 IBV=10u XTI=12.5) .ENDS .SIMULATOR DEFAULT