* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL_DA1201Y *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=06/07/2012 *VERSION=1 .MODEL DA1201Y PNP IS=1.6E-13 NF=1 BF=210 VAF=175 ISE=3E-14 IKF=4.2 + NE=1.4 BR=12 VAR=5.15 ISC=1E-13 NC=1.08 IKR=0.7 RC=0.013 RB=0.2 RE=0.016 + QUASIMOD=1 RCO=4 GAMMA=1.4E-8 CJC=42E-12 MJC=0.32 VJC=0.44 CJE=237E-12 + MJE=0.44 VJE=0.85 TF=0.95E-9 TR=22E-8 TRC1=.005 TRB1=.005 TRE1=.005 XTB=1.4 * *DIODES_INC_SPICE_MODEL_DA1201Y *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=06/07/2012 *VERSION=1 .MODEL DA1201Y PNP IS=1.6E-13 NF=1 BF=210 VAF=175 ISE=3E-14 IKF=4.2 + NE=1.4 BR=12 VAR=5.15 ISC=1E-13 NC=1.08 IKR=0.7 RC=0.013 RB=0.2 RE=0.016 + QUASIMOD=1 RCO=4 GAMMA=1.4E-8 CJC=42E-12 MJC=0.32 VJC=0.44 CJE=237E-12 + MJE=0.44 VJE=0.85 TF=0.95E-9 TR=22E-8 TRC1=.005 TRB1=.005 TRE1=.005 XTB=1.4 * *DIODES_INC_SPICE_MODEL_2DA1971 *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=09/10/2012 *VERSION=2 .MODEL 2DA1971 PNP IS =1.305E-13 NF =1.0004 BF =150 VAF=350 +ISE=7.5E-13 NE =1.5 RCO=20 GAMMA=2.5E-8 QUASIMOD=1 NR =1 +ISC=2E-13 NC =1.8 VAR=30 BR =2.5 RB =.1 RE =.01 RC =.01 +CJC=58E-12 MJC=.56 VJC=.775 CJE=404E-12 TF =1E-9 TR =1200E-9 +XTB=1.7 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=21JAN2011 *VERSION=1 * .MODEL BST39 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=2 *PIN_ORDER * 1=C1 6=E1 * 2=B1 5=E2 * 3=B2 4=C2 * .SUBCKT DMMT5401 1 2 3 4 5 6 Q1 1 2 6 Mod1 Q2 4 3 5 Mod1 * .MODEL Mod1 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=2 *PIN_ORDER * 1=C1 6=E1 * 2=B1 5=E2 * 3=B2 4=C2 * .SUBCKT DMMT5551 1 2 3 4 5 6 Q1 1 2 6 Mod1 Q2 4 3 5 Mod1 * .MODEL Mod1 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=2 *PIN_ORDER * 1=B1 6=C1 * 2=E2 5=E1 * 3=B2 4=C2 * .SUBCKT DMMT5551S 1 2 3 4 5 6 Q1 6 1 5 Mod1 Q2 4 3 2 Mod1 * .MODEL Mod1 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 .ENDS * *$ *SRC=DN350T05;DI_DN350T05;BJTs NPN; Si; 350V 0.500A 50.0MHz Diodes Inc. NPN BJT .MODEL DI_DN350T05 NPN (IS=177f NF=1.00 BF=185 VAF=337 + IKF=0.182 ISE=68.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.450 RE=1.26 RB=5.05 RC=0.505 + XTB=1.5 CJE=69.1p VJE=1.10 MJE=0.500 CJC=7.10p VJC=0.300 + MJC=0.300 TF=3.05n TR=116n EG=1.12 ) *SRC=DP350T05;DI_DP350T05;BJTs PNP; Si; 350V 0.500A 50.0MHz Diodes Inc. PNP BJT .MODEL DI_DP350T05 PNP (IS=177f NF=1.00 BF=185 VAF=337 + IKF=0.182 ISE=68.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.450 RE=1.26 RB=5.05 RC=0.505 + XTB=1.5 CJE=73.2p VJE=1.10 MJE=0.500 CJC=11.8p VJC=0.300 + MJC=0.300 TF=3.04n TR=116n EG=1.12 ) *DIODES_INC_SPICE_MODEL DXT2014P5 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL DXT2014P5 PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=29May2013 *VERSION=1 * * .MODEL DXT458P5 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *Diodes DXT5401 Spice Model v1.0 Last Revised 16/02/09 * .MODEL DXT5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL DZT5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=13OCT2010 *VERSION=1 * .MODEL DXT5551P5 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=13OCT2010 *VERSION=1 * .MODEL DXT5551P5 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=14-Jan-2014 *VERSION=1 * .MODEL DXT696BK NPN IS=.98476E-12 NF=.999 BF=705 IKF=0.8 VAF=235 +ISE=8.1E-14 NE=1.36 NR=1.002 BR=20 IKR=.8 VAR=26 ISC=.66E-12 +NC=1.15 RB=.07 RE=.125 RC=.098 CJC=25.4E-12 MJC=.47 VJC=.445 +CJE=270E-12 TF=1.301E-9 TR =690E-9 XTB=1.4 +QUASIMOD=1 RCO=24 GAMMA=75E-8 * * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *SRC=DXTA42;DI_DXTA42;BJTs NPN; Si; 300V 0.500A 140MHz - .MODEL DI_DXTA42 NPN (IS=19.4f NF=1.00 BF=144 VAF=312 + IKF=58.6m ISE=31.4f NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=90.0m RE=0.895 RB=3.58 RC=0.358 + XTB=1.5 CJE=107p VJE=1.10 MJE=0.500 CJC=8.82p VJC=0.300 + MJC=0.300 TF=751p TR=185n EG=1.12 ) * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=18/09/2014 *VERSION=1 * .MODEL DXTA92 PNP IS =4E-14 NF =1.01 BF =105 +IKF=800E-3 VAF=300 ISE=8E-15 NE =1.38 RCO=59 +GAMMA=0.85E-7 NR =1 BR =4 IKR=55e-3 VAR=40 +ISC=8e-12 NC =1.3 RB =9 RE =0.1 RC =0.1 QUASIMOD=1 +CJC=16.9E-12 MJC=0.382 VJC=0.536 CJE=80.9E-12 +TF =0.7E-9 TR =1.6e-6 XTB=1.4 * *$ * * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *DIODES_INC_DXTP03200BP5Q_SPICE_MODEL *DATE=10Mar2023 *VERSION=1.0 *ORIGIN=DT *SIMULATOR=SIMETRIX * .MODEL DXTP03200BP5Q PNP (IS=35p NF=1.00 BF=204 VAF=255 + IKF=9.34 ISE=1.2p NE=2.00 BR=21.00 NR=1.00 NK=0.98 ISC=710p NC=1.4 + VAR=28.0 IKR=7.50 RE=96.5m RB=0.238 RC=23.8m RCO=0.01 + XTB=1.5 CJE=278p VJE=1.10 MJE=0.500 CJC=89.6p VJC=0.300 + MJC=0.300 TF=1.21n TR=182.3n EG=1.12 QUASIMOD=1 + TRE1=0.001 TRB1=0.003 TRC1=0.001 GAMMA=1n ) * *$ * ****************************************************************************** * (c) 2023 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=06Sep2013 *VERSION=1 * * .MODEL DXTP560BP5 PNP IS=4E-14 NF=0.98 BF=140 VAF=104 ISE=1E-12 NE=1.54 +RCO=100 GAMMA=1.5E-7 NR=1 BR=2 VAR=100 ISC=1e-13 NC=2 IKR=10E-3 +RB=25 RE=.3 RC=.3 CJC=29E-12 MJC=0.364 VJC=0.511 CJE=100.3E-12 +MJE=0.419 VJE=0.877 TF=2E-10 TR=1.5e-6 XTB=1.5 QUASIMOD=1 * * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL DZT5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JUL2010 *VERSION=2 * .MODEL DZT5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JUL2010 *VERSION=2 * .MODEL DZT5551Q NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * * *SRC=DZTA42;DI_DZTA42;BJTs NPN; Si; 300V 0.500A 140MHz - .MODEL DI_DZTA42 NPN (IS=19.4f NF=1.00 BF=144 VAF=312 + IKF=58.6m ISE=31.4f NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=90.0m RE=0.895 RB=3.58 RC=0.358 + XTB=1.5 CJE=107p VJE=1.10 MJE=0.500 CJC=8.82p VJC=0.300 + MJC=0.300 TF=751p TR=185n EG=1.12 ) *SRC=DZTA42;DI_DZTA42Q;BJTs NPN; Si; 300V 0.500A 140MHz - .MODEL DI_DZTA42Q NPN (IS=19.4f NF=1.00 BF=144 VAF=312 + IKF=58.6m ISE=31.4f NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=90.0m RE=0.895 RB=3.58 RC=0.358 + XTB=1.5 CJE=107p VJE=1.10 MJE=0.500 CJC=8.82p VJC=0.300 + MJC=0.300 TF=751p TR=185n EG=1.12 ) *ZETEX FCX458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FCX458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX FCX458Q Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FCX458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * * .MODEL FCX495 NPN IS=1E-13 NF=1 BF=205 IKF=4 VAF=300 ISE=1E-13 + NE=1.5 NR=0.98 BR=24 VAR=45 ISC=1e-13 NC=1.2 RB=0.4 RE=0.07 + RC=0.08 RCO=17 GAMMA=9E-8 CJC=15.3E-12 MJC=0.27 VJC=0.35 CJE=114E-12 + MJE=0.33 VJE=0.68 TF=0.8E-9 TR=120e-9 XTB=1.4 QUASIMOD=1 * *$ * .MODEL FCX495 NPN IS=1E-13 NF=1 BF=205 IKF=4 VAF=300 ISE=1E-13 + NE=1.5 NR=0.98 BR=24 VAR=45 ISC=1e-13 NC=1.2 RB=0.4 RE=0.07 + RC=0.08 RCO=17 GAMMA=9E-8 CJC=15.3E-12 MJC=0.27 VJC=0.35 CJE=114E-12 + MJE=0.33 VJE=0.68 TF=0.8E-9 TR=120e-9 XTB=1.4 QUASIMOD=1 * *$ * .MODEL FCX555 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 + VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 + NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 + RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 + CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 + TF=0.7E-9 TR=2e-7 * *$ *ZETEX FCX558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FCX558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 * *$ * *ZETEX FCX558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FCX558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 * *$ * *ZETEX FCX596 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FCX596 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 +VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 +NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 +RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 +CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 +TF=0.7E-9 TR=2e-7 * *$ * *ZETEX FCX605 Spice Model v1.0 Last Revised 27/04/05 * .SUBCKT FCX605 1 2 3 * C B E Q1 1 2 4 SUB605 Q2 1 4 3 SUB605 3.46 * .MODEL SUB605 NPN IS=4.8E-14 BF=170 VAF=542 NF=1.0039 IKF=0.2 ISE=1.5E-14 +NE=1.55 BR=12 VAR=20 NR=1.007 IKR=0.35 ISC=7.486E-14 NC=1.0984 RB=0.17 RE=0.3 +RC=0.14 CJE=81E-12 CJC=10.8E-12 VJC=0.58 MJC=0.41 TF=1.024E-9 TR=700E-9 .ENDS FCX605 * *$ * *ZETEX FCX658A Spice Model v2.0 Last Revised 21/1/05 * .MODEL FCX658A NPN IS=1.3E-13 NF=1.0025 BF=150 IKF=0.7 VAF=154 +ISE=0.7E-13 NE=1.4 NR=1.0012 BR=8 IKR=0.42 VAR=48 +ISC=3E-13 NC=1.3 RB=0.04 RE=0.0875 RC=0.05 +CJC=24.77E-12 MJC=0.322 VJC=0.432 CJE=354E-12 MJE=0.36 +VJE=0.824 TF=0.62E-9 TR=700E-9 XTB=1.55 +QUASIMOD=1 RCO=38 GAMMA=20E-8 * *$ * * *Zetex FCX705 Spice Model v1.0 Last Revised 12/08/08 * .SUBCKT FCX705 1 2 3 * C B E Q1 1 2 4 SUB705 Q2 1 4 3 SUB705 4 * .MODEL SUB705 PNP IS=3.35584E-14 BF=85 VAF=212 NF=1.002 IKF=0.817 + ISE=3.6E-13 NE=4.1 BR=24 VAR=6 NR=0.999 IKR=0.114 ISC=1.406E-13 NC=1.13 + RB=1.1 RE=0.4 RC=0.0339 CJE=100E-12 CJC=37E-12 VJC=1.045 MJC=0.595 .ENDS FCX705 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * .MODEL FMMT455 NPN IS =5.6E-14 BF =260 VAF=660 NF =.992 IKF=.155 ISE=3.1E-14 +NE =1.2502 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 RB =1.1 +RE =.161 RC =.0339 CJC=11.6E-12 TF =.75E-9 CJE=53.5E-12 TR =100E-9 VJC=.505 +MJC=.455 * *$ *ZETEX FMMT458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FMMT458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX FMMT458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FMMT458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX FMMT459 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT459 NPN IS=4E-14 NF=1 BF=130 VAF=1000 ISE=4E-13 NE=1.59 +RCO=60 GAMMA=1E-7 NR=1 BR=10 VAR=100 ISC=1e-10 NC=1.6 IKR=30E-3 +RB=1 RE=.1 RC=.1 CJC=9E-12 MJC=0.36 VJC=0.51 CJE=99E-12 MJE=0.42 +VJE=0.88 TF=2E-9 TR=1.2e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX FMMT459 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT459 NPN IS=4E-14 NF=1 BF=130 VAF=1000 ISE=4E-13 NE=1.59 +RCO=60 GAMMA=1E-7 NR=1 BR=10 VAR=100 ISC=1e-10 NC=1.6 IKR=30E-3 +RB=1 RE=.1 RC=.1 CJC=9E-12 MJC=0.36 VJC=0.51 CJE=99E-12 MJE=0.42 +VJE=0.88 TF=2E-9 TR=1.2e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX FMMT494 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT494 NPN IS =6E-14 NF =0.99 BF =250 IKF=0.9 NK=0.7 VAF=270 +ISE=1E-14 NE =1.2 NR =0.98 BR =30 IKR=0.5 VAR=27 ISC=1.2e-13 NC =1.2 +RB =0.2 RE =0.08 RC =0.08 RCO=7.5 GAMMA=1E-8 CJC=15.9E-12 MJC=0.4 +VJC=0.51 CJE=108E-12 MJE=0.35 VJE=0.7 TF =0.8E-9 TR =55e-9 XTB=1.4 +QUASIMOD=1 * *$ * *ZETEX FMMT494 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT494 NPN IS =6E-14 NF =0.99 BF =250 IKF=0.9 NK=0.7 VAF=270 +ISE=1E-14 NE =1.2 NR =0.98 BR =30 IKR=0.5 VAR=27 ISC=1.2e-13 NC =1.2 +RB =0.2 RE =0.08 RC =0.08 RCO=7.5 GAMMA=1E-8 CJC=15.9E-12 MJC=0.4 +VJC=0.51 CJE=108E-12 MJE=0.35 VJE=0.7 TF =0.8E-9 TR =55e-9 XTB=1.4 +QUASIMOD=1 * *$ * *ZETEX FMMT495 Spice Model v1.0 Last Revised 8/5/2006 * .MODEL FMMT495 NPN IS =1E-13 NF =1 BF =205 IKF=4 VAF=300 ISE=1E-13 +NE =1.5 NR =0.98 BR =24 VAR=45 ISC=1e-13 NC =1.2 RB =.4 RE =.07 +RC =.08 RCO=17 GAMMA=9E-8 CJC=15.3E-12 MJC=0.27 VJC=0.35 CJE=114E-12 +MJE=0.33 VJE=0.68 TF =0.8E-9 TR =120e-9 XTB=1.4 QUASIMOD=1 * *$ * *ZETEX FMMT495 Spice Model v1.0 Last Revised 8/5/2006 * .MODEL FMMT495 NPN IS =1E-13 NF =1 BF =205 IKF=4 VAF=300 ISE=1E-13 +NE =1.5 NR =0.98 BR =24 VAR=45 ISC=1e-13 NC =1.2 RB =.4 RE =.07 +RC =.08 RCO=17 GAMMA=9E-8 CJC=15.3E-12 MJC=0.27 VJC=0.35 CJE=114E-12 +MJE=0.33 VJE=0.68 TF =0.8E-9 TR =120e-9 XTB=1.4 QUASIMOD=1 * *$ * *ZETEX FMMT497 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT497 NPN IS =5E-14 NF =1 +BF =250 IKF=500E-3 VAF=1020 ISE=2.5E-14 NE =1.38 +RCO=60 GAMMA=10E-7 NR =1 BR =5 IKR=0 VAR=55 ISC=5e-12 +NC =1.31 RB =3 RE =0.05 RC =0.05 QUASIMOD=1 +CJC=10.95E-12 MJC=0.265 VJC=0.3905 CJE=125.2E-12 +TF =0.6E-9 TR =0.66e-6 XTB=1.4 * *$ * *ZETEX FMMT555 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT555 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 +VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 +NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 +RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 +CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 +TF=0.7E-9 TR=2e-7 * *$ * *ZETEX FMMT555 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT555 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 +VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 +NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 +RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 +CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 +TF=0.7E-9 TR=2e-7 * *$ * *ZETEX FMMT558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FMMT558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 *$ * *ZETEX FMMT558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FMMT558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 *$ * *ZETEX FMMT560 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT560 PNP IS=4E-14 NF=0.98 BF=140 VAF=104 ISE=1E-12 NE=1.54 +RCO=100 GAMMA=1.5E-7 NR=1 BR=2 VAR=100 ISC=1e-13 NC=2 IKR=10E-3 +RB=25 RE=.3 RC=.3 CJC=29E-12 MJC=0.364 VJC=0.511 CJE=100.3E-12 +MJE=0.419 VJE=0.877 TF=2E-10 TR=1.5e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX FMMT560 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT560 PNP IS=4E-14 NF=0.98 BF=140 VAF=104 ISE=1E-12 NE=1.54 +RCO=100 GAMMA=1.5E-7 NR=1 BR=2 VAR=100 ISC=1e-13 NC=2 IKR=10E-3 +RB=25 RE=.3 RC=.3 CJC=29E-12 MJC=0.364 VJC=0.511 CJE=100.3E-12 +MJE=0.419 VJE=0.877 TF=2E-10 TR=1.5e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX FMMT596 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT596 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 +VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 +NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 +RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 +CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 +TF=0.7E-9 TR=2e-7 * *$ * *ZETEX FMMT596 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT596 PNP IS=1.3E-13 NF=1 BF=220 IKF=1.2 +VAF=110 ISE=3E-14 NE=1.5 RCO=12 GAMMA=3E-8 +NR=1 BR=8 VAR=15.5 ISC=1e-13 NC=1.06 +RB=5 RE=0.2 RC=0.2 QUASIMOD=1 XTB=1.4 +CJC=28E-12 MJC=0.45 VJC=0.736 CJE=112E-12 +TF=0.7E-9 TR=2e-7 * *$ * *ZETEX FMMT597 Spice Model v1.0 Last Revised 20/09/07 * .MODEL FMMT597 PNP IS=7E-14 NF=1 BF=155 IKF=1.4 VAF=320 ISE=6E-14 + NE=1.8 NR=1 BR=3 IKR=0.3 VAR=56 ISC=5e-13 NC=1.12 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=41 GAMMA=13E-8 CJC=20.7E-12 MJC=0.38 VJC=0.44 + CJE=126E-12 MJE=0.41 VJE=0.8 TF=1.1E-9 TR=30e-7 TRC1=.003 TRB1=.003 + TRE1=.003 XTB=1.4 * *$ * *ZETEX FMMT624 Spice Model v1.0 Last Revised 12/7/93 * .MODEL FMMT624 NPN IS =6.855E-13 NF =1.0037 BF =540 IKF=0.95 VAF=231 + ISE=2.23E-13 NE =1.4195 NR =1.0024 BR =100 IKR=2 + VAR=61 ISC=3E-12 NC =1.2276 RB =0.036 RE =0.065 + RC =0.1 CJC=28E-12 MJC=0.4348 VJC=0.4934 CJE=207E-12 + TF =0.85E-9 TR =49E-9 * *$ * *ZETEX FMMT625 Spice Model v1.0 Last Revised 13/7/93 * .MODEL FMMT625 NPN IS =6.2024E-13 NF =1.0037 BF =450 IKF=0.6 VAF=428 + ISE=2.3242E-13 NE =1.4689 NR =1.0033 BR =250 IKR=1.7 + VAR=73 ISC=7.66E-13 NC =1.1546 RB =0.036 RE =0.090 + RC =0.143 CJC=24.5E-12 MJC=0.4246 VJC=0.4425 CJE=210E-12 + TF =0.99E-9 TR =60E-9 * *$ * *ZETEX FMMT625 Spice Model v1.0 Last Revised 13/7/93 * .MODEL FMMT625 NPN IS =6.2024E-13 NF =1.0037 BF =450 IKF=0.6 VAF=428 + ISE=2.3242E-13 NE =1.4689 NR =1.0033 BR =250 IKR=1.7 + VAR=73 ISC=7.66E-13 NC =1.1546 RB =0.036 RE =0.090 + RC =0.143 CJC=24.5E-12 MJC=0.4246 VJC=0.4425 CJE=210E-12 + TF =0.99E-9 TR =60E-9 * *$ * *ZETEX FMMT6517 Spice Model v1.0 Last Revised 11/06/2007 * .MODEL FMMT6517 NPN IS=5.32E-14 NF=0.992 BF=210 IKF=0.5 VAF=1050 +XTB=1.4 ISE=2.1E-14 NE=1.385 NR=1.05 BR=16.3 IKR=1.8 VAR=99 +ISC=6.42E-12 NC=1.25 RB=0.5 RE=0.224 RC=0.134 CJC=8.5E-12 +MJC=0.3966 VJC=0.4332 CJE=122E-12 TF=1.66E-9 TR=16E-6 +QUASIMOD=1 RCO=70 GAMMA=1.6E-7 VO=10 * *$ * *ZETEX FMMT6520 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMT6520 PNP IS =4E-14 NF =1.01 BF =105 +IKF=800E-3 VAF=300 ISE=8E-15 NE =1.38 RCO=59 +GAMMA=0.85E-7 NR =1 BR =4 IKR=55e-3 VAR=40 +ISC=8e-12 NC =1.3 RB =9 RE =0.1 RC =0.1 QUASIMOD=1 +CJC=16.9E-12 MJC=0.382 VJC=0.536 CJE=80.9E-12 +TF =0.7E-9 TR =1.6e-6 XTB=1.4 * *$ * *ZETEX FMMTA42 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMTA42 NPN IS =5E-14 NF =1 BF =230 IKF=250E-3 +VAF=610 ISE=9E-15 NE =1.28 RCO=75 GAMMA=3.1E-7 +NR =1 BR =5 VAR=45 ISC=5e-12 NC =1.3 +RB =7 RE =0.07 RC =0.07 QUASIMOD=1 +CJC=9.26E-12 MJC=0.241 VJC=0.3905 CJE=68.6E-12 +TF =1.1E-9 TR =0.9e-6 XTB=1.4 * *$ * *ZETEX FMMTA42 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMTA42 NPN IS =5E-14 NF =1 BF =230 IKF=250E-3 +VAF=610 ISE=9E-15 NE =1.28 RCO=75 GAMMA=3.1E-7 +NR =1 BR =5 VAR=45 ISC=5e-12 NC =1.3 +RB =7 RE =0.07 RC =0.07 QUASIMOD=1 +CJC=9.26E-12 MJC=0.241 VJC=0.3905 CJE=68.6E-12 +TF =1.1E-9 TR =0.9e-6 XTB=1.4 * *$ * *ZETEX FMMTA92 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMTA92 PNP IS =4E-14 NF =1.01 BF =105 +IKF=800E-3 VAF=300 ISE=8E-15 NE =1.38 RCO=59 +GAMMA=0.85E-7 NR =1 BR =4 IKR=55e-3 VAR=40 +ISC=8e-12 NC =1.3 RB =9 RE =0.1 RC =0.1 QUASIMOD=1 +CJC=16.9E-12 MJC=0.382 VJC=0.536 CJE=80.9E-12 +TF =0.7E-9 TR =1.6e-6 XTB=1.4 * *$ * *ZETEX FMMTA92 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FMMTA92 PNP IS =4E-14 NF =1.01 BF =105 +IKF=800E-3 VAF=300 ISE=8E-15 NE =1.38 RCO=59 +GAMMA=0.85E-7 NR =1 BR =4 IKR=55e-3 VAR=40 +ISC=8e-12 NC =1.3 RB =9 RE =0.1 RC =0.1 QUASIMOD=1 +CJC=16.9E-12 MJC=0.382 VJC=0.536 CJE=80.9E-12 +TF =0.7E-9 TR =1.6e-6 XTB=1.4 * *$ * *ZETEX FZT458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FZT458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX FZT458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FZT458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX FZT558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL FZT558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 * *$ * *ZETEX FZT560 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FZT560 PNP IS=4E-14 NF=0.98 BF=140 VAF=104 ISE=1E-12 NE=1.54 +RCO=100 GAMMA=1.5E-7 NR=1 BR=2 VAR=100 ISC=1e-13 NC=2 IKR=10E-3 +RB=25 RE=.3 RC=.3 CJC=29E-12 MJC=0.364 VJC=0.511 CJE=100.3E-12 +MJE=0.419 VJE=0.877 TF=2E-10 TR=1.5e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX FZT600 Spice Model v1.0 Last Revised 23/12/04 * .SUBCKT FZT600 1 2 3 * C B E Q1 1 2 4 SUB600 Q2 1 4 3 SUB600 2.74 * .MODEL SUB600 NPN IS=8.354E-14 BF=70 VAF=18.3 IKF=0.25 ISE=2E-13 +NE=1.45 BR=2 VAR=6.5 NR=1 IKR=0.2 ISC=6.138E-13 NC=1.46 RB=0.5 RE=0.25 +RC=0.3 CJE=83.7E-12 VJE=0.6868 MJE=0.3362 CJC=8.6E-12 VJC=0.3679 +MJC=0.3607 TF=1E-9 TR=1800E-9 .ENDS FZT600 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=21JAN2011 *VERSION=1 *PINS C B E * .SUBCKT FZT600B 1 2 3 Q1 1 2 4 SUB601B Q2 1 4 3 SUB601B 2.74 * .MODEL SUB601B NPN IS=8.354E-14 BF=130 VAF=18.3 IKF=0.2 ISE=2E-13 +NE=1.45 BR=2 VAR=6.5 NR=1 IKR=0.2 ISC=6.138E-13 NC=1.46 RB=0.5 RE=0.25 +RC=0.3 CJE=83.7E-12 VJE=0.6868 MJE=0.3362 CJC=8.6E-12 VJC=0.3679 MJC=0.3607 +TF=1E-9 TR=1800E-9 .ENDS * *$ *ZETEX FZT605 Spice Model v1.0 Last Revised 27/04/05 * .SUBCKT FZT605 1 2 3 * C B E Q1 1 2 4 SUB605 Q2 1 4 3 SUB605 3.46 * .MODEL SUB605 NPN IS=4.8E-14 BF=170 VAF=542 NF=1.0039 IKF=0.2 ISE=1.5E-14 +NE=1.55 BR=12 VAR=20 NR=1.007 IKR=0.35 ISC=7.486E-14 NC=1.0984 RB=0.17 RE=0.3 +RC=0.14 CJE=81E-12 CJC=10.8E-12 VJC=0.58 MJC=0.41 TF=1.024E-9 TR=700E-9 .ENDS FZT605 * *$ * *ZETEX FZT655 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FZT655 NPN IS=3.2E-13 NF=1.0041 BF=200 IKF=2 VAF=85 RCO=4 +GAMMA=5E-9 ISE=1.5E-13 NE =1.26 NR=1.0008 BR=20 VAR=51 ISC=6E-14 +NC=1.079 RB =0.1 RE =0.045 CJC=65E-12 MJC=0.4896 VJC=0.7676 +CJE=350E-12 TF=1.5E-9 TR=3E-7 XTB=1.4 QUASIMOD=1 * *$ * *ZETEX FZT657 Spice Model v1.0 Last Revised 25/7/05 * .MODEL FZT657 NPN IS=2.3E-13 NF=1.003 BF=150 IKF=1.35 +VAF=295 RCO=20 GAMMA=300E-9 ISE=1.1E-13 NE =1.33 NR=1.001 +BR=8 VAR=43 ISC=1.8E-13 NC=1.19 RC=0.085 RB =0.35 RE =0.2 +CJC=45E-12 MJC=0.41 VJC=0.6 CJE=352E-12 TF=0.6E-9 TR=5.5E-7 +XTB=1.4 QUASIMOD=1 * *$ * *ZETEX FZT657 Spice Model v1.0 Last Revised 25/7/05 * .MODEL FZT657 NPN IS=2.3E-13 NF=1.003 BF=150 IKF=1.35 +VAF=295 RCO=20 GAMMA=300E-9 ISE=1.1E-13 NE =1.33 NR=1.001 +BR=8 VAR=43 ISC=1.8E-13 NC=1.19 RC=0.085 RB =0.35 RE =0.2 +CJC=45E-12 MJC=0.41 VJC=0.6 CJE=352E-12 TF=0.6E-9 TR=5.5E-7 +XTB=1.4 QUASIMOD=1 * *$ * *ZETEX FZT658 Spice Model v2.0 Last Revised 21/1/05 * .MODEL FZT658 NPN IS=1.3E-13 NF=1.0025 BF=150 IKF=0.7 VAF=154 +ISE=0.7E-13 NE=1.4 NR=1.0012 BR=8 IKR=0.42 VAR=48 +ISC=3E-13 NC=1.3 RB=0.04 RE=0.0875 RC=0.05 +CJC=24.77E-12 MJC=0.322 VJC=0.432 CJE=354E-12 MJE=0.36 +VJE=0.824 TF=0.62E-9 TR=700E-9 XTB=1.55 +QUASIMOD=1 RCO=38 GAMMA=20E-8 * *$ * *ZETEX FZT694B Spice Model v1.0 Last Revised 1/11/90 * .MODEL FZT694B NPN IS =1.59E-12 NF =1.001 BF =1009 IKF=0.26 VAF=45 +ISE=.253E-12 NE =1.445 NR =1 BR =40 IKR=1 VAR=30 ISC=0.326E-12 +NC =1.075 RB =0.2 RE =0.065 RC =0.075 CJC=35.5E-12 MJC=.465 +VJC=.515 CJE=258E-12 TF =.763E-9 TR =130E-9 *Note: This Model may be inaccurate for collector currents above 0.6A. * *$ * *ZETEX FZT696B Spice Model v2.0 Last Revised 25/1/05 * .MODEL FZT696B NPN IS =.98476E-12 NF =.999 BF =705 IKF=0.8 VAF=235 +ISE=8.1E-14 NE =1.36 NR =1.002 BR =20 IKR=.8 VAR=26 ISC=.66E-12 +NC =1.15 RB =.07 RE =.125 RC =.098 CJC=25.4E-12 MJC=.47 VJC=.445 +CJE=270E-12 TF =1.301E-9 TR =690E-9 XTB=1.4 +QUASIMOD=1 RCO=24 GAMMA=75E-8 * *$ * *ZETEX FZT705 Spice Model v1.0 Last Revised 9/8/90 * .SUBCKT FZT705 1 2 3 * C B E Q1 1 2 4 SUB704 Q2 1 4 3 SUB704 4 * .MODEL SUB704 PNP IS =3.35584E-14 BF =85 VAF=212 NF =1.002 IKF=.817 +ISE=3.6E-13 NE =4.1 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 +RB =1.1 RE =.4 RC =.0339 CJE=100E-12 CJC=37E-12 VJC=1.045 MJC=.595 .ENDS FZT705 * *$ * *ZETEX FZT705 Spice Model v1.0 Last Revised 9/8/90 * .SUBCKT FZT705 1 2 3 * C B E Q1 1 2 4 SUB704 Q2 1 4 3 SUB704 4 * .MODEL SUB704 PNP IS =3.35584E-14 BF =85 VAF=212 NF =1.002 IKF=.817 +ISE=3.6E-13 NE =4.1 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 +RB =1.1 RE =.4 RC =.0339 CJE=100E-12 CJC=37E-12 VJC=1.045 MJC=.595 .ENDS FZT705 * *$ * *ZETEX FZT755 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FZT755 PNP IS =3.2E-13 NF =1.0041 BF =150 IKF=1.6 VAF=85 +RCO=5 GAMMA=5E-9 ISE=8E-14 NE =1.57 NR =1.0008 BR =20 IKR=0.45 VAR=51 +ISC=6E-14 NC =1.079 RB =0.087 RE =0.08 RC =0.07 CJC=65E-12 MJC=0.4896 +VJC=0.7676 CJE=350E-12 TF =1.5E-9 TR =3E-7 XTB=1.4 QUASIMOD=1 *$ * *ZETEX FZT757 Spice Model v3.0 Last Revised 24/2/05 * .MODEL FZT757 PNP IS =1.305E-13 NF =1.0004 BF =120 IKF=.5 VAF=1060 +ISE=7.5E-13 NE =1.5 RCO=15 GAMMA=5E-8 NR =1 ISC=2E-13 NC =1.8 +VAR=50 BR =3.2 IKR=.5 RB =.1 RE =.19 RC =.2 CJC=48E-12 MJC=.56 +VJC=.775 CJE=445E-12 TF=3.03E-9 TR=1500E-9 NK=0.75 XTB=1.6 +TRE1=.0025 TRB1=.0025 TRC1=.0025 QUASIMOD=1 * *$ * *ZETEX FZT758 Spice Model v2.0 Last Revised 14/6/04 * .MODEL FZT758 PNP IS =1.305E-13 NF =1.0004 BF =150 VAF=350 +ISE=7.5E-13 NE =1.5 RCO=20 GAMMA=2.5E-8 QUASIMOD=1 NR =1 +ISC=2E-13 NC =1.8 VAR=30 BR =2.5 RB =.1 RE =.01 RC =.01 +CJC=58E-12 MJC=.56 VJC=.775 CJE=404E-12 TF =1E-9 TR =1200E-9 +XTB=1.7 * *$ * *ZETEX FZT795A Spice Model v1.0 Last revision 16/09/05 * .MODEL FZT795A PNP IS=7E-13 NF=1.005 BF=500 IKF=2 VAF=62 ISE=1E-14 +NE=1.4 NR=1 BR=10.1 VAR=25 ISC=4.1E-13 IKR=2 NC=1.07 RB=0.45 +RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 +TF=0.72E-9 TR=58E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +RCO=4.3 GAMMA=0.5E-7 * *$ * *ZETEX FZT795A Spice Model v1.0 Last revision 16/09/05 * .MODEL FZT795A PNP IS=7E-13 NF=1.005 BF=500 IKF=2 VAF=62 ISE=1E-14 +NE=1.4 NR=1 BR=10.1 VAR=25 ISC=4.1E-13 IKR=2 NC=1.07 RB=0.45 +RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 +TF=0.72E-9 TR=58E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +RCO=4.3 GAMMA=0.5E-7 * *$ * *ZETEX FZT796A Spice Model v2.0 Last Revised 24/1/05 * .MODEL FZT796A PNP IS=7E-13 NF=1.005 BF=450 IKF=2 VAF=450 ISE=1E-14 +NE=1.4 NR=1 BR=6.5 VAR=48 ISC=4.1E-13 IKR=0.4 NC=1.07 RB=0.05 +RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 TF=0.83E-9 +TR=130E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 RCO=13 GAMMA=2E-7 * *$ * *ZETEX FZT855 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FZT855 NPN IS =7.5E-13 BF =240 NF=0.995 VAF=350 ISE=4E-13 +NE=1.42 GAMMA=8E-8 RCO=2 XTB=1.4 BR=27 NR=1.0015 VAR=140 ISC=8E-12 +NC=1.3 RB=0.15 RE=0.018 RC=0.018 CJE=4.2E-10 CJC=6.6E-11 VJC=0.48 +MJC=0.41 TF =1.5E-9 TR=18E-8 QUASIMOD=1 * *$ * *ZETEX FZT857 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL FZT857 NPN IS=2E-12 NF=1.006 BF=226 IKF=5 VAF=595 ISE=3.6E-13 +NE=1.4088 NR=1.01 BR=40 IKR=94m VAR=33.5 ISC=1.502E-12 NC=1.067 +RB=.02 RE=.055 RC=.02 CJC=63E-12 MJC=.505 VJC=.491 CJE=1.1E-9 +TF=1.3E-9 TR=1.75E-6 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +VO=10 RCO=2.5 GAMMA=6E-8 * *$ * *ZETEX FZT857 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL FZT857 NPN IS=2E-12 NF=1.006 BF=226 IKF=5 VAF=595 ISE=3.6E-13 +NE=1.4088 NR=1.01 BR=40 IKR=94m VAR=33.5 ISC=1.502E-12 NC=1.067 +RB=.02 RE=.055 RC=.02 CJC=63E-12 MJC=.505 VJC=.491 CJE=1.1E-9 +TF=1.3E-9 TR=1.75E-6 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +VO=10 RCO=2.5 GAMMA=6E-8 * *$ * *ZETEX FZT955 Spice Model v2.0 Last Revised 24/2/05 * .MODEL FZT955 PNP IS =6E-13 BF =150 NF=1 VAF=40 ISE=4E-13 +NE=1.42 GAMMA=1E-8 RCO=1 XTB=1.4 BR=21 NR=1.0015 VAR=19 ISC=8E-12 +NC=1.3 RB=0.15 RE=0.023 RC=0.018 CJE=1190E-12 VJE=0.92 MJE=0.44 +CJC=216E-12 VJC=0.87 MJC=0.54 TF =9E-10 TR=11E-8 QUASIMOD=1 * *$ * *ZETEX FZT956 Spice Model v3.0 Last Revised 24/2/05 * .MODEL FZT956 PNP IS =3E-12 BF =215 NF=1 VAF=86 IKF=2 ISE=6.5E-13 +NE=1.58 GAMMA=1E-8 RCO=1.4 XTB=1.4 BR=18 NR=1 VAR=59 ISC=6E-12 +NC=1.6 RB=0.05 RE=0.02 RC=0.01 CJC=191E-12 MJC=0.5535 VJC=0.8577 +CJE=1.08E-9 TF=0.895E-9 TR=118E-9 QUASIMOD=1 * *$ * *ZETEX FZT956 Spice Model v3.0 Last Revised 24/2/05 * .MODEL FZT956 PNP IS =3E-12 BF =215 NF=1 VAF=86 IKF=2 ISE=6.5E-13 +NE=1.58 GAMMA=1E-8 RCO=1.4 XTB=1.4 BR=18 NR=1 VAR=59 ISC=6E-12 +NC=1.6 RB=0.05 RE=0.02 RC=0.01 CJC=191E-12 MJC=0.5535 VJC=0.8577 +CJE=1.08E-9 TF=0.895E-9 TR=118E-9 QUASIMOD=1 * *$ * *ZETEX FZT957 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL FZT957 PNP IS=1.3152E-12 NF=1.0106 BF=215 IKF=4 VAF=325 +ISE=5.5E-13 NE=1.524 NR=1.0104 BR=8 IKR=0.63 VAR=110 ISC=6E-12 +NC=1.8 RB=0.25 RE=0.07 RC=0.07 CJC=140E-12 MJC=0.5432 VJC=0.7592 +CJE=1.1E-9 TF=1.23E-9 TR=560E-9 XTB=1.4 TRB1=.005 TRE1=.005 +QUASIMOD=1 VO=10 RCO=6.5 GAMMA=0.8E-7 * *$ * *ZETEX FZT957 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL FZT957 PNP IS=1.3152E-12 NF=1.0106 BF=215 IKF=4 VAF=325 +ISE=5.5E-13 NE=1.524 NR=1.0104 BR=8 IKR=0.63 VAR=110 ISC=6E-12 +NC=1.8 RB=0.25 RE=0.07 RC=0.07 CJC=140E-12 MJC=0.5432 VJC=0.7592 +CJE=1.1E-9 TF=1.23E-9 TR=560E-9 XTB=1.4 TRB1=.005 TRE1=.005 +QUASIMOD=1 VO=10 RCO=6.5 GAMMA=0.8E-7 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=21JUL2010 *VERSION=1 * .MODEL MJD340 NPN IS=2.3E-13 NF=1.003 BF=150 IKF=1.35 + VAF=295 RCO=20 GAMMA=300E-9 ISE=1.1E-13 NE 1.33 NR=1.001 + BR=8 VAR=43 ISC=1.8E-13 NC=1.19 RC=0.085 RB 0.35 RE 0.2 + CJC=45E-12 MJC=0.41 VJC=0.6 CJE=352E-12 TF=0.6E-9 TR=5.5E-7 + XTB=1.4 QUASIMOD=1 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=21JUL2010 *VERSION=1 * .MODEL MJD350 PNP IS=1.305E-13 NF=1.0004 BF=120 IKF=.5 VAF=1060 + ISE=7.5E-13 NE=1.5 RCO=15 GAMMA=5E-8 NR=1 ISC=2E-13 NC=1.8 + VAR=50 BR=3.2 IKR=.5 RB=.1 RE=.19 RC=.2 CJC=48E-12 MJC=.56 + VJC=.775 CJE=445E-12 TF=3.03E-9 TR=1500E-9 NK=0.75 XTB=1.6 + TRE1=.0025 TRB1=.0025 TRC1=.0025 QUASIMOD=1 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMBT5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMBT5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMBT5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ *SRC=MMBTA42;DI_MMBTA42;BJTs NPN; Si; 300V 0.500A 219MHz Diodes Inc. NPN Transistor .MODEL DI_MMBTA42 NPN (IS=51.0f NF=1.00 BF=194 VAF=312 + IKF=0.182 ISE=34.9p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.450 RE=11.6 RB=46.3 RC=4.63 + XTB=1.5 CJE=58.7p VJE=1.10 MJE=0.500 CJC=18.9p VJC=0.300 + MJC=0.300 TF=481p TR=115n EG=1.12 ) *SRC=MMBTA42;DI_MMBTA42;BJTs NPN; Si; 300V 0.500A 219MHz Diodes Inc. NPN Transistor .MODEL DI_MMBTA42 NPN (IS=51.0f NF=1.00 BF=194 VAF=312 + IKF=0.182 ISE=34.9p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.450 RE=11.6 RB=46.3 RC=4.63 + XTB=1.5 CJE=58.7p VJE=1.10 MJE=0.500 CJC=18.9p VJC=0.300 + MJC=0.300 TF=481p TR=115n EG=1.12 ) *SRC=MMBTA92;DI_MMBTA92;BJTs PNP; Si; 300V 0.500A 60.0MHz Diodes Inc. Transistor .MODEL DI_MMBTA92 PNP (IS=177f NF=1.00 BF=239 VAF=312 + IKF=72.9m ISE=33.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.180 RE=1.16 RB=4.63 RC=0.463 + XTB=1.5 CJE=125p VJE=1.10 MJE=0.500 CJC=40.2p VJC=0.300 MJC=0.300 + TF=2.18n TR=415n EG=1.12 ) *SRC=MMBTA92;DI_MMBTA92;BJTs PNP; Si; 300V 0.500A 60.0MHz Diodes Inc. Transistor .MODEL DI_MMBTA92 PNP (IS=177f NF=1.00 BF=239 VAF=312 + IKF=72.9m ISE=33.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.180 RE=1.16 RB=4.63 RC=0.463 + XTB=1.5 CJE=125p VJE=1.10 MJE=0.500 CJC=40.2p VJC=0.300 MJC=0.300 + TF=2.18n TR=415n EG=1.12 ) * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E1 6=C1 * 2=B1 5=B2 * 3=C2 4=E2 * .SUBCKT MMDT5401 1 2 3 4 5 6 Q1 6 2 1 Mod1 Q2 3 5 4 Mod1 * .MODEL Mod1 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E1 6=C1 * 2=B1 5=B2 * 3=C2 4=E2 * .SUBCKT MMDT5401 1 2 3 4 5 6 Q1 6 2 1 Mod1 Q2 3 5 4 Mod1 * .MODEL Mod1 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 .ENDS * *$ * *Diodes DMMT5451 Spice Model v1.0 Last Revised 17/02/09 * *.MODEL 5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ .MODEL 5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ * * (c) 2009 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E1 6=C1 * 2=B1 5=B2 * 3=C2 4=E2 * .SUBCKT MMDT5551 1 2 3 4 5 6 Q1 6 2 1 Mod1 Q2 3 5 4 Mod1 * .MODEL Mod1 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMST5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMST5401 PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMST5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=08FEB2011 *VERSION=2 * .MODEL MMST5551 NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ *SRC=MMSTA42;DI_MMSTA42;BJTs NPN; Si; 300V 0.200A 347MHz Diodes Inc. BJTs .MODEL DI_MMSTA42 NPN (IS=109f NF=1.00 BF=219 VAF=312 + IKF=0.425 ISE=69.3p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=1.05 RE=1.21 RB=4.86 RC=0.486 + XTB=1.5 CJE=32.9p VJE=1.10 MJE=0.500 CJC=10.6p VJC=0.300 + MJC=0.300 TF=441p TR=72.5n EG=1.12 ) *SRC=MMSTA92;DI_MMSTA92;BJTs PNP; Si; 300V 0.100A 60.0MHz Diodes Inc. BJTs .MODEL DI_MMSTA92 PNP (IS=53.7f NF=1.00 BF=164 VAF=312 + IKF=66.8m ISE=25.7p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.165 RE=0.565 RB=2.26 RC=0.226 + XTB=1.5 CJE=52.0p VJE=1.10 MJE=0.500 CJC=16.8p VJC=0.300 + MJC=0.300 TF=2.46n TR=426n EG=1.12 ) *ZETEX SXTA42 Spice Model v2.0 Last Revised 24/2/05 * .MODEL SXTA42 NPN IS =5E-14 NF =1 BF =230 IKF=250E-3 +VAF=610 ISE=9E-15 NE =1.28 RCO=75 GAMMA=3.1E-7 +NR =1 BR =5 VAR=45 ISC=5e-12 NC =1.3 +RB =7 RE =0.07 RC =0.07 QUASIMOD=1 +CJC=9.26E-12 MJC=0.241 VJC=0.3905 CJE=68.6E-12 +TF =1.1E-9 TR =0.9e-6 XTB=1.4 * *$ * * .SUBCKT ZDT694 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 NPN IS=1.59E-12 NF=1.001 BF=1009 IKF=0.26 VAF=45 + ISE=.253E-12 NE=1.445 NR=1 BR=40 IKR=1 VAR=30 ISC=0.326E-12 + NC=1.075 RB=0.2 RE=0.065 RC=0.075 CJC=35.5E-12 MJC=.465 + VJC=.515 CJE=258E-12 TF=.763E-9 TR=130E-9 * .ENDS ZDT694 * .SUBCKT ZDT694 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 NPN IS=1.59E-12 NF=1.001 BF=1009 IKF=0.26 VAF=45 + ISE=.253E-12 NE=1.445 NR=1 BR=40 IKR=1 VAR=30 ISC=0.326E-12 + NC=1.075 RB=0.2 RE=0.065 RC=0.075 CJC=35.5E-12 MJC=.465 + VJC=.515 CJE=258E-12 TF=.763E-9 TR=130E-9 * .ENDS ZDT694 .SUBCKT ZDT795A 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 PNP IS=7E-13 NF=1.005 BF=500 IKF=2 VAF=62 ISE=1E-14 + NE=1.4 NR=1 BR=10.1 VAR=25 ISC=4.1E-13 IKR=2 NC=1.07 RB=0.45 + RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 + TF=0.72E-9 TR=58E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=4.3 GAMMA=0.5E-7 * .ENDS ZDT795A * .MODEL ZTX455 NPN IS =5.6E-14 BF =260 VAF=660 NF =.992 IKF=.155 ISE=3.1E-14 +NE =1.2502 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 RB =1.1 +RE =.161 RC =.0339 CJC=11.6E-12 TF =.75E-9 CJE=53.5E-12 TR =100E-9 VJC=.505 +MJC=.455 * * *ZETEX ZTX457 Spice Model v2.0 Last Revised 24/2/05 * .MODEL ZTX457 NPN IS =5E-14 NF =1 +BF =250 IKF=500E-3 VAF=1020 ISE=2.5E-14 NE =1.38 +RCO=60 GAMMA=10E-7 NR =1 BR =5 IKR=0 VAR=55 ISC=5e-12 +NC =1.31 RB =3 RE =0.05 RC =0.05 QUASIMOD=1 +CJC=10.95E-12 MJC=0.265 VJC=0.3905 CJE=125.2E-12 +TF =0.6E-9 TR =0.66e-6 XTB=1.4 * *$ * *ZETEX ZTX458 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL ZTX458 NPN IS=5.32E-14 NF=1 BF=230 IKF=1.5 VAF=1500 + ISE=2.1E-14 NE=1.385 NR=1.05 BR=8 IKR=0.7 VAR=64 ISC=6.42E-12 + NC=1.25 RB=0.5 RE=0.224 RC=0.134 QUASIMOD=1 RCO=80 GAMMA=4E-7 + CJC=9.5E-12 MJC=0.32 VJC=0.4 CJE=115E-12 MJE=0.37 VJE=0.8 + TF=1.3E-9 TR=16E-6 TRC1=.004 TRB1=.004 TRE1=.004 XTB=1.4 * *$ * *ZETEX ZTX558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL ZTX558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 * *$ * *ZETEX ZTX558 Spice Model v3.0 Last Revised 20/09/2007 * .MODEL ZTX558 PNP IS=7.84E-14 NF=1 BF=210 IKF=1.8 VAF=349 ISE=3.35E-14 + NE=1.69 NR=1 BR=3.4 IKR=0.15 VAR=82 ISC=9.42E-12 NC=1.05 RB=0.5 RE=0.1 + RC=0.1 QUASIMOD=1 RCO=54 GAMMA=13e-6 CJC=20.5E-12 MJC=0.38 VJC=0.44 + CJE=115E-12 MJE=0.43 VJE=0.85 TF=0.9E-9 TR=18E-5 TRC1=.015 TRB1=.015 + TRE1=.015 XTB=1.4 * *$ * *ZETEX ZTX560 Spice Model v2.0 Last Revised 24/2/05 * .MODEL ZTX560 PNP IS=4E-14 NF=0.98 BF=140 VAF=104 ISE=1E-12 NE=1.54 +RCO=100 GAMMA=1.5E-7 NR=1 BR=2 VAR=100 ISC=1e-13 NC=2 IKR=10E-3 +RB=25 RE=.3 RC=.3 CJC=29E-12 MJC=0.364 VJC=0.511 CJE=100.3E-12 +MJE=0.419 VJE=0.877 TF=2E-10 TR=1.5e-6 XTB=1.5 QUASIMOD=1 * *$ * *ZETEX ZTX605 Spice Model v1.0 Last Revised 24/6/93 * .SUBCKT ZTX605 1 2 3 * C B E Q1 1 2 4 SUB605 Q2 1 4 3 SUB605 3.46 * .MODEL SUB605 NPN IS=4.8E-14 BF=170 VAF=542 NF=1.0039 IKF=0.2 ISE=1.5E-14 +NE=1.55 BR=12 VAR=20 NR=1.007 IKR=0.35 ISC=7.486E-14 NC=1.0984 RB=0.17 RE=0.3 +RC=0.14 CJE=81E-12 CJC=10.8E-12 VJC=0.58 MJC=0.41 TF=1.024E-9 TR=700E-9 .ENDS ZTX605 * *$ * *ZETEX ZTX657 Spice Model v1.0 Last Revised 27/7/05 * .MODEL ZTX657 NPN IS=2.3E-13 NF=1.003 BF=150 IKF=1.35 +VAF=295 RCO=20 GAMMA=300E-9 ISE=1.1E-13 NE =1.33 NR=1.001 +BR=8 VAR=43 ISC=1.8E-13 NC=1.19 RC=0.085 RB =0.35 RE =0.2 +CJC=45E-12 MJC=0.41 VJC=0.6 CJE=352E-12 TF=0.6E-9 TR=5.5E-7 +XTB=1.4 QUASIMOD=1 * *$ * *ZETEX ZTX658 Spice Model v2.0 Last Revised 21/1/05 * .MODEL ZTX658 NPN IS=1.3E-13 NF=1.0025 BF=150 IKF=0.7 VAF=154 +ISE=0.7E-13 NE=1.4 NR=1.0012 BR=8 IKR=0.42 VAR=48 +ISC=3E-13 NC=1.3 RB=0.04 RE=0.0875 RC=0.05 +CJC=24.77E-12 MJC=0.322 VJC=0.432 CJE=354E-12 MJE=0.36 +VJE=0.824 TF=0.62E-9 TR=700E-9 XTB=1.55 +QUASIMOD=1 RCO=38 GAMMA=20E-8 * *$ * *ZETEX ZTX694B Spice Model v1.0 Last Revised 1/11/90 * .MODEL ZTX694B NPN IS =1.59E-12 NF =1.001 BF =1009 IKF=0.26 VAF=45 +ISE=.253E-12 NE =1.445 NR =1 BR =40 IKR=1 VAR=30 ISC=0.326E-12 +NC =1.075 RB =0.2 RE =0.065 RC =0.075 CJC=35.5E-12 MJC=.465 +VJC=.515 CJE=258E-12 TF =.763E-9 TR =130E-9 *Note: This Model may be inaccurate for collector currents above 0.6A. * *$ * *ZETEX ZTX696B Spice Model v2.0 Last Revised 25/1/05 * .MODEL ZTX696B NPN IS =.98476E-12 NF =.999 BF =705 IKF=0.8 VAF=235 +ISE=8.1E-14 NE =1.36 NR =1.002 BR =20 IKR=.8 VAR=26 ISC=.66E-12 +NC =1.15 RB =.07 RE =.125 RC =.098 CJC=25.4E-12 MJC=.47 VJC=.445 +CJE=270E-12 TF =1.301E-9 TR =690E-9 XTB=1.4 +QUASIMOD=1 RCO=24 GAMMA=75E-8 * *$ * *ZETEX ZTX705 Spice Model v1.0 Last Revised 9/8/90 * .SUBCKT ZTX705 1 2 3 * C B E Q1 1 2 4 SUB704 Q2 1 4 3 SUB704 4 * .MODEL SUB704 PNP IS =3.35584E-14 BF =85 VAF=212 NF =1.002 IKF=.817 +ISE=3.6E-13 NE =4.1 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 +RB =1.1 RE =.4 RC =.0339 CJE=100E-12 CJC=37E-12 VJC=1.045 MJC=.595 .ENDS ZTX705 * *$ * *ZETEX ZTX757 Spice Model v3.0 Last Revised 24/2/05 * .MODEL ZTX757 PNP IS =1.305E-13 NF =1.0004 BF =120 IKF=.5 VAF=1060 +ISE=7.5E-13 NE =1.5 RCO=15 GAMMA=5E-8 NR =1 ISC=2E-13 NC =1.8 +VAR=50 BR =3.2 IKR=.5 RB =.1 RE =.19 RC =.2 CJC=48E-12 MJC=.56 +VJC=.775 CJE=445E-12 TF=3.03E-9 TR=1500E-9 NK=0.75 XTB=1.6 +TRE1=.0025 TRB1=.0025 TRC1=.0025 QUASIMOD=1 * *$ * *ZETEX ZTX758 Spice Model v2.0 Last Revised 14/6/04 * .MODEL ZTX758 PNP IS =1.305E-13 NF =1.0004 BF =150 VAF=350 +ISE=7.5E-13 NE =1.5 RCO=20 GAMMA=2.5E-8 QUASIMOD=1 NR =1 +ISC=2E-13 NC =1.8 VAR=30 BR =2.5 RB =.1 RE =.01 RC =.01 +CJC=58E-12 MJC=.56 VJC=.775 CJE=404E-12 TF =1E-9 TR =1200E-9 +XTB=1.7 * *$ * *ZETEX ZTX795A Spice Model v1.0 Last revision 16/09/05 * .MODEL ZTX795A PNP IS=7E-13 NF=1.005 BF=500 IKF=2 VAF=62 ISE=1E-14 +NE=1.4 NR=1 BR=10.1 VAR=25 ISC=4.1E-13 IKR=2 NC=1.07 RB=0.45 +RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 +TF=0.72E-9 TR=58E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +RCO=4.3 GAMMA=0.5E-7 * *$ * *ZETEX ZTX796A Spice Model v2.0 Last Revised 4/3/05 * .MODEL ZTX796A PNP IS=7E-13 NF=1.005 BF=450 IKF=2 VAF=450 ISE=1E-14 +NE=1.4 NR=1 BR=6.5 VAR=48 ISC=4.1E-13 IKR=0.4 NC=1.07 RB=0.05 +RE=0.06 RC=0.14 CJC=52E-12 MJC=0.515 VJC=0.65 CJE=280E-12 TF=0.83E-9 +TR=130E-8 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 RCO=13 GAMMA=2E-7 * *$ * *ZETEX ZTX855 Spice Model v2.0 Last Revised 24/2/05 * .MODEL ZTX855 NPN IS =7.5E-13 BF =240 NF=0.995 VAF=350 ISE=4E-13 +NE=1.42 GAMMA=8E-8 RCO=2 XTB=1.4 BR=27 NR=1.0015 VAR=140 ISC=8E-12 +NC=1.3 RB=0.15 RE=0.018 RC=0.018 CJE=4.2E-10 CJC=6.6E-11 VJC=0.48 +MJC=0.41 TF =1.5E-9 TR=18E-8 QUASIMOD=1 * *$ * *ZETEX ZTX857 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL ZTX857 NPN IS=2E-12 NF=1.006 BF=226 IKF=5 VAF=595 ISE=3.6E-13 +NE=1.4088 NR=1.01 BR=40 IKR=94m VAR=33.5 ISC=1.502E-12 NC=1.067 +RB=.02 RE=.055 RC=.02 CJC=63E-12 MJC=.505 VJC=.491 CJE=1.1E-9 +TF=1.3E-9 TR=1.75E-6 XTB=1.4 TRB1=.005 TRE1=.005 QUASIMOD=1 +VO=10 RCO=2.5 GAMMA=6E-8 * *$ * *ZETEX ZTX955 Spice Model v3.0 Last Revised 24/2/05 * .MODEL ZTX955 PNP IS =6E-13 BF =150 NF=1 VAF=40 ISE=4E-13 +NE=1.42 GAMMA=1E-8 RCO=1 XTB=1.4 BR=21 NR=1.0015 VAR=19 ISC=8E-12 +NC=1.3 RB=0.15 RE=0.023 RC=0.018 CJE=1190E-12 VJE=0.92 MJE=0.44 +CJC=216E-12 VJC=0.87 MJC=0.54 TF =9E-10 TR=11E-8 QUASIMOD=1 * *$ * *ZETEX ZTX956 Spice Model v3.0 Last Revised 24/2/05 * .MODEL ZTX956 PNP IS =3E-12 BF =215 NF=1 VAF=86 IKF=2 ISE=6.5E-13 +NE=1.58 GAMMA=1E-8 RCO=1.4 XTB=1.4 BR=18 NR=1 VAR=59 ISC=6E-12 +NC=1.6 RB=0.05 RE=0.02 RC=0.01 CJC=191E-12 MJC=0.5535 VJC=0.8577 +CJE=1.08E-9 TF=0.895E-9 TR=118E-9 QUASIMOD=1 * *$ * *ZETEX ZTX957 Spice Model v2.0 Last Revised 21/01/2005 * .MODEL ZTX957 PNP IS=1.3152E-12 NF=1.0106 BF=215 IKF=4 VAF=325 +ISE=5.5E-13 NE=1.524 NR=1.0104 BR=8 IKR=0.63 VAR=110 ISC=6E-12 +NC=1.8 RB=0.25 RE=0.07 RC=0.07 CJC=140E-12 MJC=0.5432 VJC=0.7592 +CJE=1.1E-9 TF=1.23E-9 TR=560E-9 XTB=1.4 TRB1=.005 TRE1=.005 +QUASIMOD=1 VO=10 RCO=6.5 GAMMA=0.8E-7 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=23JUL2010 *VERSION=2 * .MODEL ZTX958 PNP IS=1.601E-12 NF=1.01 BF=175 IKF=2.8 VAF=530 ISE=1.7E-13 + NE=1.46 NR=1.05 BR=5 IKR=0.8 VAR=28 ISC=5E-11 NC=1.7 RB=0.25 RE=0.038 + RC=0.035 CJC=113E-12 MJC=0.507 VJC=0.595 CJE=1.05E-9 TF=1.26E-9 TR=1.28E-6 + XTB=1.4 TRB1=0.005 TRE1=0.005 QUASIMOD=1 VO=10 RCO=7 GAMMA=0.5E-7 * *$ *DIODES_INC_SPICE_MODEL ZX5T955G *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL ZX5T955G PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *DIODES_INC_SPICE_MODEL ZX5T955Z *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL ZX5T955Z PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXTN04120HFF Spice Model v1.0 Last Revised 09/02/07 * .SUBCKT ZXTN04120HFF 1 2 3 * C B E Q1 1 2 4 SUB605 Q2 1 4 3 SUB605 3.46 * .MODEL SUB605 NPN IS=4.8E-14 BF=170 VAF=542 NF=1.0039 IKF=0.2 ISE=1.5E-14 +NE=1.55 BR=12 VAR=20 NR=1.007 IKR=0.35 ISC=7.486E-14 NC=1.0984 RB=0.17 RE=0.3 +RC=0.14 CJE=81E-12 CJC=10.8E-12 VJC=0.58 MJC=0.41 TF=1.024E-9 TR=700E-9 .ENDS ZXTN04120HFF * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=17Dec2013 *VERSION=1 * .SUBCKT ZXTN04120HK 1 2 3 * C B E Q1 1 2 4 SUB04120 Q2 1 4 3 SUB04120 3.46 .MODEL SUB04120 NPN IS=4.8E-14 BF=170 VAF=542 NF=1.0039 IKF=0.2 ISE=1.5E-14 +NE=1.55 BR=12 VAR=20 NR=1.007 IKR=0.35 ISC=7.486E-14 NC=1.0984 RB=0.17 RE=0.3 +RC=0.14 CJE=81E-12 CJC=10.8E-12 VJC=0.58 MJC=0.41 TF=1.024E-9 TR=700E-9 .ENDS ZXTN04120HK * * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXTN08400BFF Spice Model v1.0 Last Revised 12/10/07 * .MODEL ZXTN08400BFF NPN IS=3.3E-13 NF=1 BF=215 IKF=2 VAF=1500 ISE=1.3E-13 + NE=1.43 NR=1 BR=11.3 IKR=0.2 VAR=70 ISC=1E-12 NC=1.15 RB=0.2 RE=0.075 + RC=0.036 CJC=31E-12 MJC=0.33 VJC=0.38 CJE=360E-12 MJE=0.34 VJE=0.7 + TF=19E-10 TR=170E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=36 GAMMA=15E-7 *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=CADENCE PSPICE 15.7 *DATE=01DEC2010 *VERSION=1 * .MODEL ZXTN10150D NPN IS=7.5E-13 NF=1.008 BF=440 IKF=3 + VAF=220 ISE=1E-13 NE=1.4 NR=1.008 BR=36 IKR=0.5 + VAR=39.6 ISC=1E-12 NC=1.2 RB=0.8 RE=0.026 RC=0.046 + CJC=26E-12 MJC=0.4 VJC=0.4 CJE=220E-12 MJE=0.35 VJE=0.73 + TF=0.5E-9 TR=380E-9 RCO=9 GAMMA=2E-7 QUASIMOD=1 + TRE1=0.0045 TRB1=0.0035 TRC1=0.0045 XTB=1.5 XTI=4 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=27-Jan-2014 *VERSION=1 * .MODEL ZXTN4004K NPN IS=7.5E-13 NF=1.008 BF=440 IKF=3 + VAF=220 ISE=1E-13 NE=1.4 NR=1.008 BR=36 IKR=0.5 + VAR=39.6 ISC=1E-12 NC=1.2 RB=0.8 RE=0.026 RC=0.046 + CJC=26E-12 MJC=0.4 VJC=0.4 CJE=220E-12 MJE=0.35 VJE=0.73 + TF=0.5E-9 TR=380E-9 RCO=9 GAMMA=2E-7 QUASIMOD=1 + TRE1=0.0045 TRB1=0.0035 TRC1=0.0045 XTB=1.5 XTI=4 * * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=27-Jan-2014 *VERSION=1 * .MODEL ZXTN4004K NPN IS=7.5E-13 NF=1.008 BF=440 IKF=3 + VAF=220 ISE=1E-13 NE=1.4 NR=1.008 BR=36 IKR=0.5 + VAR=39.6 ISC=1E-12 NC=1.2 RB=0.8 RE=0.026 RC=0.046 + CJC=26E-12 MJC=0.4 VJC=0.4 CJE=220E-12 MJE=0.35 VJE=0.73 + TF=0.5E-9 TR=380E-9 RCO=9 GAMMA=2E-7 QUASIMOD=1 + TRE1=0.0045 TRB1=0.0035 TRC1=0.0045 XTB=1.5 XTI=4 * * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=27-Jan-2014 *VERSION=1 * .MODEL ZXTN4004Z NPN IS=7.5E-13 NF=1.008 BF=440 IKF=3 + VAF=220 ISE=1E-13 NE=1.4 NR=1.008 BR=36 IKR=0.5 + VAR=39.6 ISC=1E-12 NC=1.2 RB=0.8 RE=0.026 RC=0.046 + CJC=26E-12 MJC=0.4 VJC=0.4 CJE=220E-12 MJE=0.35 VJE=0.73 + TF=0.5E-9 TR=380E-9 RCO=9 GAMMA=2E-7 QUASIMOD=1 + TRE1=0.0045 TRB1=0.0035 TRC1=0.0045 XTB=1.5 XTI=4 * * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JUL2010 *VERSION=2 * .MODEL ZXTN5551FL NPN IS=6.5E-15 NF=1 BF=110 VAF=288 ISE=1.0E-14 + NE=1.5 NR=1 BR=4.5 VAR=70 ISC=3E-12 NC=1.35 RC=0.5 RB =0.26 RE =0.23 + CJC=6.1E-12 MJC=0.31 VJC=0.4 CJE=57E-12 MJE=0.35 VJE=0.8 TF=0.2E-9 + TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=170 VO=35 GAMMA=2.2E-7 * *$ *ZETEX ZXTP05120HFF Spice Model v1.0 Last Revised 08/02/07 * .SUBCKT ZXTP05120HFF 1 2 3 * C B E Q1 1 2 4 SUB704 Q2 1 4 3 SUB704 4 * .MODEL SUB704 PNP IS =3.35584E-14 BF =85 VAF=212 NF =1.002 IKF=.817 +ISE=3.6E-13 NE =4.1 BR =24 VAR=6 NR =.999 IKR=.114 ISC=1.406E-13 NC =1.13 +RB =1.1 RE =.4 RC =.0339 CJE=100E-12 CJC=37E-12 VJC=1.045 MJC=.595 .ENDS ZXTP05120HFF * *$ * *ZETEX ZXTP08400BFF Spice Model v1.1 Last Revised 15/08/07 * .MODEL ZXTP08400BFF PNP IS=3.8E-13 BF=200 NF=1 VAF=250 ISE=2E-13 NE=1.48 +BR=5 NR=1 VAR=65 ISC=3.8E-13 NC=1.05 RC=0.045 RE=0.068 RB=0.1 +CJE=370E-12 VJE=0.8 MJE=0.43 CJC=65E-12 VJC=0.5 MJC=0.43 +TF=1.2E-9 TR=2400E-9 RCO=14 GAMMA=7E-8 QUASIMOD=1 XTB=1.5 * *$ * *DIODES_INC_SPICE_MODEL ZXTP2014G *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL ZXTP2014G PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *DIODES_INC_SPICE_MODEL ZXTP2014Z *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL ZXTP2014Z PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *DIODES_INC_SPICE_MODEL ZXTP2014Z *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=28Dec2012 *VERSION=1 .MODEL ZXTP2014Z PNP IS=370E-14 NF=.99 BF=180 ISE=150E-15 NE=1.35 + BR=6 ISC=260E-15 NC=1.1 NR=.99 CJC=121E-12 MJC=0.4 VJC=0.6 + CJE=687E-12 MJE=0.4 VJE=0.75 RC=40m RE=40m RB=.18 TF=.8n TR=150n XTB=1.65 NK=.78 IKF=5.1 EG=1.4 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXTP23140BFH Spice Model v1.0 Last Revised 04/10/07 * .MODEL ZXTP23140BFH PNP IS=4E-13 NF=1 BF=230 VAF=99 ISE=1.2E-13 IKF=6 + NE=1.4 BR=16 VAR=5.15 ISC=2E-13 NC=1.09 RC=0.0045 RB=0.15 RE=0.014 + QUASIMOD=1 RCO=1.4 GAMMA=7E-9 CJC=103E-12 MJC=0.405 VJC=0.55 CJE=630E-12 + MJE=0.47 VJE=0.95 TF=0.9E-9 TR=5E-8 TRC1=.003 TRB1=.003 TRE1=.003 XTB=1.4 * *$ * *ZETEX ZXTP25140BFH Spice Model v1.0 Last Revised 08/10/07 * .MODEL ZXTP25140BFH PNP IS=1.6E-13 NF=1 BF=210 VAF=175 ISE=3E-14 IKF=4.2 + NE=1.4 BR=12 VAR=5.15 ISC=1E-13 NC=1.08 IKR=0.7 RC=0.013 RB=0.2 RE=0.016 + QUASIMOD=1 RCO=4 GAMMA=1.4E-8 CJC=42E-12 MJC=0.32 VJC=0.44 CJE=237E-12 + MJE=0.44 VJE=0.85 TF=0.95E-9 TR=22E-8 TRC1=.005 TRB1=.005 TRE1=.005 XTB=1.4 * *$ * *ZETEX ZXTP25140BFH Spice Model v1.0 Last Revised 08/10/07 * .MODEL ZXTP25140BFH PNP IS=1.6E-13 NF=1 BF=210 VAF=175 ISE=3E-14 IKF=4.2 + NE=1.4 BR=12 VAR=5.15 ISC=1E-13 NC=1.08 IKR=0.7 RC=0.013 RB=0.2 RE=0.016 + QUASIMOD=1 RCO=4 GAMMA=1.4E-8 CJC=42E-12 MJC=0.32 VJC=0.44 CJE=237E-12 + MJE=0.44 VJE=0.85 TF=0.95E-9 TR=22E-8 TRC1=.005 TRB1=.005 TRE1=.005 XTB=1.4 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JUL2010 *VERSION=2 * .MODEL ZXTP5401FL PNP IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 + NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 + TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8 * *$