* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=17Jun2013 *VERSION=1 * .MODEL 2DB1713 PNP IS=1.252E-12 NF=1.0119 BF=770 IKF=2.6 VAF=11 +ISE=1.3185E-13 NE=1.4832 NR=1.0047 BR=350 IKR=0.32 VAR=10.5 +ISC=5.2648E-14 NC=1.186 RB=0.053 RE=0.031 RC=0.044 CJC=137E-12 +MJC=0.34 VJC=0.275 CJE=280E-12 TF=0.75E-9 TR=2.3E-9 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=09/01/2009 *VERSION=1 * .MODEL 2DD2652 NPN IS=2.66E-13 BF=550 IKF=2.25 VAF=34.6 + ISE=5.7E-14 NE=1.425 BR=280 IKR=0.9 VAR=12.25 + ISC=2.76E-13 NC=1.46 RB=0.22 RE=0.055 RC=0.038 + CJC=34.2E-12 MJC=0.298 VJC=0.441 CJE=103.5E-12 + MJE=0.357 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 * *$ *ZETEX BCX6825 Spice Model v1.0 Last Revised 11/11/04 * .MODEL BCX6825 NPN IS =1.04E-13 BF =195 IKF =1.9 VAF =160 + ISE=1.83E-14 NE =1.35 NR =1.00 BR =140 IKR=0.5 + VAR=30 ISC=6.00E-12 NC =1.5 RB =0.3 RE =0.065 + RC =0.11 CJC=25.37E-12 MJC=0.3281 VJC=0.464 + CJE=122E-12 MJE=0.3412 VJE=0.7631 TF =0.86E-9 + TR =12.5E-9 * *$ * *ZETEX BCX6825Q Spice Model v1.0 Last Revised 11/11/04 * .MODEL BCX6825Q NPN IS =1.04E-13 BF =195 IKF =1.9 VAF =160 + ISE=1.83E-14 NE =1.35 NR =1.00 BR =140 IKR=0.5 + VAR=30 ISC=6.00E-12 NC =1.5 RB =0.3 RE =0.065 + RC =0.11 CJC=25.37E-12 MJC=0.3281 VJC=0.464 + CJE=122E-12 MJE=0.3412 VJE=0.7631 TF =0.86E-9 + TR =12.5E-9 * *$ * *DIODES_BFS17N_SPICE_MODEL *DATE=06Mar2024 *VERSION=1.0 *ORIGIN=DT *SIMULATOR=SIMETRIX * .MODEL BFS17N NPN (IS=18.13e-017 NF=1.00 BF=95 VAF=59.7 + IKF=395.2m ISE=3.21f NE=2.00 BR=4.00 NR=1.00 NK=0.65 ISC=15f + VAR=12.0 IKR=405.0m RE=0.13 RB=4.12 RC=0.412 RCO=90.2 FC=0.9 + XTB=1.6 CJE=2.07p VJE=0.90 MJE=0.500 CJC=0.261p VJC=0.300 + MJC=0.300 TF=15.7p TR=7.47n EG=1.12 + TRE1=0.003 TRB1=0.003 TRC1=0.073 GAMMA=1.8n QUASIMOD=1) * *$ * ****************************************************************************** * (c) 2024 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** *DIODES_INC_SPICE_MODEL_DSS20200L *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=30/10/2012 *VERSION=1 .MODEL DSS20200L PNP IS=2.5E-13 BF=400 NF=1 VAF=18.7 IKF=3.8 + ISE=1.9E-13 NE=1.5 BR=110 NR=1 VAR=5 IKR=2 ISC=1.3e-13 NC=1.45 RE=0.01 + RB=0.2 RC=0.02 CJE=199E-12 VJE=0.9 MJE=0.48 CJC=80E-12 VJC=0.53 + MJC=0.3 TF=3.8E-10 TR=3.8e-9 TRB1=.02 XTB=1.5 * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=SIMETRIX *DATE=15-Dec-2017 *VERSION=1 * .MODEL DSS20201L NPN IS=2.8E-13 NF=1 BF=390 IKF=9 NK=0.73 VAF=67 + ISE=7E-14 NE =1.4 NR =1 BR =36 IKR=1.7 VAR=14 ISC=4e-13 NC=1.4 RB=0.15 + RE =.008 RC =.006 RCO=0.29 GAMMA=1.1E-9 CJC=47E-12 MJC=0.33 VJC=0.49 + CJE=196E-12 MJE=0.34 VJE=0.68 TF=0.7E-9 TR=20e-9 XTB=1.4 TRE1=.005 + TRB1=.005 TRC1=.005 QUASIMOD=1 * (c) 2017 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *DIODES_INC_SPICE_MODEL DSS2515M *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=02Apr2012 *VERSION=1 .MODEL DSS2515M NPN(IS=6E-14 BF=450 NF=.98 ISE=1.25E-14 NE=1.25 BR=40 NR=.99 ISC=2E-14 NC=1.15 RC=.05 RE=.05 CJE=36.08p VJE.75 MJE=.37 CJC=11.196p VJC=.5 MJC=.3 VAF=20 IKF=1.1 NK=.77) * (c) 2011 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=16/9/2009 *VERSION=1 * .MODEL DSS4220V NPN IS=7.5E-13 BF=700 NF=1.005 VAF=61 IKF=3.3 + ISE=8.5E-14 NE=1.35 BR=130 NR=1 VAR=11.3 IKR=1.4 ISC=6E-13 NC=1.38 + RE=0.061 RB=0.5 RC=0.010 CJE=143E-12 VJE=0.80 MJE=0.39 CJC=39E-12 + VJC=0.40 MJC=0.26 TF=0.48E-9 TR=2.7E-9 RCO=0.42 GAMMA=2E-9 + QUASIMOD=1 XTB=1.35 TRE1=0.004 TRB1=0.004 TRC1=0.004 * *$ *DIODES_INC_DSS4310FJAWQ_SPICE_MODEL *DATE=08Jan2025 *VERSION=1.0 *ORIGIN=DZSL_BBU_DT *SIMULATOR=SIMETRIX * *SRC=DSS4310FJAWQ;DSS4310FJAWQ;BJTs NPN;Si;12.0V 3.00A 80.0MHz .MODEL DSS4310FJAWQ NPN (IS=405f NF=1.00 BF=591 VAF=62.4 + IKF=13.80 ISE=289f NE=2.00 BR=252.00 NR=1.00 NK=0.49 NC=1.55 ISC=143f + VAR=32.0 IKR=15.0 RE=17.50m RB=22.0m RC=2.20m RCO=0.15 VO=1.2 + XTB=1.2 XTI=4 CJE=644p VJE=1.10 MJE=0.500 CJC=462p VJC=0.300 + MJC=0.300 TF=1.52n TR=1.1n EG=1.12 + TRE1=0.002 TRB1=0.003 TRC1=0.001 GAMMA=0.7n QUASIMOD=1 ) * *$ * ****************************************************************************** * (c) 2023 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=SIMETRIX *DATE=15-Dec-2017 *VERSION=1 * .MODEL DSS4320T NPN IS=2.8E-13 NF=1 BF=390 IKF=9 NK=0.73 VAF=67 + ISE=7E-14 NE =1.4 NR =1 BR =36 IKR=1.7 VAR=14 ISC=4e-13 NC=1.4 RB=0.15 + RE =.008 RC =.006 RCO=0.29 GAMMA=1.1E-9 CJC=47E-12 MJC=0.33 VJC=0.49 + CJE=196E-12 MJE=0.34 VJE=0.68 TF=0.7E-9 TR=20e-9 XTB=1.4 TRE1=.005 + TRB1=.005 TRC1=.005 QUASIMOD=1 * (c) 2017 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=10 Nov 2020 *VERSION=2 * .MODEL DSS5220T PNP + IS=5.5e-13 + NF=1.005 + ISE=1.2e-13 + NE=1.55 + BF=590 + VAF=21 + IKF=2 + ISC=1.8e-13 + NC=1.39 + BR=52 + VAR=5.7 + IKR=0.6 + RE=0.067 + RB=0.33 + RC=0.012 + CJE=147e-12 + VJE=0.88 + MJE=0.48 + CJC=51e-12 + VJC=0.51 + MJC=0.33 + TF=4.5e-10 + TR=5.6e-9 + QUASIMOD=1 + RCO=0.66 + GAMMA=1.3e-9 + XTB=1.5 + TRE1=0.004 + TRB1=0.003 + TRC1=0.004 * *$ ****************************************************************************** * (c) 2020 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=17/9/2009 *VERSION=1 .MODEL DSS5220V PNP IS=5.5e-13 NF=1.005 ISE=1.2e-13 NE=1.55 BF=590 + VAF=21 IKF=2 ISC=1.8e-13 NC=1.39 BR=52 VAR=5.7 IKR=0.6 RE=0.067 + RB=0.33 RC=0.012 CJE=147e-12 VJE=0.88 MJE=0.48 CJC=51e-12 VJC=0.51 + MJC=0.33 TF=4.5e-10 TR=5.6e-9 QUASIMOD=1 RCO=0.66 GAMMA=1.3e-9 + XTB=1.5 TRE1=0.004 TRB1=0.003 TRC1=0.004 (c) 2009 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=11 Nov 2020 *VERSION=2 * .MODEL DSS5320T PNP + IS=6.8E-13 + NF=1 + ISE=0.8E-13 + NE=1.5567 ;+ BF=480 + BF=500 + VAF=23 + IKF=2 + ISC=7.5E-14 + NC=1.19 + BR=70 + VAR=7 + IKR=0.4 + RE=0.04 + RB=0.085 + RC=0.045 + CJE=203.6E-12 + VJE=0.9403 + MJE=0.5029 + CJC=70.02E-12 + VJC=0.7714 + MJC=0.4685 + TF=0.71E-9 + TR=23.7E-9 * + QUASIMOD=1 ;+ RCO=0.66 + RCO=0.76 ;+ GAMMA=1.3e-9 + GAMMA=1.3e-9 ;+ XTB=1.5 + XTB=1.7 ;+ TRE1=0.004 + TRE1=0.004 ;+ TRB1=0.003 + TRB1=0.003 ;+ TRC1=0.004 + TRC1=0.004 ;+ NR=1.00 * *$ * ****************************************************************************** * (c) 2020 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** *DIODES_INC_SPICE_MODEL DXTP19020DP5 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=08/04/2013 *VERSION=1 .MODEL DXTP19020DP5 PNP IS=8.5E-13 NF=1 BF=530 VAF=25.8 ISE=1.2E-13 + IKF=3.8 NE=1.48 BR=130 VAR=5.15 ISC=0.8E-13 NC=1.23 RC=0.0045 RB=0.15 + RE=0.009 QUASIMOD=1 RCO=0.27 GAMMA=2E-10 CJC=112E-12 MJC=0.4 VJC=0.6 + CJE=345E-12 MJE=0.53 VJE=0.95 TF=0.59E-9 TR=4.2E-9 TRC1=.003 TRB1=.003 + TRE1=.003 XTB=1.4 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *ZETEX FCX1047A Spice Model v1.0 Last Revised 3/1/03 * .MODEL FCX1047A NPN IS=9.73E-13 NF=1.0 BF=550 IKF=8.0 VAF=120 + ISE=2.6E-13 NE=1.38 NR=1.0 BR=400 IKR=5 VAR=15 + ISC=8E-13 NC=1.4 RB=0.1 RE=0.017 RC=0.010 + CJC=195.4E-12 CJE=540.4E-12 MJC=0.257 MJE=0.359 + VJC=0.390 VJE=0.753 TF=450E-12 TR=1.2E-9 * *$ * *ZETEX FCX1147A Spice Model v1.0 Last Revised 3/1/03 * .MODEL FCX1147A PNP IS=1.272e-12 NF=0.989 ISE=2.5e-13 NE=1.65 BF=500 + VAF=14.59 IKF=8 NR=1 ISC=8e-14 NC= 1.6 BR=90 VAR=3.1 + IKR=1.2 RE=15e-3 RB=145e-3 RC=13e-3 CJE=560e-12 + CJC=255e-12 VJC=0.6288 MJC=0.4048 TF=1.2e-9 TR=13e-9 * *$ * *ZETEX FCX1149A Spice Model v1.0 Last Revised 3/1/03 * .MODEL FCX1149A PNP IS=9.5e-13 NF=1.002 ISE=1.2e-13 NE=1.4 BF=520 + VAF=24.97 IKF=5 NR=0.997 ISC=4.5E-13 NC=1.25 BR=40 + VAR=2.51 IKR=0.7 RE=20e-3 RB=150e-3 RC=10e-3 + CJE=490e-12 CJC=150e-12 VJC=1.094 MJC=0.4739 + TF=1e-9 TR=3.5e-9 * *$ * *ZETEX FCX617 Spice Model v1.0 Last Revised 25/11/02 * .MODEL FCX617 NPN IS =5.92E-13 BF =500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE =1.425 NR =1 BR =280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC =1.46 RB =0.1 RE =0.025 RC =0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF =1.12E-9 TR =2.15E-9 * *$ * *ZETEX FCX688B Spice Model v1.0 Last Revised 2/1/03 * .MODEL FCX688B NPN IS =1.09E-12 NF =0.9935 BF =1180 IKF=5.2 VAF=25 +ISE=1.3E-13 NE =1.35 NR =0.992 BR =790 IKR=.5 VAR=5 ISC=0.174E-12 +NC =1.399 RB =.3 RE =.036 RC =.034 CJC=104E-12 MJC=.29 VJC=.46 +CJE=280E-12 TF =.93E-9 TR =1.05E-9 * *$ * *ZETEX FCX717 Spice Model v1.0 Last Revised 25/11/02 * .MODEL FCX717 PNP IS =5.5E-13 BF =500 IKF =3 VAF =14.93 + ISE=1.75E-13 NE =1.5 NR =1.00 BR =280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC =1.34 RB =0.3 RE =0.03 + RC =0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF =1.2E-9 + TR =2E-9 * *$ * *ZETEX FCX718 Spice Model v1.0 Last Revised 11/03/02 * .MODEL FCX718 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX FCX789A Spice Model v1.0 Last Revised 2/1/03 * .MODEL FCX789A PNP IS=8.5083E-13 NF=1.007 BF=540 IKF=3.4 VAF=15.5 +ISE=1.60716E-13 NE=1.5059 NR=1.0025 BR=180 IKR=0.3 VAR=9 ISC=7.382E-14 +NC=1.2275 RB=0.05 RE=0.32 RC=0.052 CJC=140E-12 MJC=0.335 VJC=0.26 +CJE=300E-12 TF=0.73E-9 TR=4.2E-9 * *$ * *ZETEX FMMT617 Spice Model v1.0 Last Revised 19/4/94 * .MODEL FMMT617 NPN IS =5.92E-13 BF =500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE =1.425 NR =1 BR =280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC =1.46 RB =0.1 RE =0.025 RC =0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF =1.12E-9 TR =2.15E-9 * *$ * *ZETEX FMMT618 Spice Model v1.0 Last Revised 8/7/93 * .MODEL FMMT618 NPN IS =5.611E-13 NF =1.0022 BF =480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE =1.4 NR =1.0002 BR =200 IKR=3 VAR=25 + ISC=7.3152E-13 NC =1.47 RB =0.032 RE =0.027 RC =0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF =0.95E-9 TR =2.25E-9 * *$ * *ZETEX FMMT618 Spice Model v1.0 Last Revised 8/7/93 * .MODEL FMMT618 NPN IS =5.611E-13 NF =1.0022 BF =480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE =1.4 NR =1.0002 BR =200 IKR=3 VAR=25 + ISC=7.3152E-13 NC =1.47 RB =0.032 RE =0.027 RC =0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF =0.95E-9 TR =2.25E-9 * *$ * *ZETEX FMMT717 Spice Model v1.0 Last Revised 25/3/94 * .MODEL FMMT717 PNP IS =5.5E-13 BF =500 IKF =3 VAF =14.93 + ISE=1.75E-13 NE =1.5 NR =1.00 BR =280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC =1.34 RB =0.3 RE =0.03 + RC =0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF =1.2E-9 + TR =2E-9 * *$ * *ZETEX FMMT717 Spice Model v1.0 Last Revised 25/3/94 * .MODEL FMMT717 PNP IS =5.5E-13 BF =500 IKF =3 VAF =14.93 + ISE=1.75E-13 NE =1.5 NR =1.00 BR =280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC =1.34 RB =0.3 RE =0.03 + RC =0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF =1.2E-9 + TR =2E-9 * *$ * *ZETEX FMMT718 Spice Model v1.0 Last Revised 15/12/93 * .MODEL FMMT718 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX FMMT718 Spice Model v1.0 Last Revised 15/12/93 * .MODEL FMMT718 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX FMMTL618 Spice Model v1.0 Last Revised 25/06/98 * .MODEL FMMTL618 NPN IS =2.5E-13 NF =1 BF =600 IKF=1 VAF=51 ISE=2E-13 +NE =1.4 NR =1 BR =150 IKR=.5 VAR=25 ISC=1e-13 NC =1.47 RB =0.5 +RE =0.055 RC =0.055 CJC=23E-12 MJC=0.33 VJC=0.75 CJE=98E-12 TF =0.8E-9 +TR =30e-9 * *$ * *ZETEX FMMTL717 Spice Model v1.0 Last Revised 28/6/00 * .MODEL FMMTL717 PNP IS=3E-13 NF=1 BF=450 IKF=1 VAF=17 +ISE=5E-14 NE=1.6 NR=1 BR=80 VAR=7 ISC=5e-14 NC=1.45 +RB=1.2 RE=0.076 RC=0.076 +CJC=62.5E-12 MJC=0.51 VJC=0.559 CJE=102E-12 +TF =0.68E-9 TR =2e-9 * *$ * *ZETEX FMMTL717 Spice Model v1.0 Last Revised 28/6/00 * .MODEL FMMTL717 PNP IS=3E-13 NF=1 BF=450 IKF=1 VAF=17 +ISE=5E-14 NE=1.6 NR=1 BR=80 VAR=7 ISC=5e-14 NC=1.45 +RB=1.2 RE=0.076 RC=0.076 +CJC=62.5E-12 MJC=0.51 VJC=0.559 CJE=102E-12 +TF =0.68E-9 TR =2e-9 * *$ * *ZETEX FMMTL718 Spice Model v1.0 Last Revised 7/8/00 * .MODEL FMMTL718 PNP IS=2e-13 BF=550 XTB=1.4 +NF=1 VAF=21 IKF=0.25 ISE=1e-13 NE=1.38 BR=55 +NR=1 VAR=9.9 IKR=0.25 ISC=1e-13 NC=1.18 +RE=0.06 RB=0.7 RC=0.06 +CJE=95.9e-12 VJE=0.897 MJE=0.468 CJC=43.4e-12 +VJC=1.816 MJC=0.85 TF=495e-12 TR=25e-9 * *$ * *ZETEX FZT1047A Spice Model v1.0 Last Revised 18/3/97 * .MODEL FZT1047A NPN IS=9.73E-13 NF=1.0 BF=550 IKF=8.0 VAF=120 + ISE=2.6E-13 NE=1.38 NR=1.0 BR=400 IKR=5 VAR=15 + ISC=8E-13 NC=1.4 RB=0.1 RE=0.017 RC=0.010 + CJC=195.4E-12 CJE=540.4E-12 MJC=0.257 MJE=0.359 + VJC=0.390 VJE=0.753 TF=450E-12 TR=1.2E-9 * *$ * *ZETEX FZT1048A Spice Model v1.0 Last Revised 14/3/97 * .MODEL FZT1048A NPN IS=13.73E-13 NF=1.0 BF=550 IKF=8.0 VAF=120 + ISE=2.6E-13 NE=1.38 NR=1.0 BR=300 IKR=6 VAR=15 + ISC=1.6E-12 NC=1.4 RB=0.1 RE=0.022 RC=0.010 + CJC=136E-12 CJE=559.1E-12 MJC=0.267 MJE=0.299 + VJC=0.420 VJE=0.533 TF=600E-12 TR=3E-9 * *$ * *ZETEX FZT1049A Spice Model v1.0 Last Revised 18/3/97 * .MODEL FZT1049A NPN IS=1.5E-12 NF=1.0 BF=600 IKF=7.5 VAF=100 + ISE=0.9E-13 NE=1.25 NR=1.0 BR=150 IKR=3 VAR=15 + ISC=5.0E-13 NC=1.76 RB=0.1 RE=0.018 RC=0.007 + CJC=136E-12 CJE=550E-12 MJC=0.352 MJE=0.36 + VJC=0.554 VJE=0.726 TF=400E-12 TR=6.9E-9 * *$ * *ZETEX FZT1147A Spice Model v1.0 Last Revised 10/12/96 * .MODEL FZT1147A PNP IS=1.272e-12 NF=0.989 ISE=2.5e-13 NE=1.65 BF=500 + VAF=14.59 IKF=8 NR=1 ISC=8e-14 NC= 1.6 BR=90 VAR=3.1 + IKR=1.2 RE=15e-3 RB=145e-3 RC=13e-3 CJE=560e-12 + CJC=255e-12 VJC=0.6288 MJC=0.4048 TF=1.2e-9 TR=13e-9 * *$ * *ZETEX FZT1149A Spice Model v1.0 Last Revised 10/1/97 * .MODEL FZT1149A PNP IS=9.5e-13 NF=1.002 ISE=1.2e-13 NE=1.4 BF=520 + VAF=24.97 IKF=5 NR=0.997 ISC=4.5E-13 NC=1.25 BR=40 + VAR=2.51 IKR=0.7 RE=20e-3 RB=150e-3 RC=10e-3 + CJE=490e-12 CJC=150e-12 VJC=1.094 MJC=0.4739 + TF=1e-9 TR=3.5e-9 * *$ * *ZETEX FZT649 Spice Model v1.0 Last Revised 17/7/90 * .MODEL FZT649 NPN IS =3E-13 BF =225 VAF=80 IKF=2.8 ISE=1.1E-13 NE =1.37 +BR =110 VAR=28 NR =.972 IKR=0.8 ISC=6.5E-13 NC =1.372 RB =0.3 RE =.063 +RC =.07 CJE=325E-12 TF =1E-9 CJC=70E-12 TR =10E-9 * *$ * *ZETEX FZT688B Spice Model v1.0 Last Revised 8/11/90 * .MODEL FZT688B NPN IS =1.09E-12 NF =0.9935 BF =1180 IKF=5.2 VAF=25 +ISE=1.3E-13 NE =1.35 NR =0.992 BR =790 IKR=.5 VAR=5 ISC=0.174E-12 +NC =1.399 RB =.3 RE =.036 RC =.034 CJC=104E-12 MJC=.29 VJC=.46 +CJE=280E-12 TF =.93E-9 TR =1.05E-9 * *$ * *ZETEX FZT689B Spice Model v1.1 Last Revised 12/10/04 * .MODEL FZT689B NPN IS =1.8E-12 NF =0.994 BF =1500 IKF=3.2 VAF=24 +ISE=.218E-12 NE =1.345 NR =0.996 BR =310 IKR=.8 VAR=4 ISC=0.36E-12 +NC =1.26 RB =.2 RE =.035 RC =.036 CJC=74E-12 MJC=.35 VJC=.485 +CJE=248E-12 TF =0.72E-9 TR =4.9E-9 XTB=1.13 TRE1=4E-3 ITF=5e-3 * *$ * *ZETEX FZT717 Spice Model v1.0 Last Revised 25/11/02 * .MODEL FZT717 PNP IS =5.5E-13 BF =500 IKF =3 VAF =14.93 + ISE=1.75E-13 NE =1.5 NR =1.00 BR =280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC =1.34 RB =0.3 RE =0.03 + RC =0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF =1.2E-9 + TR =2E-9 * *$ * *ZETEX FZT749 Spice Model v1.0 Last Revised 17/7/90 * .MODEL FZT749 PNP IS =2.6E-13 BF =210 VAF=27 IKF=7 ISE=1.2E-13 NE =1.43 BR =70 +VAR=14 IKR=.6 ISC=12.04E-13 NC =1.4474 NF =.999 NR =.982 RB =.3 RE =.065 +RC =.04 CJE=410E-12 TF =.65E-9 CJC=140E-12 TR =12E-9 MJC=.35 VJC=.305 * *$ * *ZETEX FZT749 Spice Model v1.0 Last Revised 17/7/90 * .MODEL FZT749 PNP IS =2.6E-13 BF =210 VAF=27 IKF=7 ISE=1.2E-13 NE =1.43 BR =70 +VAR=14 IKR=.6 ISC=12.04E-13 NC =1.4474 NF =.999 NR =.982 RB =.3 RE =.065 +RC =.04 CJE=410E-12 TF =.65E-9 CJC=140E-12 TR =12E-9 MJC=.35 VJC=.305 * *$ * *ZETEX FZT788B Spice Model v1.0 Last Revised 2/1/92 * .MODEL FZT788B PNP IS=1.252E-12 NF=1.0119 BF=770 IKF=2.6 VAF=11 +ISE=1.3185E-13 NE=1.4832 NR=1.0047 BR=350 IKR=0.32 VAR=10.5 +ISC=5.2648E-14 NC=1.186 RB=0.053 RE=0.031 RC=0.044 CJC=137E-12 +MJC=0.34 VJC=0.275 CJE=280E-12 TF=0.75E-9 TR=2.3E-9 * *$ * *ZETEX FZT789A Spice Model v1.0 Last Revised 3/1/92 * .MODEL FZT789A PNP IS=8.5083E-13 NF=1.007 BF=540 IKF=3.4 VAF=15.5 +ISE=1.60716E-13 NE=1.5059 NR=1.0025 BR=180 IKR=0.3 VAR=9 ISC=7.382E-14 +NC=1.2275 RB=0.05 RE=0.32 RC=0.052 CJC=140E-12 MJC=0.335 VJC=0.26 +CJE=300E-12 TF=0.73E-9 TR=4.2E-9 * *$ * *ZETEX FZT789A Spice Model v1.0 Last Revised 3/1/92 * .MODEL FZT789A PNP IS=8.5083E-13 NF=1.007 BF=540 IKF=3.4 VAF=15.5 +ISE=1.60716E-13 NE=1.5059 NR=1.0025 BR=180 IKR=0.3 VAR=9 ISC=7.382E-14 +NC=1.2275 RB=0.05 RE=0.32 RC=0.052 CJC=140E-12 MJC=0.335 VJC=0.26 +CJE=300E-12 TF=0.73E-9 TR=4.2E-9 * *$ * *ZETEX FZT869 Spice Model v1.0 Last Revised 14/3/97 * .MODEL FZT869 NPN IS =1.9E-12 BF =600 IKF=9 VAF=40 + ISE=3.752E-13 NE =1.399 NR =1 BR =370 IKR=6 + VAR=18 ISC=4.135E-13 NC =1.384 RB =1 RBM =0.01 + IRB =1 RE = 0.01 RC =0.02 CJC=215E-12 MJC=0.3917 + VJC=0.5871 CJE=910.3E-12 MJE=0.3826 VJE=0.7686 + TF =1.15E-9 TR =4.01E-9 * *$ * *ZETEX FZT948 Spice Model v1.0 Last Revised 14/3/97 * .MODEL FZT948 PNP IS=1.5554E-12 NF=1.013 BF=208 IKF=14.7 VAF=22.4 +ISE=1.48E-13 NE=1.485 NR=1.004 BR=140 IKR=1.34 VAR=15.4 +ISC=1.3946E-11 NC=1.702 RB=0.020 RE=0.0177 RC=0.015 CJC=440E-12 +MJC=0.3604 VJC=0.685 CJE=1.23E-9 TF=1.38E-9 TR=4.8E-9 * *$ * *ZETEX FZT968 Spice Model v1.0 Last Revised 14/3/97 * .MODEL FZT968 PNP IS=3.58E-12 NF=1.015 BF=500 IKF=11 VAF=11.4 +ISE=1.576E-13 NE=1.42 NR=1.01 BR=245 IKR=1.4 VAR=8.4 ISC=1.48E-11 +NC=1.637 RB=0.024 RE=0.0164 RC=0.0235 CJC=438E-12 MJC=0.361 +VJC=0.673 CJE=1.05E-9 TF=1.38E-9 TR=2.3E-9 * *$ * *SRC=MMBTH10;DI_MMBTH10;BJTs NPN; Si; 25.0V 50.0mA 650MHz Diodes Inc. Transistor .MODEL DI_MMBTH10 NPN (IS=1.26e-016 NF=1.00 BF=95.8 VAF=114 + IKF=24.3m ISE=1.28p NE=2.00 BR=4.00 NR=1.00 + VAR=16.0 IKR=60.0m RE=1.51 RB=6.05 RC=0.605 + XTB=1.5 CJE=6.27p VJE=1.10 MJE=0.500 CJC=2.02p VJC=0.300 + MJC=0.300 TF=130p TR=27.4n EG=1.12 ) *SRC=MMBTH10;DI_MMBTH10;BJTs NPN; Si; 25.0V 50.0mA 650MHz Diodes Inc. Transistor .MODEL DI_MMBTH10 NPN (IS=1.26e-016 NF=1.00 BF=95.8 VAF=114 + IKF=24.3m ISE=1.28p NE=2.00 BR=4.00 NR=1.00 + VAR=16.0 IKR=60.0m RE=1.51 RB=6.05 RC=0.605 + XTB=1.5 CJE=6.27p VJE=1.10 MJE=0.500 CJC=2.02p VJC=0.300 + MJC=0.300 TF=130p TR=27.4n EG=1.12 ) * *Zetex ZDT1048 Spice Model v1.0 Last Revised 12/09/08 * .SUBCKT ZDT1048 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 NPN IS=13.73E-13 NF=1.0 BF=550 IKF=8.0 VAF=120 + ISE=2.6E-13 NE=1.38 NR=1.0 BR=300 IKR=6 VAR=15 + ISC=1.6E-12 NC=1.4 RB=0.1 RE=0.022 RC=0.010 + CJC=136E-12 CJE=559.1E-12 MJC=0.267 MJE=0.299 + VJC=0.420 VJE=0.533 TF=600E-12 TR=3E-9 * .ENDS ZDT1048 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * *Zetex ZDT1049 Spice Model v1.0 Last Revised 12/09/08 * .SUBCKT ZDT1049 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 NPN IS=1.5E-12 NF=1.0 BF=600 IKF=7.5 VAF=100 + ISE=0.9E-13 NE=1.25 NR=1.0 BR=150 IKR=3 VAR=15 + ISC=5.0E-13 NC=1.76 RB=0.1 RE=0.018 RC=0.007 + CJC=136E-12 CJE=550E-12 MJC=0.352 MJE=0.36 + VJC=0.554 VJE=0.726 TF=400E-12 TR=6.9E-9 * .ENDS ZDT1049 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * *Zetex ZDT1049 Spice Model v1.0 Last Revised 12/09/08 * .SUBCKT ZDT1049 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 NPN IS=1.5E-12 NF=1.0 BF=600 IKF=7.5 VAF=100 + ISE=0.9E-13 NE=1.25 NR=1.0 BR=150 IKR=3 VAR=15 + ISC=5.0E-13 NC=1.76 RB=0.1 RE=0.018 RC=0.007 + CJC=136E-12 CJE=550E-12 MJC=0.352 MJE=0.36 + VJC=0.554 VJE=0.726 TF=400E-12 TR=6.9E-9 * .ENDS ZDT1049 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E2 8=C2 * 2=B2 7=C2 * 3=E1 6=C1 * 4=B1 5=C1 * .SUBCKT ZDT6718 1 2 3 4 5 6 7 8 Q1 11 4 3 Nmod Q2 12 2 1 Pmod RP1 11 5 0.001 RP2 11 6 0.001 RP3 12 7 0.001 RP4 12 8 0.001 * .MODEL Nmod NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 .MODEL Pmod PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 .ENDS * *$ * *Zetex ZDT749 Spice Model v1.0 Last Revised 12/09/08 * .SUBCKT ZDT749 1 2 3 4 5 6 7 8 * E2 B2 E1 B1 C1 C1 C2 C2 Q1 9 4 3 Mod1 Q2 10 2 1 Mod1 R1 5 9 0.001 R2 6 9 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL Mod1 PNP IS=2.6E-13 BF=210 VAF=27 IKF=7 ISE=1.2E-13 NE=1.43 BR=70 + VAR=14 IKR=.6 ISC=12.04E-13 NC=1.4474 NF=.999 NR=.982 RB=.3 RE=.065 + RC=.04 CJE=410E-12 TF=.65E-9 CJC=140E-12 TR=12E-9 MJC=.35 VJC=.305 * .ENDS ZDT749 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA *ZETEX ZTX1048A Spice Model v1.0 Last Revised 20/01/95 * .MODEL ZTX1048A NPN IS=13.73E-13 NF=1.0 BF=550 IKF=8.0 VAF=120 + ISE=2.6E-13 NE=1.38 NR=1.0 BR=300 IKR=6 VAR=15 + ISC=1.6E-12 NC=1.4 RB=0.1 RE=0.022 RC=0.010 + CJC=136E-12 CJE=559.1E-12 MJC=0.267 MJE=0.299 + VJC=0.420 VJE=0.533 TF=600E-12 TR=3E-9 * *$ * *ZETEX ZTX1049A Spice Model v1.0 Last Revised 15/6/95 * .MODEL ZTX1049A NPN IS=1.5E-12 NF=1.0 BF=600 IKF=7.5 VAF=100 + ISE=0.9E-13 NE=1.25 NR=1.0 BR=150 IKR=3 VAR=15 + ISC=5.0E-13 NC=1.76 RB=0.1 RE=0.018 RC=0.007 + CJC=136E-12 CJE=550E-12 MJC=0.352 MJE=0.36 + VJC=0.554 VJE=0.726 TF=400E-12 TR=6.9E-9 * *$ * *ZETEX ZTX1149A Spice Model v1.0 Last Revised 10/1/97 * .MODEL ZTX1149A PNP IS=9.5e-13 NF=1.002 ISE=1.2e-13 NE=1.4 BF=520 + VAF=24.97 IKF=5 NR=0.997 ISC=4.5E-13 NC=1.25 BR=40 + VAR=2.51 IKR=0.7 RE=20e-3 RB=150e-3 RC=10e-3 + CJE=490e-12 CJC=150e-12 VJC=1.094 MJC=0.4739 + TF=1e-9 TR=3.5e-9 * *$ * *ZETEX ZTX618 Spice Model v1.0 Last Revised 8/7/93 * .MODEL ZTX618 NPN IS =5.611E-13 NF =1.0022 BF =480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE =1.4 NR =1.0002 BR =200 IKR=3 VAR=25 + ISC=7.3152E-13 NC =1.47 RB =0.032 RE =0.027 RC =0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF =0.95E-9 TR =2.25E-9 * *$ * *ZETEX ZTX649 Spice Model v1.0 Last Revised 17/7/90 * .MODEL ZTX649 NPN IS =3E-13 BF =225 VAF=80 IKF=2.8 ISE=1.1E-13 NE =1.37 +BR =110 VAR=28 NR =.972 IKR=0.8 ISC=6.5E-13 NC =1.372 RB =0.3 RE =.063 +RC =.07 CJE=325E-12 TF =1E-9 CJC=70E-12 TR =10E-9 * *$ * *ZETEX ZTX688B Spice Model v1.0 Last Revised 8/11/90 * .MODEL ZTX688B NPN IS =1.09E-12 NF =0.9935 BF =1180 IKF=5.2 VAF=25 +ISE=1.3E-13 NE =1.35 NR =0.992 BR =790 IKR=.5 VAR=5 ISC=0.174E-12 +NC =1.399 RB =.3 RE =.036 RC =.034 CJC=104E-12 MJC=.29 VJC=.46 +CJE=280E-12 TF =.93E-9 TR =1.05E-9 * *$ * *ZETEX ZTX689B Spice Model v1.0 Last Revised 12/10/04 * .MODEL ZTX689B NPN IS =1.8E-12 NF =0.994 BF =1500 IKF=3.2 VAF=24 +ISE=.218E-12 NE =1.345 NR =0.996 BR =310 IKR=.8 VAR=4 ISC=0.36E-12 +NC =1.26 RB =.2 RE =.035 RC =.036 CJC=74E-12 MJC=.35 VJC=.485 +CJE=248E-12 TF =0.72E-9 TR =4.9E-9 XTB=1.13 TRE1=4E-3 ITF=5e-3 * *$ * *ZETEX ZTX718 Spice Model v1.0 Last Revised 15/12/93 * .MODEL ZTX718 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX ZTX749 Spice Model v1.0 Last Revised 17/7/90 * .MODEL ZTX749 PNP IS =2.6E-13 BF =210 VAF=27 IKF=7 ISE=1.2E-13 NE =1.43 BR =70 +VAR=14 IKR=.6 ISC=12.04E-13 NC =1.4474 NF =.999 NR =.982 RB =.3 RE =.065 +RC =.04 CJE=410E-12 TF =.65E-9 CJC=140E-12 TR =12E-9 MJC=.35 VJC=.305 * *$ * *ZETEX ZTX788B Spice Model v1.0 Last Revised 2/1/92 * .MODEL ZTX788B PNP IS=1.252E-12 NF=1.0119 BF=770 IKF=2.6 VAF=11 +ISE=1.3185E-13 NE=1.4832 NR=1.0047 BR=350 IKR=0.32 VAR=10.5 +ISC=5.2648E-14 NC=1.186 RB=0.053 RE=0.031 RC=0.044 CJC=137E-12 +MJC=0.34 VJC=0.275 CJE=280E-12 TF=0.75E-9 TR=2.3E-9 * *$ * *ZETEX ZTX789A Spice Model v1.0 Last Revised 3/1/92 * .MODEL ZTX789A PNP IS=8.5083E-13 NF=1.007 BF=540 IKF=3.4 VAF=15.5 +ISE=1.60716E-13 NE=1.5059 NR=1.0025 BR=180 IKR=0.3 VAR=9 ISC=7.382E-14 +NC=1.2275 RB=0.05 RE=0.32 RC=0.052 CJC=140E-12 MJC=0.335 VJC=0.26 +CJE=300E-12 TF=0.73E-9 TR=4.2E-9 * *$ * *ZETEX ZTX869 Spice Model v1.0 Last Revised 25/04/01 * .MODEL ZTX869 NPN IS =1.9E-12 BF =600 IKF=9 VAF=40 +ISE=3.752E-13 NE =1.399 NR =1 BR =370 IKR=6 +VAR=18 ISC=4.135E-13 NC =1.384 RB =1 RBM =0.01 +IRB =1 RE = 0.01 RC =0.02 CJC=215E-12 MJC=0.3917 +VJC=0.5871 CJE=910.3E-12 MJE=0.3826 VJE=0.7686 +TF =1.15E-9 TR =4.01E-9 * *$ * *ZETEX ZTX948 Spice Model v1.0 Last Revised 26/5/92 * .MODEL ZTX948 PNP IS=1.5554E-12 NF=1.013 BF=208 IKF=14.7 VAF=22.4 +ISE=1.48E-13 NE=1.485 NR=1.004 BR=140 IKR=1.34 VAR=15.4 +ISC=1.3946E-11 NC=1.702 RB=0.020 RE=0.0177 RC=0.015 CJC=440E-12 +MJC=0.3604 VJC=0.685 CJE=1.23E-9 TF=1.38E-9 TR=4.8E-9 * *$ * *ZETEX ZTX968 Spice Model v1.0 Last Revised 25/5/92 * .MODEL ZTX968 PNP IS=3.58E-12 NF=1.015 BF=500 IKF=11 VAF=11.4 +ISE=1.576E-13 NE=1.42 NR=1.01 BR=245 IKR=1.4 VAR=8.4 ISC=1.48E-11 +NC=1.637 RB=0.024 RE=0.0164 RC=0.0235 CJC=438E-12 MJC=0.361 +VJC=0.673 CJE=1.05E-9 TF=1.38E-9 TR=2.3E-9 * *$ * *ZETEX ZUMT617 Spice Model v1.0 Last Revised 24/1/03 * .MODEL ZUMT617 NPN IS =2.66E-13 BF =550 IKF=2.25 VAF=34.6 +ISE=5.7E-14 NE =1.425 BR =280 IKR=0.9 VAR=12.25 +ISC=2.76E-13 NC =1.46 RB =0.22 RE =0.055 RC =0.038 +CJC=34.2E-12 MJC=0.298 VJC=0.441 CJE=103.5E-12 +MJE=0.357 VJE=0.7042 TF =1.12E-9 TR =2.15E-9 * *$ * *ZETEX ZUMT618 Spice Model v1.0 Last Revised 24/1/03 * .MODEL ZUMT618 NPN IS =2.52E-13 BF =550 IKF=2.1 VAF=51 +ISE=7.8E-14 NE =1.4 BR =200 IKR=1.35 VAR=25 ISC=3.29E-13 +NC =1.47 RB =0.071 RE =0.06 RC =0.055 CJC=26.6E-12 MJC=0.265 +VJC=0.305 CJE=97.2E-12 TF =0.95E-9 TR =2.25E-9 * *$ * *ZETEX ZUMT717 Spice Model v1.0 Last Revised 14/12/00 * .MODEL ZUMT717 PNP IS =1.57E-13 BF =500 IKF =0.86 +VAF =14.93 ISE=0.5E-13 NE =1.5 NR =1.00 BR =280 +IKR=0.086 VAR=5.64 ISC=1.72E-13 NC =1.34 RB =1.05 +RE =0.105 RC =0.088 CJC=48.7E-12 MJC=0.3456 +VJC=0.4576 CJE=93.2E-12 MJE=0.4803 VJE=0.9091 +TF =1.2E-9 TR =2E-9 * *$ * *ZETEX ZUMT718 Spice Model v1.0 Last Revised 24/1/03 * .MODEL ZUMT718 PNP IS =3.1E-13 BF =550 IKF =0.45 VAF =23 +ISE=3.6E-14 NE =1.557 BR =70 IKR=0.18 VAR=7 ISC=3.4E-14 NC =1.19 +RB =.188 RE =0.089 RC =0.1 CJC=31.5E-12 MJC=0.469 VJC=0.771 +CJE=91.6E-12 MJE=0.503 VJE=0.94 TF =0.71E-9 TR =23.7E-9 * *$ * *ZETEX ZX5T2E6 Spice Model v1.0 Last revision 07/06/07 * .MODEL ZX5T2E6 PNP IS=11E-13 BF=610 NF=1 VAF=20.1 IKF=2.5 ISE=1.1E-13 +NE=1.49 BR=75 NR=1 VAR=4.3 IKR=1 ISC=1.1e-13 NC=1.31 RE=0.0072 RB=0.3 +RC=0.012 CJE=460E-12 VJE=1.0 MJE=0.54 CJC=170E-12 VJC=0.62 MJC=0.42 +TF=9E-10 TR=8.5e-9 RCO=0.5 GAMMA=25E-10 QUASIMOD=1 XTB=1.5 TRE1=.003 +TRB1=.003 TRC1=.003 * *$ * *ZETEX ZXT10N15DE6 Spice Model v1.0 Last Revised 25/11/02 * .MODEL ZXT10N15DE6 NPN IS =5.92E-13 BF =500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE =1.425 NR =1 BR =280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC =1.46 RB =0.1 RE =0.025 RC =0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF =1.12E-9 TR =2.15E-9 * *$ * *ZETEX ZXT10N20DE6 Spice Model v1.0 Last Revised 25/11/02 * .MODEL ZXT10N20DE6 NPN IS =5.611E-13 NF =1.0022 BF =480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE =1.4 NR =1.0002 BR =200 IKR=3 VAR=25 + ISC=7.3152E-13 NC =1.47 RB =0.032 RE =0.027 RC =0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF =0.95E-9 TR =2.25E-9 * *$ * *ZETEX ZXT10P12DE6 Spice Model v1.0 Last Revised 25/11/02 * .MODEL ZXT10P12DE6 PNP IS =5.5E-13 BF =500 IKF =3 VAF =14.93 + ISE=1.75E-13 NE =1.5 NR =1.00 BR =280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC =1.34 RB =0.3 RE =0.03 + RC =0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF =1.2E-9 + TR =2E-9 * *$ * *ZETEX ZXT10P20DE6 Spice Model v1.0 Last Revised 11/03/02 * .MODEL ZXT10P20DE6 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX ZXT10P20DE6 Spice Model v1.0 Last Revised 11/03/02 * .MODEL ZXT10P20DE6 PNP IS =6.8E-13 BF =480 IKF =2 VAF =23 + ISE=0.8E-13 NE =1.5567 NR =1.00 BR =70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC =1.19 RB =0.085 RE =0.04 + RC =0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF =0.71E-9 + TR =23.7E-9 * *$ * *ZETEX ZXT13N20DE6 Spice Model v2.0 Last revision 3/10/05 * .MODEL ZXT13N20DE6 NPN IS=1.71E-12 NF=1 BF=600 IKF=15 VAF=51 RC=0.03 +ISE=1.5E-13 NE=1.3 NR=1 BR=125 VAR=12 ISC=3.5E-13 NC=1.3 RB =1.6 +RE =0.006 CJC=162E-12 MJC=0.278 VJC=0.391 CJE=614E-12 MJE=0.308 +VJE=0.46 TF=1.1E-9 TR=6.3E-9 XTB=1.4 QUASIMOD=1 RCO=0.5 GAMMA=1E-8 * *$ * *ZETEX ZXT13P12DE6 Spice Model v1.0 Last Revised 1/3/02 *This single transistor Model is one half of a pair in package. * .MODEL ZXT13P12DE6 PNP IS=1.7E-12 NF=1 BF=530 IKF=1 NK=0.43 +VAF=15 ISE=1E-13 NE=1.5 NR=1 BR=200 VAR=5 ISC=1e-13 +NC=1.5 IKR=0.13 RB=1.1 RE=.013 RC=.013 CJC=257E-12 +MJC=0.34 VJC=0.54 CJE=645E-12 MJE=0.62 VJE=1.3 +TF=2E-9 TR=5e-9 XTB=1.5 * *$ * *ZETEX ZXT13P20DE6 Spice Model v1.0 Last Revised 17/1/05 * .MODEL ZXT13P20DE6 PNP IS=1.3E-12 NF=1 BF=450 IKF=6 VAF=15 +ISE=0.8E-13 NE=1.4 NR=1 BR=210 VAR=5 ISC=4e-14 NC=1.18 RB=1 +RE=.0075 RC=.07 CJC=235E-12 MJC=0.38 VJC=0.51 CJE=674E-12 +MJE=0.52 VJE=0.95 TF=1.1E-9 TR=3.6e-9 XTB=1.5 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=C1 6=E1 * 2=B1 5=B2 * 3=C2 4=E2 * .SUBCKT ZXTC2061E6 1 2 3 4 5 6 Q1 1 2 6 Nmod Q2 3 5 4 Pmod * .MODEL Nmod NPN IS=9E-13 BF=990 NF=1 VAF=25 IKF=3.8 ISE=8E-14 NE=1.35 + BR=410 NR=1 VAR=8 IKR=1.25 ISC=8e-14 NC=1.35 RE=0.0117 RB=0.1 RC=0.0081 + CJE=168E-12 VJE=0.7 MJE=0.38 CJC=61E-12 VJC=0.52 MJC=0.31 TF=0.5E-9 TR=1.7e-9 + XTB=1.4 .MODEL Pmod PNP IS=5.5E-13 NF=1 BF=650 VAF=20 ISE=1.9E-13 + IKF=2.5 NE=1.53 BR=72 VAR=4.1 ISC=7E-14 NC=1.2 IKR=0.25 RC=0.010 + RB=0.15 RE=0.006 QUASIMOD=1 RCO=0.7 GAMMA=1.7E-9 CJC=57E-12 MJC=0.35 + VJC=0.53 CJE=168E-12 MJE=0.54 VJE=0.95 TF=0.42E-9 TR=8.4E-9 TRC1=0.005 + TRB1=0.005 TRE1=0.005 XTB=1.4 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=C1 6=E1 * 2=B1 5=B2 * 3=C2 4=E2 * .SUBCKT ZXTC2062E6 1 2 3 4 5 6 Q1 1 2 6 Nmod Q2 3 5 4 Pmod * .MODEL Nmod NPN IS=4E-13 BF=550 NF=1 VAF=25 IKF=4.5 ISE=1E-13 NE=1.4 + BR=120 NR=1 VAR=8 IKR=1.7 ISC=4e-13 NC=1.4 RE=0.010 RB=0.1 RC=0.0085 + CJE=190E-12 VJE=0.67 MJE=0.345 CJC=47E-12 VJC=0.525 MJC=0.34 TF=0.53E-9 TR=8.6e-9 + RCO=0.29 GAMMA=0.8E-9 QUASIMOD=1 XTB=1.4 .MODEL Pmod PNP IS=4E-13 NF=1 BF=510 IKF=3.5 VAF=23 ISE=10E-14 NE=1.49 + NR=1 BR=97 IKR=1 VAR=4.5 ISC=7.5e-14 NC=1.2 RE=0.0136 RB=0.12 RC=0.0094 RCO=0.9 + GAMMA=2.5E-9 CJC=60E-12 MJC=0.33 VJC=0.51 CJE=183E-12 MJE=0.5 VJE=0.9 TF=3.4E-10 + TR=4.5e-9 XTB=1.5 TRE1=.002 TRB1=.002 TRC1=.002 QUASIMOD=1 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=2 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTC6717MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 .MODEL Pmod PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=2 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTC6717MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 .MODEL Pmod PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTC6718MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 .MODEL Pmod PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTC6718MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 .MODEL Pmod PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTD617MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Nmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTD618MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Nmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27/04/2010 *VERSION=1 *PIN_ORDER C1, B1, C2, E2, B2, E1. * .SUBCKT ZXTD6717E6 1 2 3 4 5 6 * Q1 1 2 6 Nmod1 Q2 3 5 4 Pmod1 * .MODEL Nmod1 NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 * .MODEL Pmod1 PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 * .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27/04/2010 *VERSION=1 *PIN_ORDER C1, B1, C2, E2, B2, E1. * .SUBCKT ZXTD6717E6 1 2 3 4 5 6 * Q1 1 2 6 Nmod1 Q2 3 5 4 Pmod1 * .MODEL Nmod1 NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 * .MODEL Pmod1 PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 * .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTD717MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Pmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Pmod PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTD718MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Pmod Q2 20 3 4 Pmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Pmod PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 .ENDS * *$ *ZETEX ZXTN07012EFF Spice Model v1.0 Last Revised 12/10/07 * .MODEL ZXTN07012EFF NPN IS=1.7E-12 NF=1 BF=1100 IKF=5 VAF=25 ISE=3E-13 + NE=1.43 NR=1 BR=470 IKR=1 VAR=6.5 ISC=1.2e-12 NC=1.5 RB=0.1 RE=0.03 + RC=0.0097 RCO=0.2 GAMMA=10E-10 CJC=106E-12 MJC=0.33 VJC=0.55 CJE=285E-12 + MJE=0.41 VJE=0.80 TF=0.4E-9 TR=1.3e-9 XTB=1.4 TRC1=0.003 TRB1=0.003 + TRE1=0.003 QUASIMOD=1 * *$ * *ZETEX ZXTN19020CFF Spice Model v1.0 Last Revised 29/08/07 * .MODEL ZXTN19020CFF NPN IS=5.9E-13 NF=1 BF=400 IKF=9 VAF=117 ISE=9E-14 +NE=1.42 NR=1 BR=163 IKR=1 VAR=15.2 ISC=4E-13 NC=1.38 RB=.17 RE=.005 +RC=.0025 CJC=98E-12 MJC=0.29 VJC=0.46 CJE=379E-12 MJE=0.38 VJE=0.8 +TF=9E-10 TR=0.55E-8 XTB=1.4 TRC1=.01 TRB1=.01 TRE1=.01 QUASIMOD=1 +RCO=0.15 GAMMA=1E-9 * *$ * *ZETEX ZXTN19020DFF Spice Model v1.0 Last Revised 29/08/07 * .MODEL ZXTN19020DFF NPN IS=9E-13 NF=1 BF=530 IKF=6 VAF=105 ISE=8E-14 +NE=1.4 NR=1 BR=174 IKR=1 VAR=12.8 ISC=4E-13 NC=1.37 RB=0.17 RE=0.0055 +RC=0.0035 CJC=89E-12 MJC=0.34 VJC=0.51 CJE=365E-12 MJE=0.39 VJE=0.8 +TF=9E-10 TR=0.55E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 +RCO=0.15 GAMMA=0.3E-9 * *$ * *DIODES_INC_SPICE_MODEL ZXTN19020DG *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=4/01/2013 *VERSION=1 .MODEL ZXTN19020DG NPN IS=9E-13 NF=1 BF=530 IKF=6 VAF=105 ISE=8E-14 + NE=1.4 NR=1 BR=174 IKR=1 VAR=12.8 ISC=4E-13 NC=1.37 RB=0.17 RE=0.0055 + RC=0.0035 CJC=89E-12 MJC=0.34 VJC=0.51 CJE=365E-12 MJE=0.39 VJE=0.8 + TF=9E-10 TR=0.55E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=0.15 GAMMA=0.3E-9 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *DIODES_INC_SPICE_MODEL ZXTN19020DZ *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=4/01/2013 *VERSION=1 .MODEL ZXTN19020DZ NPN IS=9E-13 NF=1 BF=530 IKF=6 VAF=105 ISE=8E-14 + NE=1.4 NR=1 BR=174 IKR=1 VAR=12.8 ISC=4E-13 NC=1.37 RB=0.17 RE=0.0055 + RC=0.0035 CJC=89E-12 MJC=0.34 VJC=0.51 CJE=365E-12 MJE=0.39 VJE=0.8 + TF=9E-10 TR=0.55E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=0.15 GAMMA=0.3E-9 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *DIODES_INC_SPICE_MODEL ZXTN19020DZ *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=4/01/2013 *VERSION=1 .MODEL ZXTN19020DZ NPN IS=9E-13 NF=1 BF=530 IKF=6 VAF=105 ISE=8E-14 + NE=1.4 NR=1 BR=174 IKR=1 VAR=12.8 ISC=4E-13 NC=1.37 RB=0.17 RE=0.0055 + RC=0.0035 CJC=89E-12 MJC=0.34 VJC=0.51 CJE=365E-12 MJE=0.39 VJE=0.8 + TF=9E-10 TR=0.55E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=0.15 GAMMA=0.3E-9 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *ZETEX ZXTN2005G Spice Model v1.0 Last revision 24/03/06 * .MODEL ZXTN2005G NPN IS =1.9E-12 BF =730 XTB=1.4 IKF=5.5 VAF=30 +ISE=8E-13 NE =1.4 NR =1 BR =280 IKR=2.5 VAR=15 ISC=1.2E-12 +NC =1.4 RB =1 RBM =0.012 IRB =1 RE = 0.022 RC =0.004 CJC=125E-12 +MJC=0.3917 VJC=0.5871 CJE=528E-12 MJE=0.3826 VJE=0.7686 +TF =0.8E-9 TR =3.2E-9 * *$ * *ZETEX ZXTN2005Z Spice Model v1.0 Last revision 24/03/06 * .MODEL ZXTN2005Z NPN IS =1.9E-12 BF =730 XTB=1.4 IKF=5.5 VAF=30 +ISE=8E-13 NE =1.4 NR =1 BR =280 IKR=2.5 VAR=15 ISC=1.2E-12 +NC =1.4 RB =1 RBM =0.012 IRB =1 RE = 0.022 RC =0.004 CJC=125E-12 +MJC=0.3917 VJC=0.5871 CJE=528E-12 MJE=0.3826 VJE=0.7686 +TF =0.8E-9 TR =3.2E-9 * *$ * *ZETEX ZXTN2005Z Spice Model v1.0 Last revision 24/03/06 * .MODEL ZXTN2005Z NPN IS =1.9E-12 BF =730 XTB=1.4 IKF=5.5 VAF=30 +ISE=8E-13 NE =1.4 NR =1 BR =280 IKR=2.5 VAR=15 ISC=1.2E-12 +NC =1.4 RB =1 RBM =0.012 IRB =1 RE = 0.022 RC =0.004 CJC=125E-12 +MJC=0.3917 VJC=0.5871 CJE=528E-12 MJE=0.3826 VJE=0.7686 +TF =0.8E-9 TR =3.2E-9 * *$ * *ZETEX ZXTN23015CFH Spice Model v1.0 Last Revised 05/10/07 * .MODEL ZXTN23015CFH NPN IS=8E-13 NF=1 BF=410 IKF=9 VAF=90 ISE=3.3E-13 + NE=1.42 NR=1 BR=180 IKR=1 VAR=12.5 ISC=1.2E-12 NC=1.52 RB=0.2 RE=0.0012 + RC=0.005 CJC=153E-12 MJC=0.35 VJC=0.55 CJE=550E-12 MJE=0.37 VJE=0.75 + TF=6E-10 TR=0.35E-8 XTB=1.4 TRC1=.005 TRB1=.005 TRE1=.005 QUASIMOD=1 + RCO=0.12 GAMMA=5E-10 * *$ * *ZETEX ZXTN25012EFH Spice Model v1.0 Last revision 01/03/07 * .MODEL ZXTN25012EFH NPN IS=9E-13 BF=990 NF=1 VAF=25 IKF=3.8 ISE=8E-14 NE=1.35 +BR=410 NR=1 VAR=8 IKR=1.25 ISC=8e-14 NC=1.35 RE=0.0117 RB=0.1 RC=0.0081 +CJE=168E-12 VJE=0.7 MJE=0.38 CJC=61E-12 VJC=0.52 MJC=0.31 TF=0.5E-9 TR=1.7e-9 +XTB=1.4 * *$ * *ZETEX ZXTN25012EFL Spice Model v1.0 Last revision 01/03/07 * .MODEL ZXTN25012EFL NPN IS=9E-13 BF=990 NF=1 VAF=25 IKF=3.8 ISE=8E-14 NE=1.35 +BR=410 NR=1 VAR=8 IKR=1.25 ISC=8e-14 NC=1.35 RE=0.0117 RB=0.1 RC=0.0081 +CJE=168E-12 VJE=0.7 MJE=0.38 CJC=61E-12 VJC=0.52 MJC=0.31 TF=0.5E-9 TR=1.7e-9 +XTB=1.4 * *$ * * *ZETEX ZXTN25012EZ Spice model v1.0 Last revision 14/01/08 * .MODEL ZXTN25012EZ NPN IS=9E-13 BF=990 NF=1 VAF=25 IKF=3.8 ISE=8E-14 NE=1.35 + BR=410 NR=1 VAR=8 IKR=1.25 ISC=8e-14 NC=1.35 RE=0.0117 RB=0.1 RC=0.0081 + CJE=168E-12 VJE=0.7 MJE=0.38 CJC=61E-12 VJC=0.52 MJC=0.31 TF=0.5E-9 TR=1.7e-9 + XTB=1.4 * *$ * * (c) 2008 Zetex Semiconductors plc * * The copyright in these models and the designs embodied belong * to Zetex Semiconductors plc (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Zetex PLC, its distributors * or agents. * * Zetex Semiconductors plc, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *ZETEX ZXTN25015DFH Spice Model v1.0 Last Revised 11/10/07 * .MODEL ZXTN25015DFH NPN IS=5E-13 NF=1 BF=500 IKF=5.5 VAF=57 ISE=2.3E-13 + NE=1.55 NR=1 BR=160 IKR=1 VAR=12.3 ISC=6e-13 NC=1.47 RB=0.15 RE=.009 + RC=.006 RCO=0.2 GAMMA=1.8E-10 CJC=60E-12 MJC=0.33 VJC=0.55 CJE=200E-12 + MJE=0.38 VJE=0.75 TF=0.6E-9 TR=2.6e-9 XTB=1.4 TRC1=.005 TRB1=.005 + TRE1=.005 QUASIMOD=1 * *$ * *ZETEX ZXTN25020BFH Spice Model v1.0 Last Revised 13/3/2007 * .MODEL ZXTN25020BFH NPN IS=2E-13 BF=280 NF=1 VAF=40 IKF=4.3 ISE=1E-13 NE=1.4 +BR=90 NR=1 VAR=19 IKR=2.0 ISC=5e-13 NC=1.45 RE=0.0131 RB=0.14 RC=0.0086 +CJE=224E-12 VJE=0.67 MJE=0.33 CJC=62.5E-12 VJC=0.55 MJC=0.335 TF=0.65E-9 TR=7.5e-9 +RCO=0.13 GAMMA=1E-10 QUASIMOD=1 XTB=1.4 * *$ * *ZETEX ZXTN25020CFH Spice Model v1.0 Last revision 04/07/07 * .MODEL ZXTN25020CFH NPN IS =2.8E-13 NF =1 BF =390 IKF=9 NK=0.73 VAF=67 +ISE=7E-14 NE =1.4 NR =1 BR =36 IKR=1.7 VAR=14 ISC=4e-13 NC =1.4 RB =0.15 +RE =.008 RC =.006 RCO=0.29 GAMMA=1.1E-9 CJC=47E-12 MJC=0.33 VJC=0.49 +CJE=196E-12 MJE=0.34 VJE=0.68 TF =0.7E-9 TR =20e-9 XTB=1.4 TRE1=.005 +TRB1=.005 TRC1=.005 QUASIMOD=1 * *$ * *ZETEX ZXTN25020DFH Spice Model v1.0 Last Revised 02/3/2007 * .MODEL ZXTN25020DFH NPN IS=4E-13 BF=550 NF=1 VAF=25 IKF=4.5 ISE=1E-13 NE=1.4 +BR=120 NR=1 VAR=8 IKR=1.7 ISC=4e-13 NC=1.4 RE=0.010 RB=0.1 RC=0.0085 +CJE=190E-12 VJE=0.67 MJE=0.345 CJC=47E-12 VJC=0.525 MJC=0.34 TF=0.53E-9 TR=8.6e-9 +RCO=0.29 GAMMA=0.8E-9 QUASIMOD=1 XTB=1.4 * *$ * *ZETEX ZXTN25020DFL Spice Model v1.0 Last Revised 02/3/2007 * .MODEL ZXTN25020DFL NPN IS=4E-13 BF=550 NF=1 VAF=25 IKF=4.5 ISE=1E-13 NE=1.4 +BR=120 NR=1 VAR=8 IKR=1.7 ISC=4e-13 NC=1.4 RE=0.010 RB=0.1 RC=0.0085 +CJE=190E-12 VJE=0.67 MJE=0.345 CJC=47E-12 VJC=0.525 MJC=0.34 TF=0.53E-9 TR=8.6e-9 +RCO=0.29 GAMMA=0.8E-9 QUASIMOD=1 XTB=1.4 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=19/01/2011 *VERSION=1 * .MODEL ZXTN26020DMF NPN IS=7.5E-13 BF=700 NF=1.005 VAF=61 IKF=3.3 + ISE=8.5E-14 NE=1.35 BR=130 NR=1 VAR=11.3 IKR=1.4 ISC=6E-13 NC=1.38 + RE=0.061 RB=0.5 RC=0.010 CJE=143E-12 VJE=0.80 MJE=0.39 CJC=39E-12 + VJC=0.40 MJC=0.26 TF=0.48E-9 TR=2.7E-9 RCO=0.42 GAMMA=2E-9 + QUASIMOD=1 XTB=1.35 TRE1=0.004 TRB1=0.004 TRC1=0.004 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JAN2011 *VERSION=1 * .MODEL ZXTN617MA NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JAN2011 *VERSION=1 * .MODEL ZXTN618MA NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 * *$ *DIODES_INC_SPICE_MODEL ZXTN649F *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=22Aug2013 *VERSION=1.0 .MODEL ZXTN649F NPN (IS=1.45E-13 NF=.99 ISE=75E-15 NE=1.38 BF=220 ISC=400E-15 NC=1.4 BR=30 NR=.99 CJE=178p VJE=.7 MJE=.345 CJC=37.45p MJC=.35 VJC=.5 RE=.03 RB=1 RC=.03 VAF=75 IKF=8.5 TF=1n TR=250u Nk=.69 TR =23.7E-9 XTB=1.3 TRE1=.0025 TRB1=.0025 TRC1=.0025) * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXTP07012EFF Spice Model v1.0 Last Revised 14/05/07 * .MODEL X07P12E PNP IS=1.3E-12 BF=660 NF=1 VAF=11 IKF=4 ISE=2E-13 NE=1.48 +BR=230 NR=1 VAR=6 IKR=0.65 ISC=1.2e-13 NC=1.33 RE=0.035 RB=0.1 RC=0.018 +CJE=280E-12 VJE=0.8 MJE=0.47 CJC=145E-12 VJC=0.75 MJC=0.46 +TF=3.3E-10 TR=2e-9 RCO=0.26 GAMMA=20E-10 QUASIMOD=1 +TRB1=0.001 TRE1=0.001 TRC1=0.001 XTB=1.5 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=18/09/2014 *VERSION=1 * * .MODEL ZXTP19020CFF PNP IS=6.3E-13 NF=1 BF=400 VAF=21.5 ISE=1.2E-13 IKF=4.6 +NE=1.42 BR=140 VAR=4.9 ISC=1.3E-13 NC=1.25 RC=0.0045 RB=0.15 RE=0.009 +CJC=145E-12 MJC=0.33 VJC=0.6 CJE=379E-12 MJE=0.47 VJE=0.85 TF=0.4E-9 +TR=4.5E-9 XTB=1.4 QUASIMOD=1 RCO=0.18 GAMMA=0.3E-9 TRC1=.003 TRB1=.003 +TRE1=.003 * *$ * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=18/09/2014 *VERSION=1 * .MODEL ZXTP19020DFF PNP IS=8.5E-13 NF=1 BF=530 VAF=25.8 ISE=1.2E-13 + IKF=3.8 NE=1.48 BR=130 VAR=5.15 ISC=0.8E-13 NC=1.23 RC=0.0045 RB=0.15 + RE=0.009 QUASIMOD=1 RCO=0.27 GAMMA=2E-10 CJC=112E-12 MJC=0.4 VJC=0.6 + CJE=345E-12 MJE=0.53 VJE=0.95 TF=0.59E-9 TR=4.2E-9 TRC1=.003 TRB1=.003 + TRE1=.003 XTB=1.4 * *$ * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT *DIODES_INC_SPICE_MODEL ZXTP19020DG *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=7/01/2013 *VERSION=1 .MODEL ZXTP19020DG PNP IS=8.5E-13 NF=1 BF=530 VAF=25.8 ISE=1.2E-13 + IKF=3.8 NE=1.48 BR=130 VAR=5.15 ISC=0.8E-13 NC=1.23 RC=0.0045 RB=0.15 + RE=0.009 QUASIMOD=1 RCO=0.27 GAMMA=2E-10 CJC=112E-12 MJC=0.4 VJC=0.6 + CJE=345E-12 MJE=0.53 VJE=0.95 TF=0.59E-9 TR=4.2E-9 TRC1=.003 TRB1=.003 + TRE1=.003 XTB=1.4 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *DIODES_INC_SPICE_MODEL ZXTP19020DZ *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG *DATE=7/01/2013 *VERSION=1 .MODEL ZXTP19020DZ PNP IS=8.5E-13 NF=1 BF=530 VAF=25.8 ISE=1.2E-13 + IKF=3.8 NE=1.48 BR=130 VAR=5.15 ISC=0.8E-13 NC=1.23 RC=0.0045 RB=0.15 + RE=0.009 QUASIMOD=1 RCO=0.27 GAMMA=2E-10 CJC=112E-12 MJC=0.4 VJC=0.6 + CJE=345E-12 MJE=0.53 VJE=0.95 TF=0.59E-9 TR=4.2E-9 TRC1=.003 TRB1=.003 + TRE1=.003 XTB=1.4 * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *ZETEX ZXTP2006E6 Spice Model v1.0 Last revision 07/06/07 * .MODEL ZXTP2006E6 PNP IS=11E-13 BF=610 NF=1 VAF=20.1 IKF=2.5 ISE=1.1E-13 +NE=1.49 BR=75 NR=1 VAR=4.3 IKR=1 ISC=1.1e-13 NC=1.31 RE=0.0072 RB=0.3 +RC=0.012 CJE=460E-12 VJE=1.0 MJE=0.54 CJC=170E-12 VJC=0.62 MJC=0.42 +TF=9E-10 TR=8.5e-9 RCO=0.5 GAMMA=25E-10 QUASIMOD=1 XTB=1.5 TRE1=.003 +TRB1=.003 TRC1=.003 * *$ * *ZETEX ZXTP23015CFH Spice Model v2.0 Last revision 21/05/07 * .MODEL ZXTP23015CFH PNP IS=6.5E-13 BF=470 NF=1 VAF=16.5 IKF=6 ISE=0.6E-13 NE=1.4 +BR=240 NR=1 VAR=3.1 ISC=1.3E-13 NC=1.45 RE=0.0122 RB=0.1 RC=0.0051 +CJE=540E-12 VJE=0.95 MJE=0.3 CJC=202E-12 VJC=0.45 MJC=0.3 TF=0.55E-9 TR=1.4E-9 +TRB1=0.007 XTB=1.4 * *$ * *ZETEX ZXTP25012EFH Spice Model v1.0 Last Revised 16/10/07 * .MODEL ZXTP25012EFH PNP IS=5.5E-13 NF=1 BF=650 VAF=20 ISE=1.9E-13 + IKF=2.5 NE=1.53 BR=72 VAR=4.1 ISC=7E-14 NC=1.2 IKR=0.25 RC=0.010 + RB=0.15 RE=0.006 QUASIMOD=1 RCO=0.7 GAMMA=1.7E-9 CJC=57E-12 MJC=0.35 + VJC=0.53 CJE=168E-12 MJE=0.54 VJE=0.95 TF=0.42E-9 TR=8.4E-9 TRC1=0.005 + TRB1=0.005 TRE1=0.005 XTB=1.4 * *$ * *DIODES_INC_SPICE_MODEL ZXTP25012EZ *SIMULATOR=SIMETRIX *ORIGIN=DZSL *DATE=9Apr2012 *VERSION=1 .MODEL ZXTP25012EFH PNP IS=5.5E-13 NF=1 BF=650 VAF=20 ISE=1.9E-13 + IKF=2.5 NE=1.53 BR=72 VAR=4.1 ISC=7E-14 NC=1.2 IKR=0.25 RC=0.010 + RB=0.15 RE=0.006 QUASIMOD=1 RCO=0.7 GAMMA=1.7E-9 CJC=57E-12 MJC=0.35 + VJC=0.53 CJE=168E-12 MJE=0.54 VJE=0.95 TF=0.42E-9 TR=8.4E-9 TRC1=0.005 + TRB1=0.005 TRE1=0.005 XTB=1.4 * (c) 2011 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXTP25015DFH Spice Model v1.0 Last revision 30/05/07 * .MODEL ZXTP25015DFH PNP IS=5E-13 BF=480 NF=1 VAF=18 IKF=2.5 ISE=1.2E-13 +NE=1.48 BR=65 NR=1 VAR=6.9 IKR=1 ISC=8e-14 NC=1.31 RE=0.0125 RB=0.11 +RC=0.0089 CJE=191E-12 VJE=1.05 MJE=0.56 CJC=68E-12 VJC=0.52 MJC=0.31 +TF=3.7E-10 TR=6.5e-9 RCO=0.39 GAMMA=8.5E-10 QUASIMOD=1 XTB=1.5 TRE1=.004 +TRB1=.004 TRC1=.004 * *$ * *ZETEX ZXTP25020BFH Spice Model v1.0 Last revision 19/07/07 * .MODEL ZXTP25020BFH PNP IS=1.7E-13 NF=1 BF=220 IKF=3.3 VAF=21 ISE=8E-14 +NE=1.45 NR=1 BR=44 IKR=1 VAR=7 ISC=8e-14 NC=1.4 RE=0.0133 RB=0.12 +RC=0.0092 RCO=0.5 GAMMA=2.5E-9 CJC=62E-12 MJC=0.33 VJC=0.55 CJE=226E-12 +MJE=0.34 VJE=0.7 TF=4.1E-10 TR=10e-9 XTB=1.5 TRE1=0.002 TRB1=0.002 +TRC1=0.002 QUASIMOD=1 * *$ * *ZETEX ZXTP25020CFF Spice Model v1.0 Last revision 19/07/07 * .MODEL ZXTP25020CFF PNP IS=2.5E-13 BF=400 NF=1 VAF=18.7 IKF=3.8 ISE=1.9E-13 NE=1.5 +BR=110 NR=1 VAR=5 IKR=2 ISC=1.3e-13 NC=1.45 RE=0.01 RB=0.2 RC=0.02 +CJE=199E-12 VJE=0.9 MJE=0.48 CJC=80E-12 VJC=0.53 MJC=0.3 TF=3.8E-10 TR=3.8e-9 +TRB1=.02 XTB=1.5 * *$ * *ZETEX ZXTP25020CFH Spice Model v1.0 Last revision 29/01/07 * .MODEL ZXTP25020CFH PNP IS=2.5E-13 NF=1 BF=400 IKF=3.8 VAF=18.7 ISE=1.9E-13 +NE=1.5 NR=1 BR=110 IKR=2 VAR=5 ISC=1.3e-13 NC=1.45 RB=0.2 RE=0.01 RC=0.02 +CJC=80E-12 MJC=0.3 VJC=0.53 CJE=199E-12 MJE=0.48 VJE=0.9 TF=3.8E-10 +TR=3.8e-9 XTB=1.5 TRB1=.02 * *$ * *ZETEX ZXTP25020DFH Spice Model v1.0 Last revision 20/07/07 * .MODEL ZXTP25020DFH PNP IS=4E-13 NF=1 BF=510 IKF=3.5 VAF=23 ISE=10E-14 NE=1.49 +NR=1 BR=97 IKR=1 VAR=4.5 ISC=7.5e-14 NC=1.2 RE=0.0136 RB=0.12 RC=0.0094 RCO=0.9 +GAMMA=2.5E-9 CJC=60E-12 MJC=0.33 VJC=0.51 CJE=183E-12 MJE=0.5 VJE=0.9 TF=3.4E-10 +TR=4.5e-9 XTB=1.5 TRE1=.002 TRB1=.002 TRC1=.002 QUASIMOD=1 * *$ * *ZETEX ZXTP25020DFL Spice Model v1.0 Last revision 20/07/07 * .MODEL ZXTP25020DFL PNP IS=4E-13 NF=1 BF=510 IKF=3.5 VAF=23 ISE=10E-14 NE=1.49 +NR=1 BR=97 IKR=1 VAR=4.5 ISC=7.5e-14 NC=1.2 RE=0.0136 RB=0.12 RC=0.0094 RCO=0.9 +GAMMA=2.5E-9 CJC=60E-12 MJC=0.33 VJC=0.51 CJE=183E-12 MJE=0.5 VJE=0.9 TF=3.4E-10 +TR=4.5e-9 XTB=1.5 TRE1=.002 TRB1=.002 TRC1=.002 QUASIMOD=1 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=21/01/2011 *VERSION=1 * .MODEL ZXTP26020DMF PNP IS=5.5e-13 NF=1.005 ISE=1.2e-13 NE=1.55 BF=590 + VAF=21 IKF=2 ISC=1.8e-13 NC=1.39 BR=52 VAR=5.7 IKR=0.6 RE=0.067 + RB=0.33 RC=0.012 CJE=147e-12 VJE=0.88 MJE=0.48 CJC=51e-12 VJC=0.51 + MJC=0.33 TF=4.5e-10 TR=5.6e-9 QUASIMOD=1 RCO=0.66 GAMMA=1.3e-9 + XTB=1.5 TRE1=0.004 TRB1=0.003 TRC1=0.004 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JAN2011 *VERSION=1 * .MODEL ZXTP717MA PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JAN2011 *VERSION=1 * .MODEL ZXTP718MA PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 * *$