* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DATE=02JUN2020 *VERSION=1.0 .subckt dgd0211C VCC GND IN INB OUT V0 GND COM 0 R1 11 VCC 1m R2 N006 COM 1m R3 13 INB 1m C2 15 N006 3.5p S2 18 N001 15 N006 SMODswP S5 N006 15 11 N006 SMODvccuv R24 13 N006 1000k S19 N006 N008 14 N006 SMODsw D10 COM VCC DMOD M2 N007 20 N009 N006 NFET l=1u w=105u m=50 M1 N003 18 N005 11 PFET l=1u w=116u m=100 R4 12 IN 1m R5 11 12 2000k V1 N002 N006 2 S4 N006 14 13 N006 SMODI S6 N006 14 12 N006 SMODIB R7 N002 14 100k R6 15 N002 13.35k S1 N006 20 15 N006 SMODswN Elo N001 N006 11 N006 1.1 R9 18 N006 1.46k R12 N001 20 4.2k C1 18 N006 3.5p C3 20 N006 3.5p R11 15 N008 18k R8 11 N003 1.053 R13 N009 N006 1.11 S3 N006 N010 N009 N006 SMODsc S7 N004 11 11 N003 SMODsc R14 N004 18 1 R15 20 N010 1 R16 11 N006 312k R17 N005 OUT 1.9 R18 OUT N007 0.96 .MODEL SMODIB SW(Ron=10Meg Roff=1m Vt=1.45 Vh=0.15) .MODEL NFET NMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.5 PHI=0.7 VTO=0.8 DELTA=3.0 UO=650 ETA=3.0E-6 THETA =0.1 + KP=120E-6 VMAX=1E5 KAPPA=0.3 RSH=0 NFS=1E12 TPG=1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ= 0.5 CJSW=300E-12 MJSW=0.5) .MODEL SMODswP SW(Ron=1m Roff=10Meg Vt=1.5 Vh=0.01) .MODEL SMODswN SW(Ron=1Meg Roff=1m Vt=1.5 Vh=0.01) .MODEL DMOD D(BV=24) .MODEL SMODvccuv SW(Ron=10Meg Roff=1m Vt=4.625 Vh=0.125) .MODEL SMODI SW(Ron=1m Roff=10Meg Vt=1.45 Vh=0.15) .MODEL SMODsw SW(Ron=1m Roff=10Meg Vt=1 Vh=0.01) .MODEL PFET PMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.6 PHI=0.7 VTO=-0.9 DELTA=0.1 UO=250 ETA=0 THETA=0.1 + KP=40E-6 VMAX=5E4 KAPPA=1 RSH=0 NFS=1E12 TPG=-1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ=0.5 CJSW=300E-12 MJSW=0.5) .MODEL SMODsc SW(Ron=1m Roff=10Meg Vt=2 Vh=0.0001) .ends dgd0211C ****************************************************************************** * (c) 2020 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ****************************************************************************** * DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DATE=27Jul2022 *VERSION=1.1 .subckt DGD05473FNQ VCC NC VB HO VS EN HIN LIN COM LO C1 uvvc COM 10p S2 COM uvvc VCC COM SUVCC C4 cdh COM 28.5n C5 ondlyh COM 10p C6 ondlyl COM 10p D5 COM VCC DMOD R5 VCC COM 40k D6 COM VS DMODH D7 VS VB DMOD C7 dlyoutl COM 10p S4 drvlp illp dlyoutl COM SRSTP S5 illn drvln dlyoutl COM SRSTN R6 drvlp LO 2.25 tol=1 R7 drvln LO 1.5 tol=1 C8 LO COM 2.3n D8 COM LO DMOD D9 LO VCC DMOD R8 VB VS 130k C9 onh COM 10p S6 drvhp ilhp onh COM SRSTP S7 ilhn drvhn onh COM SRSTN R9 drvhp HO 2.25 tol=1 R10 drvhn HO 1.5 tol=1 C10 HO VS 2.3n D10 VS HO DMOD D11 HO VB DMOD R11 uvvc bias1 1k S8 COM uvbs VB VS SUVCC C11 uvbs COM 10p R12 uvbs bias2 1k tol=1 XX1 cdh offconth offdlyh VCC ideal_comparator XX2 onconth cdh ondlyh VCC ideal_comparator XX3 cdl offcontl offdlyl VCC ideal_comparator XX4 oncontl cdl ondlyl VCC ideal_comparator D12 COM VB DMODH E2 bias2 COM VCC COM 1 C12 cdl COM 28.5n XX5 lino uvvc lovc VCC ideal_nand_2 XX6 uvvc hino hivc VCC ideal_nand_2 BdlyOff1 offcontl COM V=(V(VCC)-V(VCC)*EXP(-33n/50.5n)) BdlyOn1 oncontl COM V=V(VCC)*EXP(-33n/50.5n) BdlyOff2 offconth COM V=(V(VCC)-V(VCC)*EXP(-33n/50.5n)) BdlyOn2 onconth COM V=V(VCC)*EXP(-33n/50.5n) XX7 lovc cdl VCC ideal_buffercd XX8 hivc cdh VCC ideal_buffercd XX9 ondlyh dlyouth onhrs VCC nor_2 XX10 offdlyh onhrs dlyouth VCC nor_2 XX11 ondlyl dlyoutl onlrs VCC nor_2 XX12 offdlyl onlrs dlyoutl VCC nor_2 C13 dlyouth COM 10p XX13 uvbs dlyouth onh VCC ideal_and_2 E3 bias4 VS HO drvhn 1 R17 bias4 dlyhn 10k C16 dlyhn VS 10p E4 bias5 VS drvhp HO 1 R18 bias5 dlyhp 10k C17 dlyhp VS 10p S9 ilhp VB dlyhp VS SILIMP S10 VS ilhn dlyhn VS SILIMN E5 bias6 COM LO drvln 1 R19 bias6 dlyln 10k C18 dlyln COM 10p E6 bias7 COM drvlp LO 1 R20 bias7 dlylp 10k C19 dlylp COM 10p S11 illp VCC dlylp COM SILIMP S12 COM illn dlyln COM SILIMN S1 COM hinst HIN COM SLIN D1 COM HIN DMOD D2 HIN VCC DMOD R1 HIN COM 200k R2 bias1 hinst 100k S3 COM linst LIN COM SLIN R3 LIN COM 200k R4 linst bias1 100k D3 COM LIN DMOD D4 LIN VCC DMOD E1 bias1 COM VCC COM 1 R13 hinstb hdelay {Rdelay} C2 hdelay COM {Cdelay} R14 linstb ldelay {Rdelay} C3 ldelay COM {Cdelay} XX14 hinst hinstb VCC ideal_inverter XX15 hdelay hdelayb VCC ideal_inverter XX16 linst linstb VCC ideal_inverter XX17 ldelay ldelayb VCC ideal_inverter D14 COM EN DMOD D15 EN VCC DMOD S13 COM sdown EN COM SLEN R15 EN COM 116k R16 bias1 sdown 100k XX18 linstb hdelayb sdown VCC lino ideal_nor_3 XX19 hinstb sdown ldelayb VCC hino ideal_nor_3 D13 VCC VB Dboost .MODEL DMOD D(IS=1.0e-14 RS=0.01 N=1 EG=1.11 XTI=3 BV=25 IBV=10u CJO=0 VJ=0.75 M=0.333 FC=0.5 TT=0 KF=0 AF=1) .MODEL DMODH D(IS=1.0e-14 RS=0.01 N=1 EG=1.11 XTI=3 BV=60 IBV=5u CJO=0 VJ=0.75 M=0.333 FC=0.5 TT=0 KF=0 AF=1) .MODEL SRSTN SW(Ron=10Meg Roff=1m Vt=1.5 Vh=1.2) .MODEL SRSTP SW(Ron=1m Roff=10Meg Vt=1.5 Vh=1.2) .MODEL SLIN SW(Ron=10Meg Roff=1m Vt=1.5 Vh=0.15) .MODEL SUVCC SW(Ron=10Meg Roff=1m Vt=3.55 Vh=0.25) .MODEL SILIMN SW(Ron=4.5 Roff=1m Vt=3 Vh=0.01) .MODEL SILIMP SW(Ron=5.75 Roff=1m Vt=3.375 Vh=0.01) .MODEL SDIN SW(Ron=1m Roff=100Meg Vt=1.5 Vh=0.15) .MODEL Dboost D(IS=1.5f RS=8.5 CJO=150p M=0.3 VJ=0.75 ISR=1p BV=100 Ibv=5u) .MODEL SLEN SW(Ron=1m Roff=10Meg Vt=1.05 Vh=0.35) .param Cdelay=10p Rdelay=15.3k T1=-40 T2=25 T3=125 V1=10 V2=15 V3=20 toffT2=65n tonT2=58n .ends DGD05473FNQ .subckt ideal_comparator 1 2 3 VDD S3 3 VDD 1 2 switmod S4 0 3 2 1 switmod .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_comparator .subckt ideal_nand_2 A B Y Vdd S1 Y Vdd Vtrip A switmod S2 N001 Y A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 Y Vdd Vtrip B switmod S5 0 N001 B Vtrip switmod C1 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_nand_2 .subckt ideal_buffercd A Y Vdd S3 Y Vdd A N001 switmodcd S4 0 Y N001 A switmodcd E1 N001 0 Vdd 0 0.5 C1 Y 0 10p .model switmodcd SW(Ron=1 Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_buffercd .subckt nor_2 A B Y Vdd M1 Y B N001 Vdd PFET l=1u w=100u M2 N001 A Vdd Vdd PFET l=1u w=100u M3 Y B 0 0 NFET l=1u w=50u M4 Y A 0 0 NFET l=1u w=50u .MODEL PFET PMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.6 PHI=0.7 VTO=-0.9 DELTA=0.1 UO=250 ETA=0 THETA=0.1 + KP=40E-6 VMAX=5E4 KAPPA=1 RSH=0 NFS=1E12 TPG=-1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ=0.5 CJSW=300E-12 MJSW=0.5) .MODEL NFET NMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.5 PHI=0.7 VTO=0.8 DELTA=3.0 UO=650 ETA=3.0E-6 THETA =0.1 + KP=120E-6 VMAX=1E5 KAPPA=0.3 RSH=0 NFS=1E12 TPG=1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ= 0.5 CJSW=300E-12 MJSW=0.5) .ends nor_2 .subckt ideal_and_2 A B Y Vdd S1 N001 Vdd Vtrip A switmod S2 N002 N001 A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 N001 Vdd Vtrip B switmod S5 0 N002 B Vtrip switmod S4 Y Vdd Vtrip N001 switmod S6 0 Y N001 Vtrip switmod C1 N001 0 10p C2 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_and_2 .subckt ideal_inverter A Y Vdd S3 Y Vdd N001 A switmod S4 0 Y A N001 switmod E1 N001 0 Vdd 0 0.5 C1 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_inverter .subckt ideal_nor_3 A B C Vdd Y S1 Y N002 Vtrip A switmod S2 0 Y A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 N002 N001 Vtrip B switmod S5 0 Y B Vtrip switmod C1 Y 0 10p S4 N001 Vdd Vtrip C switmod S6 0 Y C Vtrip switmod .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_nor_3 ****************************************************************************** * (c) 2023 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ******************************************************************************