* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=9/9/2022 *VERSION=1 .SUBCKT 3.0SMCJ14AQ 1 2 * Terminals: A K D1 1 2 D1 R1 1 2 1.774E+09 .model D1 D(IS=1.873n N=1.565 RS=3.174m CJO=29.54n M=0.466 VJ=150m FC=0.5 BV=16.09 IBV=1.8u) .ENDS .SIMULATOR DEFAULT * (c) 2022 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=09/10/2009 *VERSION=1 *PIN_ORDER C A * .SUBCKT 30SMCJ22A 1 2 D1 2 11 Dmod1 L1 1 11 5E-9 .MODEL Dmod1 D (IS=1E-12 N=1.1 RS=0.01 TRS1=5E-4 CJO=5950E-12 VJ=0.51 + M=0.34 BV=25.3 IBV=100E-6 TBV1=8E-4) .ENDS 30SMCJ22A * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=1/04/2014 *VERSION=1 .model 30SMCJ28A D(IS=.1u RS=0.1 CJO=1800p M=0.5 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=30 NBV=20 IBV=10u TT=40n EG=.84 TRS1=.1m) * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=1/30/2015 *VERSION=1 .model 3_0SMCJ30A D(IS=.1u RS=0.15 CJO=17000p M=1 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=32 NBV=10 IBV=10u TT=4n EG=.84 TRS1=.1m) * (c) 2015 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=24/02/2013 *VERSION=1 .model DFLT15A D(IS=4f RS=0.194 CJO=4000p M=0.6 VJ=0.5 ISR=.008u N=1.05 IKF=1m BV=16.9 IBV=100u TT=40n EG=.84 TRS1=.1m) * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DIO_DPG_YG *SIMULATOR=PSPICE *DATE=3/3/2022 *VERSION=1 *-----------------------DFLT26AQ Spice Model--------------------- .SUBCKT DFLT26AQ 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 1878.3meg .model D1 D(IS=958.5f RS=0.1298 CJO=4000p M=0.6 VJ=0.5 +N=1.376 +BV=30 IBV=500u TT=40n EG=.84) .ENDS * (c) 2022 Diodes Incorporated * The copyright in these models and the designs embodied belong * to Diodes Incorporated. They are supplied * free of charge by Diodes Incorporated for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * *DIODES_INC_SPICE_MODEL *ORIGIN=DIO_DPG_YG *SIMULATOR=PSPICE *DATE=10/12/2020 *VERSION=1 *-----------------------DFLT33AQ Spice Model--------------------- .SUBCKT DFLT33AQ 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 1878.3meg .model D1 D(IS=958.5f RS=0.1298 CJO=4000p M=0.6 VJ=0.5 +N=1.376 +BV=38.30 IBV=500u TT=40n EG=.84) .ENDS * (c) 2020 Diodes Incorporated * The copyright in these models and the designs embodied belong * to Diodes Incorporated. They are supplied * free of charge by Diodes Incorporated for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * *DIODES_INC_SPICE_MODEL *ORIGIN=DIO_DPG_YG *SIMULATOR=PSPICE *DATE=10/12/2020 *VERSION=1 *-----------------------DFLT33A Spice Model--------------------- .SUBCKT DFLT33A 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 1878.3meg .model D1 D(IS=958.5f RS=0.1298 CJO=4000p M=0.6 VJ=0.5 +N=1.376 +BV=38.30 IBV=500u TT=40n EG=.84) .ENDS * (c) 2020 Diodes Incorporated * The copyright in these models and the designs embodied belong * to Diodes Incorporated. They are supplied * free of charge by Diodes Incorporated for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=7/23/2021 *VERSION=1 .SUBCKT SMAJ30CA 1 2 * Terminals: A K D1 1 3 SMAJ30CA D2 2 3 SMAJ30CA R1 1 2 7.794E+09 .model SMAJ30CA D(IS=658f N=3.688 RS=284.9m CJO=214.3p M=0.244 VJ=0.979 FC=0.5 BV=32.01 IBV=5m) .ENDS .SIMULATOR DEFAULT * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=7/23/2021 *VERSION=1 .SUBCKT SMAJ30CA 1 2 * Terminals: A K D1 1 3 SMAJ30CA D2 2 3 SMAJ30CA R1 1 2 7.794E+09 .model SMAJ30CA D(IS=658f N=3.688 RS=284.9m CJO=214.3p M=0.244 VJ=0.979 FC=0.5 BV=32.01 IBV=5m) .ENDS .SIMULATOR DEFAULT * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=10/20/2022 *VERSION=1 .SUBCKT SMAJ33AQ 1 2 * Terminals: A K D1 1 2 SMAJ33AQ R1 1 2 7.367E+09 .model SMAJ33AQ D(IS=610f N=1.214 RS=46.49m CJO=389.6p M=0.3 VJ=0.47 FC=0.5 BV=38.8 IBV=5m) .ENDS * (c) 2022 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=3/04/2019 *VERSION=1 .SUBCKET SMAJ33CA 1 2 * Terminals: A K D1 1 3 SMAJ33CA D2 2 3 SMAJ33CA R1 1 2 8.872E+09 .model SMAJ33CA D(IS=41.60p N=1.394 RS=12.42m CJO=250.3p M=0.3 VJ=0.47 FC=0.5 BV=39.02 IBV=1m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=3/04/2019 *VERSION=1 .SUBCKET SMAJ33CAQ 1 2 * Terminals: A K D1 1 3 SMAJ33CAQ D2 2 3 SMAJ33CAQ R1 1 2 8.872E+09 .model SMAJ33CAQ D(IS=41.60p N=1.394 RS=12.42m CJO=250.3p M=0.3 VJ=0.47 FC=0.5 BV=39.02 IBV=1m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=8/01/2014 *VERSION=1 .model SMAJ48A D(IS=.1u RS=0.078 CJO=1000p M=0.5 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=53 NBV=20 IBV=10u TT=40n EG=.84 TRS1=.1m) * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT *---------- SMBJ14AQ Spice Model ---------- .SUBCKT SMBJ14AQ 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 2.103E+09 .MODEL D1 D + IS = 2.229E-10 N = 1.468 RS = 0.01457 + CJO = 2.091E-09 VJ = 0.4946 M = 0.3388 FC = 0.5 + BV = 15.1 IBV = 4.441E-10 .ENDS *Diodes SMBJ14AQ Spice Model v1.0 Last Revised 2019/03/22 * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=3/21/2019 *VERSION=1 .SUBCKET SMBJ16AQ 1 2 * Terminals: A K D1 1 2 SMBJ16AQ R1 1 2 2.791E9 .model SMBJ16AQ D(IS=89.33p N=1.408 RS=19.11m CJO=1.689n M=0.3 VJ=0.47 FC=0.5 BV=18.96 IBV=7.101m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT *DIODES_INC_SPICE_MODEL *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=23AUG2013 *VERSION=1 .SUBCKT SMBJ18A 1 2 * Terminals A K D1 1 2 DF DZ 3 1 DR VZ 2 3 20 .MODEL DF D ( IS=10f RS=.5 N=1.10 + CJO=46.3p VJ=0.750 M=0.330 TT=50.1n ) .MODEL DR D ( IS=5f RS=.2 N=1.1 ) .ENDS .SIMULATOR DEFAULT * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *---------- SMBJ18AQ Spice Model ---------- .SUBCKT SMBJ18AQ 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 4.174E+09 .MODEL D1 D + IS = 9.955E-10 N = 1.564 RS = 0.02143 + CJO = 1.523E-09 VJ = 0.702 M = 0.3604 FC = 0.5 + BV = 19.8 IBV = 4.441E-10 .ENDS *Diodes SMBJ18AQ Spice Model v1.0 Last Revised 2019/03/22 * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=9/15/2021 *VERSION=1 .SUBCKT SMBJ18CA 1 2 * Terminals: A K D1 1 3 SMBJ18CA D2 2 3 SMBJ18CA R1 1 2 3.173E+09 .model SMBJ18CA D(IS=537p N=1.612 RS=45.93m CJO=2.847n M=0.491 VJ=0.585 FC=0.5 BV=20.89 IBV=5m) .ENDS .SIMULATOR DEFAULT * (c) 2021 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=3/21/2019 *VERSION=1 .SUBCKET SMBJ28AQ 1 2 * Terminals: A K D1 1 2 SMBJ28AQ R1 1 2 3.788E9 .model SMBJ28AQ D(IS=79.54p N=1.408 RS=23.26m CJO=972.6p M=0.3 VJ=0.47 FC=0.5 BV=33.26 IBV=10.0m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT *---------- SMBJ30AQ Spice Model ---------- .SUBCKT SMBJ30AQ 1 2 * TERMINALS: Anode Cathode D1 1 2 D1 R1 1 2 3.111E+09 .MODEL D1 D + IS = 2.365E-09 N = 1.711 RS = 0.02362 + CJO = 9.348E-10 VJ = 0.5845 M = 0.3388 FC = 0.5 + BV = 35.1 IBV = 4.441E-10 .ENDS *Diodes SMBJ30AQ Spice Model v1.0 Last Revised 2019/03/22 * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=30/01/2015 *VERSION=1 .model SMBJ33A D(IS=.1u RS=0.3 CJO=80000p M=1.3 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=34.3 NBV=20 IBV=10u TT=4n EG=.84 TRS1=.1m) * (c) 2015 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10NOV2010 *VERSION=1 * .SUBCKT SMCJ24A 7 1 *------connections-------Anode Cathode * L1 7 2 1.5E-9 *Forward D1 2 1 Dmod1 .MODEL Dmod1 D IS=1.5E-12 N=1.18 XTI=5 RS=0.04 CJO=620E-12 VJ=0.75 M=0.42 TT=4E-7 C1 1 2 50E-12 *Leakage RL 1 2 8E6 *Reverse RZ1 2 3 2 D2 4 3 Dmod2 .MODEL Dmod2 D IS=1E-15 N=0.5 RZ2 2 5 0.33 D3 6 5 Dmod2 EV1 1 4 16 18 1 EV2 1 6 16 18 1.07 IBV 0 16 0.001 RBV 16 0 Rmod2 47750 .MODEL Rmod2 RES TC1=8.3E-4 D4 18 0 Dmod2 IT 0 18 0.001 .ENDS SMCJ24A * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=28/1/2016 *VERSION=1 .model SMBJ60CA D(IS=.1u RS=0.005 CJO=8000p M=1.3 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=6 NBV=10 IBV=200u TT=4n EG=.84 TRS1=.1m) * (c) 2016 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=8/30/2021 *VERSION=1 .SUBCKT SMBJ70CA 1 2 * Terminals: A K D1 1 3 SMBJ70CA D2 2 3 SMBJ70CA R1 1 2 8.914E+09 .model SMBJ70CA D(IS=2.77n N=3.41 RS=8.48u CJO=429.3p M=0.347 VJ=0.595 FC=0.5 BV=78.66 IBV=5m) .ENDS .SIMULATOR DEFAULT * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10NOV2010 *VERSION=1 * .SUBCKT SMCJ24A 7 1 *------connections-------Anode Cathode * L1 7 2 2E-9 *Forward D1 2 1 Dmod1 .MODEL Dmod1 D IS=4E-12 N=1.18 XTI=6 RS=0.012 CJO=2700E-12 VJ=0.6 M=0.45 TT=5.2E-7 C1 1 2 300E-12 *Leakage RL 1 2 5E6 *Reverse RZ1 2 3 0.14 D2 4 3 Dmod2 .MODEL Dmod2 D IS=1E-15 N=0.5 RZ2 2 5 0.055 D3 6 5 Dmod2 EV1 1 4 16 18 1 EV2 1 6 16 18 1.05 IBV 0 16 0.001 RBV 16 0 Rmod2 27700 .MODEL Rmod2 RES TC1=8.3E-4 D4 18 0 Dmod2 IT 0 18 0.001 .ENDS SMCJ24A * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=3/01/2019 *VERSION=1 .SUBCKET SMCJ26A 1 2 * Terminals: A K D1 1 2 SMCJ26A R1 1 2 2.64E9 .model SMCJ26A D(IS=162.2p N=1.408 RS=10.40m CJO=2.428n M=0.3 VJ=0.47 FC=0.5 BV=29.78 IBV=4.984m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=5/19/2021 *VERSION=1 .SUBCKET SMCJ28CA 1 2 * Terminals: A K D1 1 2 SMCJ28CA D2 2 3 SMCJ28CA R1 1 2 4.306E9 .model SMCJ28CA D(IS=552.6p N=1.711 RS=5.202m CJO=1.119n M=0.222 VJ=0.58 FC=0.5 BV=31.98 IBV=4.984m) * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=30/01/2015 *VERSION=1 .model SMCJ33A D(IS=.1u RS=0.2 CJO=80000p M=1.3 VJ=0.4 ISR=.008u N=1.05 IKF=1m BV=34.3 NBV=20 IBV=10u TT=4n EG=.84 TRS1=.1m) * (c) 2015 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * .SIMULATOR DEFAULT