* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX BS250P Spice Model v1.0 Last Revised 19/3/03 * .SUBCKT BS250P 3 4 5 * D G S M1 3 2 5 5 MBS250 RG 4 2 160 RL 3 5 1.2E8 C1 2 5 47E-12 C2 3 2 10E-12 D1 3 5 DBS250 * .MODEL MBS250 PMOS VTO=-3.193 RS=2.041 RD=0.697 IS=1E-15 KP=0.277 +CBD=105E-12 PB=1 LAMBDA=1.2E-2 .MODEL DBS250 D IS=2E-13 RS=0.309 .ENDS BS250P * *$ * *ZETEX BSS84 Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT BSS84 3 4 5 * NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 167 RL 3 5 50E6 C1 2 5 26P C2 3 2 4P D1 3 5 DIODE1 * .MODEL MOD1 PMOS VTO=-1.709 RS=3.091 RD=0.979 IS=1E-15 KP=0.146 +CBD=12P PB=1 .MODEL DIODE1 D IS=1.072E-13 RS=0.527 N=1.077 .ENDS BSS84 * *$ * *---------- BSS84DW Spice Model ---------- .SUBCKT BSS84DW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.072 RS 30 3 0.001 RG 20 2 1 CGS 2 3 2.301E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.3083 KAPPA = 32.1 VTO = -1.513 .MODEL DCGD D CJO = 7.698E-012 VJ = 0.2 M = 0.2205 .MODEL DSUB D IS = 9.579E-010 N = 1.677 RS = 0.1623 BV = 50 CJO = 9.694E-012 VJ = 0.4761 M = 0.3849 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes BSS84DW Spice Model v1.0 Last Revised 2012/4/17 *---------- BSS84DWQ Spice Model ---------- .SUBCKT BSS84DWQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.072 RS 30 3 0.001 RG 20 2 1 CGS 2 3 2.301E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.3083 KAPPA = 32.1 VTO = -1.513 .MODEL DCGD D CJO = 7.698E-012 VJ = 0.2 M = 0.2205 .MODEL DSUB D IS = 9.579E-010 N = 1.677 RS = 0.1623 BV = 50 CJO = 9.694E-012 VJ = 0.4761 M = 0.3849 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes BSS84DWQ Spice Model v1.0 Last Revised 2012/4/17 *---------- BSS84Q Spice Model ---------- .SUBCKT BSS84Q 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.7 RS 30 3 0.001 RG 20 2 76.64 CGS 2 3 2.2E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.95E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 + VTO = -1.582 TOX = 1E-007 NSUB = 1E+015 KP = 0.43 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 8.647E-012 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 8.1E-010 N = 1.613 RS = 0.166 BV = 67.27 + CJO = 7.7E-012 VJ = 0.9 M = 0.3 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/07 *---------- BSS84W Spice Model ---------- .SUBCKT BSS84W 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.072 RS 30 3 0.001 RG 20 2 1 CGS 2 3 2.301E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.3083 KAPPA = 32.1 VTO = -1.513 .MODEL DCGD D CJO = 7.698E-012 VJ = 0.2 M = 0.2205 .MODEL DSUB D IS = 9.579E-010 N = 1.677 RS = 0.1623 BV = 50 CJO = 9.694E-012 VJ = 0.4761 M = 0.3849 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes BSS84W Spice Model v1.0 Last Revised 2012/4/17 *---------- DMP4006SPSW Spice Model ---------- .SUBCKT DMP4006SPSW 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0003 RS 30 3 0.0005 RG 20 2 7.77 CGS 2 3 7.451E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.91E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 70 KAPPA = 0.2 VTO = -2.9 .MODEL DCGD D CJO = 2.706E-009 VJ = 0.7682 M = 0.4521 .MODEL DSUB D IS = 5E-009 N = 1.377 RS = 5.771E-008 BV = 45.59 + CJO = 2.102E-009 VJ = 0.7009 M = 0.604 XTI = 0 TT = 2.2E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/02/24 *---------- DMP4006SPSWQ Spice Model ---------- .SUBCKT DMP4006SPSWQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0003 RS 30 3 0.0005 RG 20 2 7.77 CGS 2 3 7.451E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.91E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 70 KAPPA = 0.2 VTO = -2.9 .MODEL DCGD D CJO = 2.706E-009 VJ = 0.7682 M = 0.4521 .MODEL DSUB D IS = 5E-009 N = 1.377 RS = 5.771E-008 BV = 45.59 + CJO = 2.102E-009 VJ = 0.7009 M = 0.604 XTI = 0 TT = 2.2E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/02/24 *---------- DMP4010SK3 Spice Model ---------- .SUBCKT DMP4010SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4010SK3 Spice Model v1.0M Last Revised 2016/1/27 *---------- DMP4010SK3Q Spice Model ---------- .SUBCKT DMP4010SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4010SK3Q Spice Model v1.0M Last Revised 2016/1/27 *---------- DMP4011SK3 Spice Model ---------- .SUBCKT DMP4011SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.004 RS 30 3 0.001 RG 20 2 21.4 CGS 2 3 3E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.05E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 68 KAPPA = 19.32 VTO = -2.892 .MODEL DCGD D CJO = 1.9E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.136E-011 N = 1.018 RS = 0.004014 BV = 46.7 CJO = 1.5E-009 VJ = 0.8 M = 0.6 TT = 1.252E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4011SK3 Spice Model v1.0W Last Revised 2019/01/22 *---------- DMP4011SK3Q Spice Model ---------- .SUBCKT DMP4011SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0016 RS 30 3 0.001 RG 20 2 21.4 CGS 2 3 3.164E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.61E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 37 KAPPA = 19.32 VTO = -2.43 .MODEL DCGD D CJO = 7E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.393E-009 N = 1.324 RS = 0.002311 BV = 46.7 + CJO = 1.7E-009 VJ = 0.8 M = 0.6 TT = 1.252E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4011SK3Q Spice Model v1.0J Last Revised 2019/01/22 *---------- DMP4011SPS Spice Model ---------- .SUBCKT DMP4011SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.004 RS 30 3 0.001 RG 20 2 21.4 CGS 2 3 3E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.05E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 68 KAPPA = 19.32 VTO = -2.892 .MODEL DCGD D CJO = 1.9E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.136E-011 N = 1.018 RS = 0.004014 BV = 46.7 CJO = 1.5E-009 VJ = 0.8 M = 0.6 TT = 1.252E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4011SPS Spice Model v1.0W Last Revised 2019/04/11 *---------- DMP4011SPSQ Spice Model ---------- .SUBCKT DMP4011SPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.004 RS 30 3 0.001 RG 20 2 21.4 CGS 2 3 3E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.05E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 68 KAPPA = 19.32 VTO = -2.892 .MODEL DCGD D CJO = 1.9E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.136E-011 N = 1.018 RS = 0.004014 BV = 46.7 CJO = 1.5E-009 VJ = 0.8 M = 0.6 TT = 1.252E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4011SPSQ Spice Model v1.0W Last Revised 2019/04/11 *---------- DMP4013LFG Spice Model ---------- .SUBCKT DMP4013LFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00611 RS 30 3 0.001 RG 20 2 4.7 CGS 2 3 3.639E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.7E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 74.6 KAPPA = 19.32 VTO = -1.714 .MODEL DCGD D CJO = 1E-009 VJ = 0.6616 M = 0.6 .MODEL DSUB D IS = 1.522E-007 N = 1.682 RS = 1.802E-008 BV = 47 CJO = 8.551E-010 VJ = 0.75 M = 0.6 TT=1E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4013LFG Spice Model v1.0M Last Revised 2016/4/18 *---------- DMP4013LFGQ Spice Model ---------- .SUBCKT DMP4013LFGQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00611 RS 30 3 0.001 RG 20 2 4.7 CGS 2 3 3.639E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.7E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 74.6 KAPPA = 19.32 VTO = -1.714 .MODEL DCGD D CJO = 1E-009 VJ = 0.6616 M = 0.6 .MODEL DSUB D IS = 1.522E-007 N = 1.682 RS = 1.802E-008 BV = 47 CJO = 8.551E-010 VJ = 0.75 M = 0.6 TT=1E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4013LFGQ Spice Model v1.0M Last Revised 2016/4/18 *---------- DMP4013SPS Spice Model ---------- .SUBCKT DMP4013SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007125 RS 30 3 0.001 RG 20 2 3.47 CGS 2 3 3.9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 78.86 KAPPA = 19.32 VTO = -2.7 .MODEL DCGD D CJO = 1.3E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.302E-010 N = 1.242 RS = 0.002214 BV = 45.03 + CJO = 6.999E-010 VJ = 0.8 M = 0.6 TT = 9.78E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4013SPS Spice Model v1.0M Last Revised 2019/04/11 *---------- DMP4013SPSQ Spice Model ---------- .SUBCKT DMP4013SPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007125 RS 30 3 0.001 RG 20 2 3.47 CGS 2 3 3.9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 78.86 KAPPA = 19.32 VTO = -2.7 .MODEL DCGD D CJO = 1.3E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.302E-010 N = 1.242 RS = 0.002214 BV = 45.03 + CJO = 6.999E-010 VJ = 0.8 M = 0.6 TT = 9.78E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4013SPSQ Spice Model v1.0M Last Revised 2019/04/11 *---------- DMP4015SK3 Spice Model ---------- .SUBCKT DMP4015SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4015SK3 Spice Model v1.0 Last Revised 2015/7/16 *---------- DMP4015SPS Spice Model ---------- .SUBCKT DMP4015SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4015SPS Spice Model v1.0 Last Revised 2015/7/16 *---------- DMP4015SSS Spice Model ---------- .SUBCKT DMP4015SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4015SSS Spice Model v1.0 Last Revised 2015/7/16 *---------- DMP4015SSSQ Spice Model ---------- .SUBCKT DMP4015SSSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.00523 RS 30 3 1E-006 RG 20 2 7.77 CGS 2 3 4E-009 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 3.7E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.02012 + TOX = 5E-008 NSUB = 1E+016 KP = 82.85 KAPPA = 0.001 VTO = -2.609 .MODEL DCGD D CJO = 1.762E-009 VJ = 0.4937 M = 0.3181 .MODEL DSUB D IS = 1.247E-011 N = 1.091 RS = 0.004133 BV = 45 CJO = 1.6E-009 VJ = 0.437 M = 0.3036 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4015SSSQ Spice Model v1.0 Last Revised 2015/7/16 *---------- DMP4025LSS Spice Model ---------- .SUBCKT DMP4025LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006043 RS 30 3 0.001 RG 20 2 6.43 CGS 2 3 1.554E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 11.66 KAPPA = 9.057 VTO = -1.385 .MODEL DCGD D CJO = 5.62E-010 VJ = 0.6 M = 0.4221 .MODEL DSUB D IS = 4.586E-010 N = 1.275 RS = 0.01773 + BV = 50 CJO = 2.892E-010 VJ = 0.0947 M = 0.3174 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4025LSS Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP4047LFDE Spice Model ---------- .SUBCKT DMP4047LFDE 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01942 RS 30 3 0.001 RG 20 2 7.7 CGS 2 3 1.299E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 500 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 26.29 KAPPA = 0.2 VTO = -1.781 .MODEL DCGD D CJO = 2.76E-010 VJ = 0.5978 M = 0.35 .MODEL DSUB D IS = 1.5E-009 N = 1.381 RS = 0.006948 BV = 50 + CJO = 1.585E-010 VJ = 0.6 M = 0.5211 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0 Last Revised 2020/09/07 *---------- DMP4047SK3 Spice Model ---------- .SUBCKT DMP4047SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01862 RS 30 3 0.001 RG 20 2 7.7 CGS 2 3 1.3E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 22.81 KAPPA = 0.00531 VTO = -1.74 .MODEL DCGD D CJO = 2.751E-010 VJ = 0.4031 M = 0.3067 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4047SK3 Spice Model v1.0 Last Revised 2015/04/24 **---------- DMP4047SSD Spice Model ---------- .SUBCKT DMP4047SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0269 RS 30 3 0.001 RG 20 2 12.6 CGS 2 3 1.121E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 23.02 KAPPA = 53.88 VTO = -1.675 .MODEL DCGD D CJO = 2.806E-010 VJ = 0.3881 M = 0.3064 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.89E-010 VJ = 4.441E-016 M = 1 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4047SSD Spice Model v1.0 Last Revised 2014/02/05 *---------- DMP4051LK3 Spice Model ---------- .SUBCKT DMP4051LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02905 RS 30 3 0.001 RG 20 2 14.26 CGS 2 3 9.351E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 13.82 KAPPA = 36.81 VTO = -1.29 .MODEL DCGD D CJO = 2.635E-010 VJ = 0.2231 M = 0.365 .MODEL DSUB D IS = 2.311E-010 N = 1.205 RS = 0.02404 + BV = 50 CJO = 8.511E-011 VJ = 0.1768 M = 0.3549 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4051LK3 Spice Model v1.0 Last Revised 2013/05/05 *---------- DMP4065S Spice Model ---------- .SUBCKT DMP4065S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04289 RS 30 3 0.001 RG 20 2 10.24 CGS 2 3 5.75E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.015 KAPPA = 19.32 VTO = -1.585 .MODEL DCGD D CJO = 1.7E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.364E-010 N = 1.26 RS = 0.0254 BV = 46 CJO = 2.226E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4065S Spice Model v1.0M Last Revised 2018/2/1 *---------- DMP4065SK3 Spice Model ---------- .SUBCKT DMP4065SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04289 RS 30 3 0.001 RG 20 2 10.24 CGS 2 3 5.75E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.015 KAPPA = 19.32 VTO = -1.585 .MODEL DCGD D CJO = 1.7E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.364E-010 N = 1.26 RS = 0.0254 BV = 46 CJO = 2.226E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4065SK3 Spice Model v1.0M Last Revised 2020/11/9 *---------- DMP4065SQ Spice Model ---------- .SUBCKT DMP4065SQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04289 RS 30 3 0.001 RG 20 2 10.24 CGS 2 3 5.75E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.015 KAPPA = 19.32 VTO = -1.585 .MODEL DCGD D CJO = 1.7E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.364E-010 N = 1.26 RS = 0.0254 BV = 46 CJO = 2.226E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP4065SQ Spice Model v1.0M Last Revised 2017/9/19 *---------- DMP510DL Spice Model ---------- .SUBCKT DMP510DL 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.961 RS 30 3 0.001 RG 20 2 916 CGS 2 3 2.2E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.2606 KAPPA = 49.86 VTO = -1.522 .MODEL DCGD D CJO = 6.69E-012 VJ = 1 M = 0.1 .MODEL DSUB D IS = 9.14E-010 N = 1.637 RS = 0.1748 BV = 66.94 CJO = 1E-015 VJ = 0.1 M = 0.1851 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP510DL Spice Model v1.0 Last Revised 2015/9/24 *---------- DMP510DLQ Spice Model ---------- .SUBCKT DMP510DLQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.68 RS 30 3 0.0005 RG 20 2 239.5 CGS 2 3 3.64E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 0.6 KAPPA = 0.2 VTO = -1.601 .MODEL DCGD D CJO = 1.262E-011 VJ = 0.5881 M = 0.35 .MODEL DSUB D IS = 1.35E-009 N = 1.709 RS = 0.1049 BV = 75.14 + CJO = 8.704E-012 VJ = 0.6 M = 0.3339 XTI = 0 TT = 1.33E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/07/19 *---------- DMP510DLW Spice Model ---------- .SUBCKT DMP510DLW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.063 RS 30 3 0.001 RG 20 2 200 CGS 2 3 2.386E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.3043 KAPPA = 19.32 VTO = -1.525 .MODEL DCGD D CJO = 8E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 6.884E-010 N = 1.607 RS = 0.1902 BV = 66 CJO = 1E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP510DLW Spice Model v1.0M Last Revised 2017/10/23 *---------- DMP56D0UFB Spice Model ---------- .SUBCKT DMP56D0UFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 4.03 RS 30 3 0.001 RG 20 2 244 CGS 2 3 4.868E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.0008262 + TOX = 6E-008 NSUB = 1E+016 KP = 0.9705 KAPPA = 1E-015 VTO = -0.8369 .MODEL DCGD D CJO = 1.069E-011 VJ = 0.01866 M = 0.2394 .MODEL DSUB D IS = 1.878E-007 N = 2.277 RS = 0.3052 BV = 95.86 + CJO = 4.824E-012 VJ = 0.1277 M = 0.2668 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP56D0UFB Spice Model v1.0 Last Revised 2014/2/20 *---------- DMP56D0UV Spice Model ---------- .SUBCKT DMP56D0UV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 4.03 RS 30 3 0.001 RG 20 2 244 CGS 2 3 4.868E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.0008262 + TOX = 6E-008 NSUB = 1E+016 KP = 0.9705 KAPPA = 1E-015 VTO = -0.8369 .MODEL DCGD D CJO = 1.069E-011 VJ = 0.01866 M = 0.2394 .MODEL DSUB D IS = 1.878E-007 N = 2.277 RS = 0.3052 BV = 95.86 + CJO = 4.824E-012 VJ = 0.1277 M = 0.2668 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP56D0UV Spice Model v1.0 Last Revised 2014/2/20 *---------- DMP6018LPS Spice Model ---------- .SUBCKT DMP6018LPS 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0056 RS 30 3 0.001 RG 20 2 7.09 CGS 2 3 3.438E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.95E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 700 VMAX = 1E+005 ETA = 0 + VTO = -2.4 TOX = 1E-007 NSUB = 1E+015 KP = 30 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.682E-010 VJ = 0.7421 M = 0.35 .MODEL DSUB D IS = 2.95E-009 N = 1.312 RS = 4.538E-008 BV = 66.71 + CJO = 3.749E-010 VJ = 0.6 M = 0.7629 XTI = 0 TT = 1.608E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2020/09/21 *---------- DMP6018LPSQ Spice Model ---------- .SUBCKT DMP6018LPSQ 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0056 RS 30 3 0.001 RG 20 2 7.09 CGS 2 3 3.438E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.95E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 700 VMAX = 1E+005 ETA = 0 + VTO = -2.4 TOX = 1E-007 NSUB = 1E+015 KP = 30 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.682E-010 VJ = 0.7421 M = 0.35 .MODEL DSUB D IS = 2.95E-009 N = 1.312 RS = 4.538E-008 BV = 66.71 + CJO = 3.749E-010 VJ = 0.6 M = 0.7629 XTI = 0 TT = 1.608E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2020/09/03 *---------- DMP6023LE Spice Model ---------- .SUBCKT DMP6023LE 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01765 RS 30 3 0.0005 RG 20 2 4.99 CGS 2 3 2.67E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.99E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 77 KAPPA = 0.2 VTO = -2.42 .MODEL DCGD D CJO = 7.065E-010 VJ = 0.5048 M = 0.3861 .MODEL DSUB D IS = 2.6E-009 N = 1.355 RS = 0.003114 BV = 66.8 + CJO = 2.986E-010 VJ = 0.7323 M = 0.5633 XTI = 0 TT = 9.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/12/22 *---------- DMP6023LEQ Spice Model ---------- .SUBCKT DMP6023LEQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01765 RS 30 3 0.0005 RG 20 2 4.99 CGS 2 3 2.67E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.99E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 77 KAPPA = 0.2 VTO = -2.42 .MODEL DCGD D CJO = 7.065E-010 VJ = 0.5048 M = 0.3861 .MODEL DSUB D IS = 2.6E-009 N = 1.355 RS = 0.003114 BV = 66.8 + CJO = 2.986E-010 VJ = 0.7323 M = 0.5633 XTI = 0 TT = 9.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/12/22 *---------- DMP6023LFG Spice Model ---------- .SUBCKT DMP6023LFG 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01765 RS 30 3 0.0005 RG 20 2 4.99 CGS 2 3 2.67E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.99E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 77 KAPPA = 0.2 VTO = -2.42 .MODEL DCGD D CJO = 7.065E-010 VJ = 0.5048 M = 0.3861 .MODEL DSUB D IS = 2.6E-009 N = 1.355 RS = 0.003114 BV = 66.8 + CJO = 2.986E-010 VJ = 0.7323 M = 0.5633 XTI = 0 TT = 9.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/12/22 *---------- DMP6023LFGQ Spice Model ---------- .SUBCKT DMP6023LFGQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01765 RS 30 3 0.0005 RG 20 2 4.99 CGS 2 3 2.67E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.99E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 77 KAPPA = 0.2 VTO = -2.42 .MODEL DCGD D CJO = 7.065E-010 VJ = 0.5048 M = 0.3861 .MODEL DSUB D IS = 2.6E-009 N = 1.355 RS = 0.003114 BV = 66.8 + CJO = 2.986E-010 VJ = 0.7323 M = 0.5633 XTI = 0 TT = 9.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/12/22 *---------- DMP6023LSS Spice Model ---------- .SUBCKT DMP6023LSS 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01765 RS 30 3 0.0005 RG 20 2 4.99 CGS 2 3 2.67E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.99E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 77 KAPPA = 0.2 VTO = -2.42 .MODEL DCGD D CJO = 7.065E-010 VJ = 0.5048 M = 0.3861 .MODEL DSUB D IS = 2.6E-009 N = 1.355 RS = 0.003114 BV = 66.8 + CJO = 2.986E-010 VJ = 0.7323 M = 0.5633 XTI = 0 TT = 9.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/12/22 *---------- DMP6050SFG Spice Model ---------- .SUBCKT DMP6050SFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6050SFG Spice Model v1.0M Last Revised 2018/2/1 *---------- DMP6050SPS Spice Model ---------- .SUBCKT DMP6050SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6050SPS Spice Model v1.0M Last Revised 2018/1/3 *---------- DMPH6050SSD Spice Model ---------- .SUBCKT DMPH6050SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 0.001 RG 20 2 11.79 CGS 2 3 1.409E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.05 KAPPA = 19.32 VTO = -2.527 .MODEL DCGD D CJO = 3.258E-010 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 2.383E-010 N = 1.262 RS = 0.009525 BV = 65 CJO = 1.973E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SSD Spice Model v1.0 Last Revised 2015/6/17 *---------- DMP610DL Spice Model ---------- .SUBCKT DMP610DL 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.063 RS 30 3 0.001 RG 20 2 200 CGS 2 3 2.386E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.3043 KAPPA = 19.32 VTO = -1.525 .MODEL DCGD D CJO = 8E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 6.884E-010 N = 1.607 RS = 0.1902 BV = 66 CJO = 1E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP610DL Spice Model v1.0M Last Revised 2017/10/23 *---------- DMP610DLQ Spice Model ---------- .SUBCKT DMP610DLQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.68 RS 30 3 0.0005 RG 20 2 242.6 CGS 2 3 3.64E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 0.64 KAPPA = 0.2 VTO = -1.601 .MODEL DCGD D CJO = 1.262E-011 VJ = 0.5881 M = 0.35 .MODEL DSUB D IS = 1.35E-009 N = 1.709 RS = 0.1049 BV = 75.21 + CJO = 8.704E-012 VJ = 0.6 M = 0.3339 XTI = 0 TT = 1.33E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/07/19 *---------- DMP6110SFDF Spice Model ---------- .SUBCKT DMP6110SFDF 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6110SFDFQ Spice Model ---------- .SUBCKT DMP6110SFDFQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6110SSD Spice Model ---------- .SUBCKT DMP6110SSD 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6110SSDQ Spice Model ---------- .SUBCKT DMP6110SSDQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6110SSS Spice Model ---------- .SUBCKT DMP6110SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04464 RS 30 3 0.001 RG 20 2 13 CGS 2 3 1E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 10.4 KAPPA = 30.49 VTO = -2.063 .MODEL DCGD D CJO = 1.881E-010 VJ = 0.6541 M = 0.3655 .MODEL DSUB D IS = 2.224E-010 N = 1.277 RS = 0.01338 + BV = 50 CJO = 1.189E-010 VJ = 0.7738 M = 0.6069 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6110SSS Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP6110SSSQ Spice Model ---------- .SUBCKT DMP6110SSSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04464 RS 30 3 0.001 RG 20 2 13 CGS 2 3 1E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 10.4 KAPPA = 30.49 VTO = -2.063 .MODEL DCGD D CJO = 1.881E-010 VJ = 0.6541 M = 0.3655 .MODEL DSUB D IS = 2.224E-010 N = 1.277 RS = 0.01338 + BV = 50 CJO = 1.189E-010 VJ = 0.7738 M = 0.6069 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6110SSSQ Spice Model v1.0M Last Revised 2016/03/17 *---------- DMP6110SVT Spice Model ---------- .SUBCKT DMP6110SVT 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6110SVTQ Spice Model ---------- .SUBCKT DMP6110SVTQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6180SK3 Spice Model ---------- .SUBCKT DMP6180SK3 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6180SK3Q Spice Model ---------- .SUBCKT DMP6180SK3Q 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.056 RS 30 3 0.0005 RG 20 2 13.7 CGS 2 3 9.7E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 600 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 20.2 KAPPA = 0.2 VTO = -2.028 .MODEL DCGD D CJO = 1.85E-010 VJ = 0.5457 M = 0.35 .MODEL DSUB D IS = 8E-011 N = 1.208 RS = 0.01297 BV = 66.15 + CJO = 1.13E-010 VJ = 0.8729 M = 0.6036 XTI = 0 TT = 6.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/31 *---------- DMP6185SE Spice Model ---------- .SUBCKT DMP6185SE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03231 RS 30 3 0.001 RG 20 2 16.84 CGS 2 3 7.103E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 30.52 KAPPA = 19.32 VTO = -0.9885 .MODEL DCGD D CJO = 2.071E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.567E-009 N = 1.266 RS = 0.05804 BV = 25 CJO = 3.071E-011 VJ = 0.8 M = 0.6 TT=1.1E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6185SE Spice Model v1.0M Last Revised 2016/5/17 *---------- DMP6185SEQ Spice Model ---------- .SUBCKT DMP6185SEQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03231 RS 30 3 0.001 RG 20 2 16.84 CGS 2 3 7.103E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 30.52 KAPPA = 19.32 VTO = -0.9885 .MODEL DCGD D CJO = 2.071E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.567E-009 N = 1.266 RS = 0.05804 BV = 25 CJO = 3.071E-011 VJ = 0.8 M = 0.6 TT=1.1E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6185SEQ Spice Model v1.0M Last Revised 2017/6/26 *---------- DMP6185SK3 Spice Model ---------- .SUBCKT DMP6185SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03231 RS 30 3 0.001 RG 20 2 16.84 CGS 2 3 7.103E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 30.52 KAPPA = 19.32 VTO = -0.9885 .MODEL DCGD D CJO = 2.071E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.567E-009 N = 1.266 RS = 0.05804 BV = 25 CJO = 3.071E-011 VJ = 0.8 M = 0.6 TT=1.1E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6185SK3 Spice Model v1.0M Last Revised 2018/2/1 *---------- DMP6250SE Spice Model ---------- .SUBCKT DMP6250SE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1006 RS 30 3 0.001 RG 20 2 13.07 CGS 2 3 5.928E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 6.038 KAPPA = 19.32 VTO = -2.241 .MODEL DCGD D CJO = 8.101E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.484E-010 N = 1.368 RS = 0.02186 BV = 60 CJO = 7.164E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6250SE Spice Model v1.0 Last Revised 2015/12/03 *---------- DMP6250SEQ Spice Model ---------- .SUBCKT DMP6250SEQ 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.125 RS 30 3 0.001 RG 20 2 13.61 CGS 2 3 4.85E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.16E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 VTO = -2.22 + TOX = 1E-007 NSUB = 1E+016 KP = 11.8 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.55E-010 VJ = 0.5 M = 0.51 .MODEL DSUB D IS = 8E-011 N = 1.28 RS = 0.014 BV = 68.8 + CJO = 5.8E-011 VJ = 0.8 M = 0.6 XTI = 0 TT = 4.6E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2020/06/09 *---------- DMP6250SFDF Spice Model ---------- .SUBCKT DMP6250SFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.09743 RS 30 3 0.001 RG 20 2 11.59 CGS 2 3 5.209E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 6.948 KAPPA = 19.32 VTO = -2.146 .MODEL DCGD D CJO = 2.696E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 2.279E-010 N = 1.306 RS = 0.02188 BV = 67.75 + CJO = 2.175E-010 VJ = 0.8 M = 0.6 TT = 4.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6250SFDF Spice Model v1.0J Last Revised 2018/06/20 *---------- DMP6350S Spice Model ---------- .SUBCKT DMP6350S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2153 RS 30 3 0.001 RG 20 2 16.48 CGS 2 3 2.042E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.79 KAPPA = 19.32 VTO = -2.031 .MODEL DCGD D CJO = 6.908E-011 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 1.229E-008 N = 1.701 RS = 0.02915 BV = 68 CJO = 2.66E-011 VJ = 0.8 M = 0.6 TT=4E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6350S Spice Model v1.0M Last Revised 2016/4/29 * DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMP6350SQ Spice Model ---------- .SUBCKT DMP6350SQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2153 RS 30 3 0.001 RG 20 2 16.48 CGS 2 3 2.042E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.79 KAPPA = 19.32 VTO = -2.031 .MODEL DCGD D CJO = 6.908E-011 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 1.229E-008 N = 1.701 RS = 0.02915 BV = 68 CJO = 2.66E-011 VJ = 0.8 M = 0.6 TT=4E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6350SQ Spice Model v1.0M Last Revised 2016/4/29 *---------- DMP68D0LFB Spice Model ---------- .SUBCKT DMP68D0LFB 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.7 RS 30 3 0.001 RG 20 2 1.85 CGS 2 3 3.515E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.89E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 VTO = -1.95 + TOX = 1E-007 NSUB = 1E+015 KP = 0.75 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.051E-011 VJ = 0.5 M = 0.3977 .MODEL DSUB D IS = 3E-010 N = 1.546 RS = 0.1492 BV = 73.6 + CJO = 9.91E-012 VJ = 0.735 M = 0.4456 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2020/07/20 *---------- DMP68D1LFB Spice Model ---------- .SUBCKT DMP68D1LFB 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.65 RS 30 3 0.001 RG 20 2 225.09 CGS 2 3 3.605E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 + VTO = -1.7 TOX = 1E-007 NSUB = 1E+015 KP = 0.65 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.9E-011 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 3E-010 N = 1.548 RS = 0.1238 BV = 73 + CJO = 8.594E-012 VJ = 0.9 M = 0.3 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/03/25 *---------- DMPH4011SK3 Spice Model ---------- .SUBCKT DMPH4011SK3 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0023 RS 30 3 0.001 RG 20 2 11.69 CGS 2 3 4.721E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.36E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 500 VMAX = 1E+005 ETA = 0 + VTO = -2.24 TOX = 1E-007 NSUB = 1E+015 KP = 65 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 2.008E-009 VJ = 0.6661 M = 0.455 .MODEL DSUB D IS = 3.1E-009 N = 1.361 RS = 6.491E-009 BV = 46.36 + CJO = 1.194E-009 VJ = 0.6634 M = 0.6174 XTI = 0 TT = 1.85E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/12 *---------- DMPH4011SK3Q Spice Model ---------- .SUBCKT DMPH4011SK3Q 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0023 RS 30 3 0.001 RG 20 2 11.69 CGS 2 3 4.721E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.36E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 500 VMAX = 1E+005 ETA = 0 + VTO = -2.24 TOX = 1E-007 NSUB = 1E+015 KP = 65 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 2.008E-009 VJ = 0.6661 M = 0.455 .MODEL DSUB D IS = 3.1E-009 N = 1.361 RS = 6.491E-009 BV = 46.36 + CJO = 1.194E-009 VJ = 0.6634 M = 0.6174 XTI = 0 TT = 1.85E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/12 *---------- DMPH4013SK3 Spice Model ---------- .SUBCKT DMPH4013SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007125 RS 30 3 0.001 RG 20 2 3.47 CGS 2 3 3.9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 78.86 KAPPA = 19.32 VTO = -2.7 .MODEL DCGD D CJO = 1.3E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.302E-010 N = 1.242 RS = 0.002214 BV = 45.03 + CJO = 6.999E-010 VJ = 0.8 M = 0.6 TT = 9.78E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4013SK3 Spice Model v1.0M Last Revised 2018/05/01 *---------- DMPH4013SK3Q Spice Model ---------- .SUBCKT DMPH4013SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007125 RS 30 3 0.001 RG 20 2 3.47 CGS 2 3 3.9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 78.86 KAPPA = 19.32 VTO = -2.7 .MODEL DCGD D CJO = 1.3E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.302E-010 N = 1.242 RS = 0.002214 BV = 45.03 + CJO = 6.999E-010 VJ = 0.8 M = 0.6 TT = 9.78E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4013SK3Q Spice Model v1.0M Last Revised 2018/05/01 *---------- DMPH4023SK3 Spice Model ---------- .SUBCKT DMPH4023SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007809 RS 30 3 0.001 RG 20 2 13.81 CGS 2 3 1E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 9.718 KAPPA = 19.32 VTO = -2.6 .MODEL DCGD D CJO = 6.512E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.327E-010 N = 1.229 RS = 0.005116 BV = 47.24 + CJO = 1.15E-009 VJ = 0.8 M = 0.6 TT = 8.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4023SK3 Spice Model v1.0M Last Revised 2018/05/01 *---------- DMPH4023SK3Q Spice Model ---------- .SUBCKT DMPH4023SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007809 RS 30 3 0.001 RG 20 2 13.81 CGS 2 3 1E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 9.718 KAPPA = 19.32 VTO = -2.6 .MODEL DCGD D CJO = 6.512E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.327E-010 N = 1.229 RS = 0.005116 BV = 47.24 + CJO = 1.15E-009 VJ = 0.8 M = 0.6 TT = 8.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4023SK3Q Spice Model v1.0M Last Revised 2018/05/01 *---------- DMPH4029LFG Spice Model ---------- .SUBCKT DMPH4029LFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006043 RS 30 3 0.001 RG 20 2 6.43 CGS 2 3 1.554E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 11.66 KAPPA = 9.057 VTO = -1.385 .MODEL DCGD D CJO = 5.62E-010 VJ = 0.6 M = 0.4221 .MODEL DSUB D IS = 4.586E-010 N = 1.275 RS = 0.01773 BV = 50 CJO = 2.892E-010 VJ = 0.0947 M = 0.3174 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4029LFG Spice Model v1.0M Last Revised 2019/1/25 *---------- DMPH4029LFGQ Spice Model ---------- .SUBCKT DMPH4029LFGQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006043 RS 30 3 0.001 RG 20 2 6.43 CGS 2 3 1.554E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 11.66 KAPPA = 9.057 VTO = -1.385 .MODEL DCGD D CJO = 5.62E-010 VJ = 0.6 M = 0.4221 .MODEL DSUB D IS = 4.586E-010 N = 1.275 RS = 0.01773 BV = 50 CJO = 2.892E-010 VJ = 0.0947 M = 0.3174 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH4029LFGQ Spice Model v1.0M Last Revised 2019/1/25 *---------- DMPH6023SK3 Spice Model ---------- .SUBCKT DMPH6023SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01605 RS 30 3 0.001 RG 20 2 4.99 CGS 2 3 2.839E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.75E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 56.71 KAPPA = 49.86 VTO = -2.33 .MODEL DCGD D CJO = 8.252E-010 VJ = 1 M = 0.5463 .MODEL DSUB D IS = 2.343E-010 N = 1.216 RS = 0.003391 BV = 71.9 CJO = 1.513E-010 VJ = 0.1 M = 0.1851 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6023SK3 Spice Model v1.0 Last Revised 2016/8/3 *---------- DMPH6023SK3Q Spice Model ---------- .SUBCKT DMPH6023SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01605 RS 30 3 0.001 RG 20 2 4.99 CGS 2 3 2.839E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.75E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 56.71 KAPPA = 49.86 VTO = -2.33 .MODEL DCGD D CJO = 8.252E-010 VJ = 1 M = 0.5463 .MODEL DSUB D IS = 2.343E-010 N = 1.216 RS = 0.003391 BV = 71.9 CJO = 1.513E-010 VJ = 0.1 M = 0.1851 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6023SK3Q Spice Model v1.0 Last Revised 2016/8/3 *---------- DMPH6050SFGQ Spice Model ---------- .SUBCKT DMPH6050SFGQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SFGQ Spice Model v1.0M Last Revised 2018/1/16 *---------- DMPH6050SK3 Spice Model ---------- .SUBCKT DMPH6050SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 0.001 RG 20 2 11.79 CGS 2 3 1.409E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.05 KAPPA = 19.32 VTO = -2.527 .MODEL DCGD D CJO = 3.258E-010 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 2.383E-010 N = 1.262 RS = 0.009525 BV = 65 CJO = 1.973E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SK3 Spice Model v1.0M Last Revised 2016/1/28 *---------- DMPH6050SK3Q Spice Model ---------- .SUBCKT DMPH6050SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 0.001 RG 20 2 11.79 CGS 2 3 1.409E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.05 KAPPA = 19.32 VTO = -2.527 .MODEL DCGD D CJO = 3.258E-010 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 2.383E-010 N = 1.262 RS = 0.009525 BV = 65 CJO = 1.973E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SK3Q Spice Model v1.0 Last Revised 2015/6/15 *---------- DMPH6050SPD Spice Model ---------- .SUBCKT DMPH6050SPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SPD Spice Model v1.0M Last Revised 2016/10/7 *---------- DMPH6050SPDQ Spice Model ---------- .SUBCKT DMPH6050SPDQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SPDQ Spice Model v1.0M Last Revised 2016/10/7 *---------- DMPH6050SSD Spice Model ---------- .SUBCKT DMPH6050SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SSD Spice Model v1.0M Last Revised 2016/10/7 *---------- DMPH6050SSDQ Spice Model ---------- .SUBCKT DMPH6050SSDQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02655 RS 30 3 0.001 RG 20 2 15.97 CGS 2 3 1.62E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 25.05 KAPPA = 19.32 VTO = -2.321 .MODEL DCGD D CJO = 3.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.351E-010 N = 1.253 RS = 0.006785 BV = 69 CJO = 2.217E-010 VJ = 0.8 M = 0.6 TT=7.59E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6050SSDQ Spice Model v1.0M Last Revised 2016/10/7 *---------- DMPH6250S Spice Model ---------- .SUBCKT DMPH6250S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.09743 RS 30 3 0.001 RG 20 2 11.59 CGS 2 3 5.209E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 6.948 KAPPA = 19.32 VTO = -2.146 .MODEL DCGD D CJO = 2.696E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 2.279E-010 N = 1.306 RS = 0.02188 BV = 67.75 + CJO = 2.175E-010 VJ = 0.8 M = 0.6 TT = 4.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6250S Spice Model v1.0J Last Revised 2019/06/05 *---------- DMPH6250SQ Spice Model ---------- .SUBCKT DMPH6250SQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.09743 RS 30 3 0.001 RG 20 2 11.59 CGS 2 3 5.209E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 6.948 KAPPA = 19.32 VTO = -2.146 .MODEL DCGD D CJO = 2.696E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 2.279E-010 N = 1.306 RS = 0.02188 BV = 67.75 + CJO = 2.175E-010 VJ = 0.8 M = 0.6 TT = 4.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH6250SQ Spice Model v1.0J Last Revised 2018/05/30 *ZETEX ZVP2106A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVP2106A 3 4 5 * D G S M1 3 2 5 5 MP2106 RG 4 2 160 RL 3 5 1.2E8 C1 2 5 47E-12 C2 3 2 10E-12 D1 3 5 DP2106 * .MODEL MP2106 PMOS VTO=-3.193 RS=2.041 RD=0.697 IS=1E-15 KP=0.277 +CBD=105E-12 PB=1 LAMBDA=1.2E-2 .MODEL DP2106 D IS=2E-13 RS=0.309 .ENDS ZVP2106A * *$ * *ZETEX ZVP2106G Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVP2106G 3 4 5 * D G S M1 3 2 5 5 MP2106 RG 4 2 160 RL 3 5 1.2E8 C1 2 5 47E-12 C2 3 2 10E-12 D1 3 5 DP2106 * .MODEL MP2106 PMOS VTO=-3.193 RS=2.041 RD=0.697 IS=1E-15 KP=0.277 +CBD=105E-12 PB=1 LAMBDA=1.2E-2 .MODEL DP2106 D IS=2E-13 RS=0.309 .ENDS ZVP2106G * *$ * *ZETEX ZVP3306A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVP3306A 3 4 5 * D G S M1 3 2 5 5 P3306M RG 4 2 252 RL 3 5 1.2E8 C1 2 5 28E-12 C2 3 2 3E-12 D1 3 5 P3306D * .MODEL P3306M PMOS VTO=-2.875 RS=5.227 RD=7.524 IS=1E-15 KP=.145 +CBD=35E-12 PB=1 LAMBDA=6.67E-3 .MODEL P3306D D IS=5E-12 RS=.768 .ENDS ZVP3306A * *$ * *ZETEX ZVP3306F Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVP3306F 3 4 5 * D G S M1 3 2 5 5 P3306M RG 4 2 252 RL 3 5 1.2E8 C1 2 5 28E-12 C2 3 2 3E-12 D1 3 5 P3306D * .MODEL P3306M PMOS VTO=-2.875 RS=5.227 RD=7.524 IS=1E-15 KP=.145 +CBD=35E-12 PB=1 LAMBDA=6.67E-3 .MODEL P3306D D IS=5E-12 RS=.768 .ENDS ZVP3306F * *$ * *ZETEX ZXMP4A16G Spice Model v1.0 Last Revised 22/6/06 * .SUBCKT ZXMP4A16G 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1.67 M2 5 2 5 6 Nmod L=1.4E-6 W=0.96 RG 4 2 2 RIN 2 5 1E9 RD 3 6 Rdmod 0.018 RL 3 5 3E9 C1 2 5 40E-12 C2 3 4 25E-12 D1 3 5 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=4E16 +VTO=-1.8 KP=1.6E-5 RS=.022 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.018 IKF=0.1 TRS1=1.5e-3 +CJO=450e-12 TT=2.2e-8 BV=44) .MODEL Rdmod RES (TC1=8e-3 TC2=1.5E-5) .ENDS ZXMP4A16G * *$ * *ZETEX ZXMP4A16K Spice Model v1.0 Last Revised 09/10/06 * .SUBCKT ZXMP4A16K 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1.67 M2 5 2 5 6 Nmod L=1.4E-6 W=0.96 RG 4 2 2 RIN 2 5 1E9 RD 3 6 Rdmod 0.018 RL 3 5 3E9 C1 2 5 40E-12 C2 3 4 25E-12 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=4E16 +VTO=-1.8 KP=1.6E-5 RS=.022 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.018 IKF=0.1 TRS1=1.5e-3 +CJO=450e-12 TT=2.2e-8 BV=44) .MODEL Rdmod RES (TC1=8e-3 TC2=1.5E-5) .ENDS ZXMP4A16K * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=24/07/2015 *VERSION=1 ** Imported from: C:\Users\siva_uppuluri\Desktop\ZXMP4A57E6\ZXMP4A57E6.txt .SUBCKT ZXMP4A57E6 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 48E-3 RS 23 3 Rmod1 2E-3 RG 20 22 12 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 900E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 530E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .002 LS 30 23 2E-15 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.5 TOX=5.5E-8 NSUB=35E+16 KP=15 NFS=1.5E+12 IS=1E-105 N=100) .MODEL DCGD D (CJO = 180E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=20E-13 N=1 RS=0.01 BV=45 CJO=400E-12 VJ=0.6 M=0.4 TT=14E-9 TRS1=2m EG=1.05 IKF=20m) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1e-4 TC2=1E-6) .ENDS .SIMULATOR DEFAULT * (c) 2015 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *ZETEX ZXMP6A13F Spice Model v2.0 Last Revised 15/02/05 * .SUBCKT zxmp6a13F 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=0.39 M2 5 2 5 6 Nmod L=1.4E-6 W=0.195 RG 4 2 3 RIN 2 5 1E9 RD 3 6 Rdmod 0.25 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1e16 +VTO=-1.5 KP=6e-6 RS=0.005 NFS=12e11 KAPPA=0.01 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1e-11 RS=0.05 IKF=0.001966 XTI=-1 TRS1=1.2e-3 +CJO=3.514e-11 BV=66) .MODEL Rdmod RES (TC1=5e-3 TC2=1e-5) .ENDS zxmp6a13F * *$ * *ZETEX ZXMP6A13G Spice Model v2.0 Last Revised 15/02/05 * .SUBCKT zxmp6a13G 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=0.39 M2 5 2 5 6 Nmod L=1.4E-6 W=0.195 RG 4 2 3 RIN 2 5 1E9 RD 3 6 Rdmod 0.25 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1e16 +VTO=-1.5 KP=6e-6 RS=0.005 NFS=12e11 KAPPA=0.01 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1e-11 RS=0.05 IKF=0.001966 XTI=-1 TRS1=1.2e-3 +CJO=3.514e-11 BV=66) .MODEL Rdmod RES (TC1=5e-3 TC2=1e-5) .ENDS zxmp6a13G * *$ * *ZETEX ZXMP6A16DN8 Spice Model v1.0 Last Revised 15/3/2007 * .SUBCKT ZXMP6A16DN8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.4E-6 W=2.148 M2 5 2 5 6 Nmod L=1.4E-6 W=1.579 RG 4 2 1.9 RIN 2 5 1E9 RD 3 6 Rdmod 0.04 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.6E15 +VTO=-2.24 KP=1.4E-5 RS=.03 NFS=1E11 KAPPA=.005 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.45E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.02 IKF=0.02 TRS1=1.5e-3 CJO=380e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=110) .MODEL Rdmod RES (TC1=7e-3 TC2=1.0E-5) .ENDS * *$ * *ZETEX ZXMP6A16K Spice Model v1.0 Last Revised 15/3/2007 * .SUBCKT ZXMP6A16K 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.4E-6 W=2.148 M2 5 2 5 6 Nmod L=1.4E-6 W=1.579 RG 4 2 1.9 RIN 2 5 1E9 RD 3 6 Rdmod 0.04 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.6E15 +VTO=-2.24 KP=1.4E-5 RS=.03 NFS=1E11 KAPPA=.005 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.45E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.02 IKF=0.02 TRS1=1.5e-3 CJO=380e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=110) .MODEL Rdmod RES (TC1=7e-3 TC2=1.0E-5) .ENDS * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=04/02/2009 *VERSION=3 *PIN_ORDER Sp1, Gp1, Sp2, Gp2, Dp2, Dp2, Dp1, Dp1 * .SUBCKT ZXMP6A17DN8 1 2 3 4 5 6 7 8 *Dev1 P-channel M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 27 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 24 25 1.5E-9 RP11 7 25 1E-6 RP12 8 25 1E-6 LG1 2 27 1.2E-9 LS1 1 23 1.2E-9 *Dev2 P-channel M21 60 61 62 62 Ppmod1 L=1.4E-6 W=1.25 M22 62 61 62 60 Npmod1 L=1.4E-6 W=0.95 RG2 61 67 2.8 RIN2 61 62 1E9 RD2 60 64 Rpmod1 0.028 RS2 62 63 Rpmod1 0.068 RL2 63 64 7E9 C2 61 62 160E-12 D2 64 63 Dpmod1 LD2 64 65 1.5E-9 RP21 5 65 1E-6 RP22 6 65 1E-6 LG2 4 67 1.2E-9 LS2 3 63 1.2E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP6A17E6 1 2 3 M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 27 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 1 24 0.3E-9 LG1 2 27 1.2E-9 LS1 3 23 1.2E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP6A17G 1 2 3 M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 27 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 1 24 1.0E-9 LG1 2 27 2.3E-9 LS1 3 23 2.3E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP6A17K 1 2 3 M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 27 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 1 24 1.3E-9 LG1 2 27 2.4E-9 LS1 3 23 2.4E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS ZXMP6A17K * *$ * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP6A17N8 1 2 3 M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 2 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 1 24 1.3E-9 LS1 3 23 2.4E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS * *$ *ZETEX ZXMP6A18DN8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP6A18DN8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=2.64 M2 5 2 5 6 Nmod L=1.4E-6 W=1.5 RG 4 2 5 RIN 2 5 1E9 RD 3 6 Rdmod 0.03 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=.5E17 +VTO=-1.83 KP=1.9E-5 RS=.035 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1.6E-12 RS=.022 IKF=1 TRS1=1.5e-3 +CJO=65e-12 BV=66) .MODEL Rdmod RES (TC1=9e-3 TC2=3.9E-5) .ENDS ZXMP6A18DN8 * *$ * * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=3 *PIN_ORDER D G S * .SUBCKT ZXMP6A18K 1 2 3 M11 20 21 22 22 Ppmod1 L=1.2E-6 W=2.64 M12 22 21 22 20 Npmod1 L=1.4E-6 W=1.5 RG1 27 21 1.3 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.03 RS1 22 23 1E-6 RL1 23 24 3E9 C11 21 22 500E-12 C12 20 21 15E-12 D1 24 23 Dpmod1 LD1 1 24 1.3E-9 LG1 2 27 2.4E-9 LS1 3 23 2.4E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=.5E17 VTO=-1.83 +KP=1.9E-5 RS=0.035 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=1.6E-12 RS=.022 IKF=1 TRS1=1.5E-3 +CJO=65E-12 BV=66) .MODEL Rpmod1 RES (TC1=10e-3 TC2=8E-6) .ENDS * *$ *ZETEX ZXMP7A17G Spice Model v1.0 Last Revised 14/3/2007 * .SUBCKT ZXMP7A17G 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 1.9 RIN 2 5 1E9 RD 3 6 Rdmod 0.07 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 1.0E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=50E15 +VTO=-1.77 KP=2.5E-5 RS=.05 NFS=2E11 KAPPA=.002 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=5.2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.02 IKF=0.02 TRS1=1.5e-3 CJO=380e-12 +M=0.43 VJ=0.41 TT=2.2e-8 BV=77) .MODEL Rdmod RES (TC1=9e-3 TC2=1.5E-5) .ENDS * *$ * *ZETEX ZXMP7A17K Spice Model v1.0 Last Revised 14/3/2007 * .SUBCKT ZXMP7A17K 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 1.9 RIN 2 5 1E9 RD 3 6 Rdmod 0.07 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=50E15 +VTO=-1.77 KP=2.5E-5 RS=.05 NFS=2E11 KAPPA=.002 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=5.2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.02 IKF=0.02 TRS1=1.5e-3 CJO=380e-12 +M=0.43 VJ=0.41 TT=2.2e-8 BV=77) .MODEL Rdmod RES (TC1=9e-3 TC2=1.5E-5) .ENDS * *$ *