* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DFLU1200 Spice Model v1.0 01/12/2017 Diodes Inc SuperFast Recovery Rectifier .MODEL DI_DFLU1200 D ( +LEVEL = 1 IS = 11n RS = 44.7m +N = 1.10 BV = 200 IBV = 5e-06 +CJO = 45p VJ = 0.468489 MJ = 0.395956 +FC = 0.5 XTI = 3.14412 EG = 1.11 +TT = 33e-9 IKF = 6.06945e-06 TRS1 = -0.00446639 +TRS2 = 9.32759e-06 ) *(c) 2017 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 4949 Hedgcoxe Rd, Suite 110, Plano, TX 75024, USA * DFLU1400 SPICE model * * THIS MODEL IS A SPICE SUBCIRCUIT. * ANY NETLIST USING IT MUST INCLUDE * A STATEMENT WITH THE FOLLOWING SYNTAX * * X1 DFLU1400 A C * * SUBCIRCUIT NODE 1 -> ANODE * SUBCIRCUIT NODE 2 -> CATHODE * .SUBCKT DFLU1400 1 2 D1 1 2 DFLU1400_1 D2 1 2 DFLU1400_2 * .MODEL DFLU1400_1 D ( +LEVEL = 1 IS = 8.97113e-10 RS = 0.218519 +N = 1.00753 BV = 400 IBV = 5e-06 +CJO = 1.7785e-11 VJ = 0.468489 MJ = 0.395956 +FC = 0.5 XTI = 2.98187 EG = 1.19064 +TT = 33e-9 IKF = 6.06945e-06 TRS1 = -0.00446639 +TRS2 = 9.32759e-06 ) * .MODEL DFLU1400_2 D ( +LEVEL = 1 IS = 1.05089e-12 RS = 0.146586 +N = 1.16507 BV = 1E5 IBV = 1e-06 +CJO = 1.7785e-11 VJ = 0.468489 MJ = 0.395956 +FC = 0.5 XTI = 3.14412 EG = 1.05458 +TRS1 = 0.000149447 TRS2 = 2.90699e-05 IKF = 9.9308e-06 +TT = 33e-9 ) * .ENDS DFLU1400 *SRC=ES1A;DI_ES1A;Diodes;Si; 50.0V 1.00A 20.0ns Diodes Inc. .MODEL DI_ES1A D ( IS=123n RS=42.0m BV=50.0 IBV=5.00u + CJO=18.5p M=0.333 N=2.12 TT=28.8n ) *SRC=ES1B;DI_ES1B;Diodes;Si; 100V 1.00A 20.0ns Diodes Inc. .MODEL DI_ES1B D ( IS=123n RS=42.0m BV=100 IBV=5.00u + CJO=18.5p M=0.333 N=2.12 TT=28.8n ) *SRC=ES1C;DI_ES1C;Diodes;Si; 150V 1.00A 20.0ns Diodes Inc. .MODEL DI_ES1C D ( IS=123n RS=42.0m BV=150 IBV=5.00u + CJO=18.5p M=0.333 N=2.12 TT=28.8n ) *SRC=ES1D;DI_ES1D;Diodes;Si; 200V 1.00A 20.0ns Diodes Inc. .MODEL DI_ES1D D ( IS=123n RS=42.0m BV=200 IBV=5.00u + CJO=18.5p M=0.333 N=2.12 TT=28.8n ) *SRC=ES1G;DI_ES1G;Diodes;Si; 400V 1.00A 20.0ns Diodes Inc. .MODEL DI_ES1G D ( IS=373n RS=64.3m BV=400 IBV=5.00u + CJO=18.5p M=0.333 N=2.84 TT=28.8n ) *SRC=ES2A;DI_ES2A;Diodes;Si; 50.0V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2A D ( IS=267n RS=21.0m BV=50.0 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) ***************************************************************************************** *SRC=ES2AA;DI_ES2AA;Diodes;Si; 50.0V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2AA D ( IS=267n RS=21.0m BV=50.0 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) **************************************************************************************** *SRC=ES2B;DI_ES2B;Diodes;Si; 100V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2B D ( IS=267n RS=21.0m BV=100 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) **************************************************************************************** SRC=ES2BA;DI_ES2BA;Diodes;Si; 100V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2BA D ( IS=267n RS=21.0m BV=100 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) *************************************************************************************** *SRC=ES2C;DI_ES2C;Diodes;Si; 150V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2C D ( IS=267n RS=21.0m BV=150 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) *************************************************************************************** *SRC=ES2CA;DI_ES2CA;Diodes;Si; 150V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2CA D ( IS=267n RS=21.0m BV=150 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) ***************************************************************************************** *SRC=ES2D;DI_ES2D;Diodes;Si; 200V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2D D ( IS=267n RS=21.0m BV=200 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) ***************************************************************************************** *SRC=ES2DA;DI_ES2DA;Diodes;Si; 200V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2DA D ( IS=267n RS=21.0m BV=200 IBV=5.00u + CJO=83.5p M=0.333 N=1.70 TT=36.0n ) ***************************************************************************************** *SRC=ES2G;DI_ES2G;Diodes;Si; 400V 2.00A 25.0ns Diodes Inc. Fast Rectifier .MODEL DI_ES2G D ( IS=3.92n RS=21.0m BV=400 IBV=5.00u + CJO=83.5p M=0.333 N=1.95 TT=36.0n ) *SRC=ES3A;DI_ES3A;Diodes;Si; 50.0V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3A D ( IS=7.27p RS=22.4m BV=50.0 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3AB;DI_ES3AB;Diodes;Si; 50.0V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3AB D ( IS=7.27p RS=22.4m BV=50.0 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3B;DI_ES3B;Diodes;Si; 100V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3B D ( IS=7.27p RS=22.4m BV=100 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3BB;DI_ES3BB;Diodes;Si; 100V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3BB D ( IS=7.27p RS=22.4m BV=100 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3C;DI_ES3C;Diodes;Si; 150V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3C D ( IS=7.27p RS=22.4m BV=150 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3CB;DI_ES3CB;Diodes;Si; 150V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3CB D ( IS=7.27p RS=22.4m BV=150 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3D;DI_ES3D;Diodes;Si; 200V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3D D ( IS=7.27p RS=22.4m BV=200 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *SRC=ES3DB;DI_ES3DB;Diodes;Si; 200V 3.00A 25.0ns Diodes Inc. .MODEL DI_ES3DB D ( IS=7.27p RS=22.4m BV=200 IBV=10.0u + CJO=83.2p M=0.333 N=0.700 TT=36.0n ) *FES2DEQ-7 Spice Model v1.0 Last Revised 11/23/2022 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_FES2DEQ-7 D ( IS=91.46n RS=20.89m BV=220.00 IBV=10.00 + CJO=79.59p M=380.8m N=1.817 TT=22.92n EG=480.0m VJ=346.3m ) *SRC=MUR120;DI_MUR120;Diodes;Si; 200V 1.00A 25.0ns Diodes Inc. Super Fast Rectifier .MODEL DI_MUR120 D ( IS=7.06e-017 RS=73.4m BV=200 IBV=2.00u + CJO=49.9p M=0.333 N=0.700 TT=36.0n ) *SRC=MURS120;DI_MURS120;Diodes;Si; 200V 1.00A 25.0ns Diodes Inc. Super Fast Rectifier .MODEL DI_MURS120 D ( IS=17.1n RS=20.6m BV=200 IBV=2.00u + CJO=60.0p M=0.333 N=1.73 TT=36.0n ) ************************************************************************************************************************************ *SRC=MURS140;DI_MURS140;Diodes;Si; 400V 1.00A 50.0ns Diodes Inc. Super Fast Rectifier .MODEL DI_MURS140 D ( IS=17.1n RS=20.6m BV=400 IBV=2.00u + CJO=45.0p M=0.333 N=1.73 TT=72.0n ) *********************************************************************************************************************************** *SRC=MURS160;DI_MURS160;Diodes;Si; 600V 1.00A 50.0ns Diodes Inc. Super Fast Rectifier .MODEL DI_MURS160 D ( IS=17.1n RS=20.6m BV=600 IBV=2.00u + CJO=45.0p M=0.333 N=1.73 TT=72.0n ) *********************************************************************************************************************************** *SRC=MURS320;DI_MURS320;Diodes;Si; 200V 3.00A 25.0ns Diodes Inc. Super Fast Rectifier .MODEL DI_MURS320 D ( IS=11.8n RS=7.89m BV=200 IBV=5.00u + CJO=45.0p M=0.333 N=1.56 TT=36.0n ) *********************************************************************************************************************************** *SRC=PDU340;DI_PDU340;Diodes;Si; 400V 3.00A 50.0ns Diodes Inc. Ultrafast Rectifier .MODEL DI_PDU340 D ( IS=3.74u RS=25.9m BV=400 IBV=10.0u + CJO=86.2p M=0.333 N=2.58 TT=72.0n ) *SRC=PDU420;DI_PDU420;Diodes;Si; 400V 4.00A 25.0ns Diodes Inc. ultrafast rectifier .MODEL DI_PDU420 D ( IS=189n RS=10.5m BV=400 IBV=5.00u + CJO=276p M=0.333 N=1.73 TT=36.0n ) *SRC=PDU540;DI_PDU540;Diodes;Si; 400V 5.00A 35.0ns Diodes Inc. Ultrafast Rectifier .MODEL DI_PDU540 D ( IS=2.68u RS=8.33m BV=400 IBV=10.0u + CJO=196p M=0.333 N=2.27 TT=50.4n ) *SRC=PDU620;DI_PDU620;Diodes;Si; 200V 6.00A 25.0ns Diodes Inc. Ultrafast Rectifier .MODEL DI_PDU620 D ( IS=190n RS=9.91m BV=200 IBV=5.00u + CJO=402p M=0.333 N=1.69 TT=36.0n ) *SRC=PDU620CT;DI_PDU620CT;Diodes;Si; 200V 3.00A 25.0ns Diodes Inc. Ultrafast Rectifier .MODEL DI_PDU620CT D ( IS=7.48n RS=19.5m BV=200 IBV=5.00u + CJO=223p M=0.333 N=1.42 TT=36.0n ) *SRC=RS1A;DI_RS1A;Diodes;Si; 50.0V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1A D ( IS=948n RS=81.3m BV=50.0 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************* *SRC=RS1AB;DI_RS1AB;Diodes;Si; 50.0V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1AB D ( IS=948n RS=81.3m BV=50.0 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************* *SRC=RS1B;DI_RS1B;Diodes;Si; 100V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1B D ( IS=948n RS=81.3m BV=100 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1BB;DI_RS1BB;Diodes;Si; 100V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1BB D ( IS=948n RS=81.3m BV=100 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1D;DI_RS1D;Diodes;Si; 200V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1D D ( IS=948n RS=81.3m BV=200 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1DB;DI_RS1DB;Diodes;Si; 200V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1DB D ( IS=948n RS=81.3m BV=200 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1G;DI_RS1G;Diodes;Si; 400V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1G D ( IS=948n RS=81.3m BV=400 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1GB;DI_RS1GB;Diodes;Si; 400V 1.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS1GB D ( IS=948n RS=81.3m BV=400 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=216n ) ************************************************************************************************************************************** *SRC=RS1J;DI_RS1J;Diodes;Si; 600V 1.00A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS1J D ( IS=948n RS=81.3m BV=600 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=360n ) ************************************************************************************************************************************** *SRC=RS1JB;DI_RS1JB;Diodes;Si; 600V 1.00A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS1JB D ( IS=948n RS=81.3m BV=600 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=360n ) ************************************************************************************************************************************** *SRC=RS1K;DI_RS1K;Diodes;Si; 800V 1.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS1K D ( IS=948n RS=81.3m BV=800 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=720n ) ************************************************************************************************************************************** *SRC=RS1KB;DI_RS1KB;Diodes;Si; 800V 1.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS1KB D ( IS=948n RS=81.3m BV=800 IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=720n ) ************************************************************************************************************************************** *SRC=RS1M;DI_RS1M;Diodes;Si; 1.00kV 1.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS1M D ( IS=948n RS=81.3m BV=1.00k IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=720n ) ************************************************************************************************************************************** *SRC=RS1MB;DI_RS1MB;Diodes;Si; 1.00kV 1.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS1MB D ( IS=948n RS=81.3m BV=1.00k IBV=5.00u + CJO=27.7p M=0.333 N=2.48 TT=720n ) ************************************************************************************************************************************** *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=25Aug2016 *VERSION=1 .SUBCKT RS1MWF 1 2 D1 1 2 DF D2 1 2 DR .MODEL DF D ( IS=5p RS=.041 BV=1000 IKF=80u CJO=15p M=0.35 VJ=.65 N=1 TT=460n EG=.7 TRS1=0.01m XTI=15) .model DR D (N=10 ISR=6.5n BV=1010 IBV=100u EG=.8 RS=2 CJO=1p VJ=.65) .ENDS * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *SRC=RS2A;DI_RS2A;Diodes;Si; 50.0V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2A D ( IS=169u RS=4.81m BV=50.0 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2AA;DI_RS2AA;Diodes;Si; 50.0V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2AA D ( IS=169u RS=4.81m BV=50.0 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2B;DI_RS2B;Diodes;Si; 100V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2B D ( IS=169u RS=4.81m BV=100 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2BA;DI_RS2BA;Diodes;Si; 100V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2BA D ( IS=169u RS=4.81m BV=100 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2D;DI_RS2D;Diodes;Si; 200V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2D D ( IS=169u RS=4.81m BV=200 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2DA;DI_RS2DA;Diodes;Si; 200V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2DA D ( IS=169u RS=4.81m BV=200 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2G;DI_RS2G;Diodes;Si; 400V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2G D ( IS=169u RS=4.81m BV=400 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2GA;DI_RS2GA;Diodes;Si; 400V 1.50A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS2GA D ( IS=169u RS=4.81m BV=400 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=216n ) ****************************************************************************************************** *SRC=RS2J;DI_RS2J;Diodes;Si; 600V 1.50A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS2J D ( IS=169u RS=4.81m BV=600 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=360n ) ****************************************************************************************************** *SRC=RS2JA;DI_RS2JA;Diodes;Si; 600V 1.50A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS2JA D ( IS=169u RS=4.81m BV=600 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=360n ) ****************************************************************************************************** *SRC=RS2K;DI_RS2K;Diodes;Si; 800V 1.50A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS2K D ( IS=169u RS=4.81m BV=800 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=720n ) ****************************************************************************************************** *SRC=RS2KA;DI_RS2KA;Diodes;Si; 800V 1.50A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS2KA D ( IS=169u RS=4.81m BV=800 IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=720n ) ****************************************************************************************************** *SRC=RS2M;DI_RS2M;Diodes;Si; 1.00kV 1.50A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS2M D ( IS=169u RS=4.81m BV=1.00k IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=720n ) ****************************************************************************************************** *SRC=RS2MA;DI_RS2MA;Diodes;Si; 1.00kV 1.50A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS2MA D ( IS=169u RS=4.81m BV=1.00k IBV=5.00u + CJO=55.5p M=0.333 N=6.02 TT=720n ) ****************************************************************************************************** *SRC=RS3A;DI_RS3A;Diodes;Si; 50.0V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3A D ( IS=200n RS=25.4m BV=50.0 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3AB;DI_RS3AB;Diodes;Si; 50.0V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3AB D ( IS=200n RS=25.4m BV=50.0 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3B;DI_RS3B;Diodes;Si; 100V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3B D ( IS=200n RS=25.4m BV=100 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3BB;DI_RS3BB;Diodes;Si; 100V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3BB D ( IS=200n RS=25.4m BV=100 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3D;DI_RS3D;Diodes;Si; 200V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3D D ( IS=200n RS=25.4m BV=200 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3DB;DI_RS3DB;Diodes;Si; 200V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3DB D ( IS=200n RS=25.4m BV=200 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3G;DI_RS3G;Diodes;Si; 400V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3G D ( IS=200n RS=25.4m BV=400 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3GB;DI_RS3GB;Diodes;Si; 400V 3.00A 150ns Diodes Inc. Fast Rectifier .MODEL DI_RS3GB D ( IS=200n RS=25.4m BV=400 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=216n ) ********************************************************************************************************** *SRC=RS3J;DI_RS3J;Diodes;Si; 600V 3.00A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS3J D ( IS=200n RS=25.4m BV=600 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=360n ) ********************************************************************************************************** *SRC=RS3JB;DI_RS3JB;Diodes;Si; 600V 3.00A 250ns Diodes Inc. Fast Rectifier .MODEL DI_RS3JB D ( IS=200n RS=25.4m BV=600 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=360n ) ********************************************************************************************************** *SRC=RS3K;DI_RS3K;Diodes;Si; 800V 3.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS3K D ( IS=200n RS=25.4m BV=800 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=720n ) *********************************************************************************************************** *SRC=RS3KB;DI_RS3KB;Diodes;Si; 800V 3.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS3KB D ( IS=200n RS=25.4m BV=800 IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=720n ) *********************************************************************************************************** *SRC=RS3M;DI_RS3M;Diodes;Si; 1.00kV 3.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS3M D ( IS=200n RS=25.4m BV=1.00k IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=720n ) *********************************************************************************************************** *SRC=RS3MB;DI_RS3MB;Diodes;Si; 1.00kV 3.00A 500ns Diodes Inc. Fast Rectifier .MODEL DI_RS3MB D ( IS=200n RS=25.4m BV=1.00k IBV=5.00u + CJO=92.5p M=0.333 N=2.23 TT=720n ) *********************************************************************************************************** *SRC=US1A;DI_US1A;Diodes;Si; 50.0V 1.00A 50.0ns Diodes Inc. - .MODEL DI_US1A D ( IS=667n RS=72.0m BV=50.0 IBV=5.00u + CJO=37.0p M=0.333 N=2.41 TT=72.0n ) *SRC=US1B;DI_US1B;Diodes;Si; 100V 1.00A 50.0ns Diodes Inc. - .MODEL DI_US1B D ( IS=667n RS=72.0m BV=100 IBV=5.00u + CJO=37.0p M=0.333 N=2.41 TT=72.0n ) *SRC=US1D;DI_US1D;Diodes;Si; 200V 1.00A 50.0ns Diodes Inc. - .MODEL DI_US1D D ( IS=667n RS=72.0m BV=200 IBV=5.00u + CJO=37.0p M=0.333 N=2.41 TT=72.0n ) *SRC=US1G;DI_US1G;Diodes;Si; 400V 1.00A 50.0ns Diodes Inc. .MODEL DI_US1G D ( IS=540p RS=0.116 BV=400 IBV=5.00u + CJO=37.0p M=0.333 N=1.70 TT=72.0n ) *SRC=US1J;DI_US1J;Diodes;Si; 600V 1.00A 75.0ns Diodes Inc. - .MODEL DI_US1J D ( IS=709n RS=82.3m BV=600 IBV=5.00u + CJO=18.5p M=0.333 N=3.23 TT=108n ) *SRC=US1K;DI_US1K;Diodes;Si; 800V 1.00A 75.0ns Diodes Inc. - .MODEL DI_US1K D ( IS=709n RS=82.3m BV=800 IBV=5.00u + CJO=18.5p M=0.333 N=3.23 TT=108n ) *SRC=US1M;DI_US1M;Diodes;Si; 1.00kV 1.00A 75.0ns Diodes Inc. - .MODEL DI_US1M D ( IS=709n RS=82.3m BV=1.00k IBV=5.00u + CJO=18.5p M=0.333 N=3.23 TT=108n ) * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=7/22/2019 *VERSION=1 *SRC=US1MDFQ;DI_US1MDFQ;Diodes;Si; 1.00kV 1.00A 75.0ns Diodes Inc. - .MODEL DI_US1MDFQ D ( IS=269n RS=116.2m BV=1.2k IBV=10.00u + CJO=15.6p M=0.333 N=2.777 TT=55n ) *Diodes US1MDFQ Spice Model v1.0 Last Revised 2019/07/24 * (c) 2019 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * * DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=US1NWFQ;DI_US1NWFQ;Diodes;Si; 1.20kV 1.00A 80.0ns Diodes Inc. - .MODEL DI_US1NWFQ D ( IS=174n RS=211.9m BV=1.372k IBV=5.00u + CJO=12.67p VJ=0.867 M=0.333 N=2.837 TT=47.2n )