* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SBR0230T5 Spice Model v1.0 Last Revised 1/12/2016 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SDM02U30LP3 D ( IS=54.13n RS=378.1m BV=50.00 IBV=10.00 + CJO=237.7p M=526.0m N=1.032 TT=10.00n EG=480.0m VJ=12.71m ) * (c) 2015 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SBR02M30LP Spice Model v1.0 Last Revised 1/20/2017 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR02M30LP D ( IS=87.49n RS=387.2m BV=35.00 IBV=1.000m + CJO=59.00p M=110.0k N=1.045 TT=20.00n EG=480.0m VJ=1.100 ) * (c) 2015 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan .MODEL SBR02U100LP D ( + IS=37.999E-9 + N=1.2423 + RS=1.0042 + IKF=6.4683E-3 + CJO=138.07E-12 + M=1.4985 + VJ=.79033 + ISR=7.0384E-12 + NR=4.9950 + BV=103 + IBV=1.0000E-3 + XTI=2.67 ) *SBR0330CW Spice Model v1.0 Last Revised 9/29/2020 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR0330CW D ( IS=581.5n RS=527.7m BV=34.00 IBV=10.00 + CJO=180.0p M=610.0m N=1.119 TT=15.00n EG=480.0m VJ=50.00m ) *SBR0560S1 Spice Model v1.0 Last Revised 5/24/2022 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR0560S1 D ( IS=2.051u RS=136.4m BV=66.0 IBV=10.00 + CJO=810.0p M=569.3m N=1.063 TT=7.792n EG=480.0m VJ=35.54m ) *SBR10U200P5 Spice Model v1.0 Last Revised 2/24/2015 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR10U200P5 D ( IS=35.49n RS=15.06m BV=220.0 IBV=10.00 + CJO=1.190n M=412.1m N=1.366 TT=21.70n EG=480.0m VJ=61.27m ) * (c) 2015 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR10U40CT;DI_SBR10U40CT;Diodes;Si; 40.0V 5.00A 35.0ns Diodes INC SBR rectifier .MODEL DI_SBR10U40CT D ( IS=6.83m RS=6.69u BV=40.0 IBV=0.100 + CJO=593p M=0.333 N=7.19 TT=50.4n ) *DIODES_INC_SPICE_MODEL SBR10U45SP5 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=3/10/2012 *VERSION=1 .MODEL SBR10U45SP5 D( IS=28E-6 RS=10m BV=46.0 IBV=300u N=.97 TT=10n EG=.48 TRS1=4m CJO=12590p M=.8 VJ=.4) * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * *SBR12U120P5 Spice Model v1.0 Last Revised 3/28/2016 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR12U120P5 D ( IS=3.440u RS=40.05m BV=135.0 IBV=10.00 + CJO=3.462n M=3.523 N=1.047 TT=10.00n EG=480.0m VJ=682.4m ) * (c) 2015 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SBR12U45LH1 Spice Model v1.0 Last Revised 10/17/2014 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR12U45LH1 D ( IS=29.84u RS=6.504m BV=50.00 IBV=10.00 + CJO=10.37n M=523.4m N=1.052 TT=34.00n EG=480.0m VJ=32.79m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR130S3;SBR130S3;Diodes;Si; 30.0V 1.00A 39.0ns Diodes .MODEL SBR130S3 D ( IS=7.30u RS=80.3m BV=30.0 IBV=12.2u + CJO=416p M=0.333 N=1.09 TT=56.2n *SBRT15U50SP5 Spice Model v1.0 Last Revised 10/30/2014 Diodes Inc TRENCH SUPER BARRIER RECTIFIER *SIMULATOR=SPICE3 .MODEL DI_SBRT15U50SP5 D ( IS=74.23u RS=5.775m BV=55.00 IBV=10.00 + CJO=14.41n M=489.9m N=1.023 TT=49.80n EG=480.0m VJ=20.30m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SBR1U150SA Spice Model v1.0 Last Revised 05/07/2014 Diodes Inc SURFACE MOUNT SUPER BARRIER RECTIFIER .MODEL DI_SBR1U150SA D ( IS=1.020m RS=1.983u BV=165.00 IBV=10.00 + CJO=1.164n M=461.9m N=3.651 TT=10.00n EG=480.0m VJ=12.68m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *TITLE=SBR1U200P1 *DATE=5/02/2016 *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *VERSION=2 .SUBCKT SBR1U200P1 1 2 D1 1 2 Dsch D2 1 2 Dpn .MODEL Dsch D(IS=55n RS=1.8 BV=201 IBV=50u CJO=355p M=.41 VJ=.41 N=1.05 ISR=20n IKF=10m TRS1=.001 XTI1=3 TT=50n EG=.6 TIKF=.1) .model Dpn D(IS=8p IKF=30m BV=250 N=1 TT=50n EG=1.12 RS=.008 ISR=.1n) .ends * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *TITLE=SBR1U400P1 *DATE=12/03/2012 *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *VERSION=1 .MODEL SBR1U400P1 D(IS=70n RS=.05 BV=401 IBV=50u CJO=65p M=.41 VJ=.41 N=1.25 ISR=20n IKF=.51m TRS1=0 XTI1=3 TT=85n EG=.75 TIKF=.1) * (c) 2011 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *TITLE: SBR1U40LP *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=27Apr2012 *VERSION=1 *PIN 1=Anode 2=Cathode .SUBCKT SBR1U40LP 1 2 M1 3 4 5 5 NMOD D1 5 3 DMOD R1 1 4 1u C1 3 5 1p R2 1 5 1u R3 3 2 1u .MODEL NMOD NMOS(LEVEL=3 VTO=.24 TOX=90E-10 NSUB=6E+15 KP=40 NFS=.2E+12 RS=0.3) .MODEL DMOD D(IS=5.7E-7 TT=3u N=1.74) .ENDS .SIMULATOR DEFAULT * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *SRC=SBR20A200CTB;DI_SBR20A200CTB;Diodes;Si; 200V 20.0A 20.0ns Diodes INC Schottky rectifier .MODEL DI_SBR20A200CTB D ( IS=4.16m RS=1.34m BV=200 IBV=3.28u + CJO=514p M=0.333 N=3.98 TT=28.8n *SBR20M150D1Q Spice Model v1.0 Last Revised 7/19/2019 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR20M150D1Q D ( IS=11.31u RS=23.20m BV=165.0 IBV=10.00 + CJO=11.60n M=552.0m N=1.329 TT=24.00n EG=480.0m VJ=13.53m ) * (c) 2019 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR20U150CT;DI_SBR20U150CT;Diodes;Si; 150V 20.0A 30.0ns Diodes Inc. SBR/ SKY .MODEL DI_SBR20U150CT D ( IS=3.25m RS=2.57m BV=150 IBV=500u + CJO=11.3n M=0.333 N=3.28 TT=43.2n ) *SRC=SBR20U150CTFP;DI_SBR20U150CTFP;Diodes;Si; 150V 20.0A 30.0ns Diodes Inc. SBR/ SKY .MODEL DI_SBR20U150CTFP D ( IS=3.25m RS=2.57m BV=150 IBV=500u + CJO=11.3n M=0.333 N=3.28 TT=43.2n ) *SRC=SBR2A30P1;DI_SBR2A30P1;Diodes;Si; 30.0V 2.00A 12.0ns Diodes INC Schottky rectifier .MODEL DI_SBR2A30P1 D ( IS=78.9u RS=29.8m BV=30.0 IBV=60.0u + CJO=806p M=0.333 N=1.25 TT=17.3n) *SRC=SBR2A40P1;DI_SBR2A40P1;Diodes;Si; 40.0V 2.00A 12.0ns Diodes INC Schottky rectifier .MODEL DI_SBR2A40P1 D ( IS=17.0u RS=28.8m BV=40.0 IBV=15.9u + CJO=705p M=0.333 N=1.17 TT=17.3n) *SRC=SBR2M30P1;DI_SBR2M30P1;Diodes;Si; 30.0V 2.00A 12.0ns Diodes INC Schottky rectifier .MODEL DI_SBR2M30P1 D ( IS=17.0u RS=28.8m BV=30.0 IBV=20.0u + CJO=865p M=0.333 N=1.17 TT=17.3n) *SBR2M60S1F Spice Model v1.0 Last Revised 7/18/2022 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR2M60S1F D ( IS=122.1n RS=66.59m BV=66.0 IBV=10.00 + CJO=1.674n M=463.4m N=1.075 TT=12.00n EG=480.0m VJ=13.64m ) *SBR2U100LP Spice Model v1.0 Last Revised 3/22/2018 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR2U100LP D ( IS=2.009u RS=46.88m BV=111.00 IBV=10.00 + CJO=723.7p M=638.1m N=1.587 TT=21.8n EG=480.0m VJ=52.26m ) * (c) 2018 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *TITLE: SBR2U150SA *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=16Dec2014 *VERSION=1 .SUBCKT SBR2U150SA 1 2 D1 1 2 Dsch D2 1 2 Dpn .MODEL Dsch D ( IS=4u RS=.3 BV=160.0 IBV=150.0u CJO=951p M=0.333 N=1.145 TT=17.3n EG=.5 TRS1=3m NBV=10 IKF=200m) .model Dpn D(IS=2p IKF=20000m BV=160 TT=50n EG=1.12 RS=.02 ISR=1n) .ENDS * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *TITLE: SBR2U30P1 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=31Jan2012 *VERSION=2 *PIN 1=Anode 2=Cathode .MODEL SBR2U30P1 D( IS=60u RS=25m BV=32.0 IBV=150.0u CJO=951p M=0.333 N=1.14 TT=17.3n EG=.5 TRS1=3m NBV=10) * (c) 2011 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * *SBR2U60S1F Spice Model v1.0 Last Revised 6/26/2017 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR2U60S1F D ( IS=12.49u RS=58.29m BV=62.00 IBV=10.00 + CJO=1.727n M=2.037 N=1.060 TT=1.82n EG=480.0m VJ=357.3m ) * (c) 2017 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR3045CT;DI_SBR3045CT;Diodes;Si; 45.0V 30.0A 35.2ns Diodes Inc. SBR/ SKY .MODEL DI_SBR3045CT D ( IS=2.03m RS=2.30m BV=45.0 IBV=500u + CJO=1.87n M=0.333 N=1.66 TT=50.7n ) *SRC=SBR30A45CT;DI_SBR30A45CT;Diodes;Si; 45.0V 30.0A 35.2ns Diodes Inc. SBR/ SKY .MODEL DI_SBR30A45CT D ( IS=120u RS=1.66m BV=45.0 IBV=500u + CJO=1.87n M=0.333 N=1.18 TT=50.7n ) *SRC=SBR30U30CT;DI_SBR30U30CT;Diodes;Si; 20.0V 30.0A 35.0ns Diodes INC Schottky rectifier .MODEL DI_SBR30U30CT D ( IS=580u RS=3.06m BV=20.0 IBV=230u + CJO=997p M=0.333 N=1.35 TT=50.4n *TITLE: SBR3150SB *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=16Dec2014 *VERSION=1 .SUBCKT SBR3150SB 1 2 D1 1 2 Dsch D2 1 2 Dpn .MODEL Dsch D ( IS=11u RS=.22 BV=160.0 IBV=150.0u CJO=951p M=0.333 N=1.145 TT=17.3n EG=.47 TRS1=2m NBV=10 IKF=120m) .model Dpn D(IS=2p IKF=100 BV=160 TT=50n EG=1.1 RS=.011 ISR=1n) .ENDS * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *SRC=SBR3A40SA;DI_SBR3A40SA;Diodes;Si; 40.0V 3.00A 12.0ns Diodes Inc. SBR/ SKY .MODEL DI_SBR3A40SA D ( IS=165u RS=18.5m BV=40.0 IBV=400u + CJO=57.0p M=0.333 N=1.26 TT=17.3n ) *SRC=SBR3M30P1;DI_SBR3M30P1;Diodes;Si; 30.0V 3.00A 12.0ns Diodes INC Schottky rectifier .MODEL DI_SBR3M30P1 D ( IS=11.4u RS=10.6m BV=30.0 IBV=19.0u + CJO=865p M=0.333 N=1.13 TT=17.3n) *SRC=SBR3U100LP;DI_SBR3U100LP;Diodes;Si; 100V 3.00A 12.9ns Diodes Inc. SBR/ SKY .MODEL DI_SBR3U100LP D ( IS=8.73n RS=34.4m BV=100 IBV=16.0u + CJO=141p M=0.333 N=0.700 TT=18.6n ) *SRC=SBR3U150LP;DI_SBR3U150LP;Diodes;Si; 150V 3.00A 11.5ns Diodes Inc. SBR/ SKY .MODEL DI_SBR3U150LP D ( IS=311u RS=22.4m BV=150 IBV=600n + CJO=178p M=0.333 N=2.78 TT=16.6n ) * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=02/07/2009 *VERSION=3 *PIN_ORDER anode cathode * .SUBCKT SBR3U20SA 1 2 D1 1 3 Dmod R1 3 2 95 L1 3 2 1.8E-9 .MODEL Dmod D (IS=8E-5 N=1.1 ISR=5E-8 NR=1.0 BV=21 IBV=1E-3 NBV=5 + IBVL=2E-6 NBVL=500 RS=0.015 CJO=3500E-12 VJ=0.38 M=0.7 EG=0.5 XTI=2 + TRS1=0.003 TT=3e-9) .ENDS * *$ *SRC=SBR3U30P1;DI_SBR3U30P1;Diodes;Si; 30.0V 3.00A 12.0ns Diodes INC Schottky rectifier .MODEL DI_SBR3U30P1 D ( IS=1.14m RS=11.7m BV=30.0 IBV=146u + CJO=951p M=0.333 N=1.71 TT=17.3n) *TITLE: SBR3U40P1 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=1May2012 *VERSION=1 .MODEL SBR3U40P1 D( IS=20E-6 RS=35m BV=41.0 IBV=70u N=1 TT=10n EG=.53 TRS1=5m CJO=500p M=.6 VJ=.4) * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *SBR3U60P1 Spice Model v1.0 Last Revised 04/29/2014 Diodes Inc SUPER BARRIER RECTIFIER .MODEL DI_SBR3U60P1 D ( IS=1.638u RS=62.49m BV=66.00 IBV=10.00 + CJO=1.853n M=761.6m N=1.048 TT=10.00n EG=480.0m VJ=173.8m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SBR40U300CTB Spice Model v1.0 Last Revised 12/17/2014 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR40U300CTB D ( IS=233.1n RS=16.34m BV=330.0 IBV=10.00 + CJO=1.055n M=487.5m N=1.424 TT=33.00n EG=480.0m VJ=504.9m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR40U45CT;DI_SBR40U45CT;Diodes;Si; 45.0V 40.0A 74.0ns Diodes INC Schottky rectifier .MODEL DI_SBR40U45CT D ( IS=30.5m RS=1.77m BV=45.0 IBV=250u + CJO=8.18n M=0.333 N=2.24 TT=107n .MODEL SBR4U130LP D ( + IS=15.568E-6 + N=1.031 + RS=20e-3 + IKF=257.62E-6 + CJO=5.0982E-9 + M=1.0812 + VJ=68.681E-3 + ISR=38.247E-9 + NR=4.9950 + BV=130.27 + IBV=100.00E-6 + XTI=2.89 ) *SBR545SAFQ-13 Spice Model v1.0 Last Revised 11/14/2022 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR545SAFQ-13 D ( IS=15.81u RS=24.82m BV=60.0 IBV=10.00 + CJO=3.030n M=542.8m N=1.108 TT=14.88n EG=480.0m VJ=33.17m ) * (c) 2019 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SBR60A300CT Spice Model v1.0 Last Revised 12/17/2014 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR60A300CT D ( IS=3.829u RS=25.27m BV=330.0 IBV=10.00 + CJO=1.006n M=557.8m N=1.413 TT=25.00n EG=480.0m VJ=826.8m ) * (c) 2014 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan *SRC=SBR60A60CT;DI_SBR60A60CT;Diodes;Si; 60.0V 60.0A 68.0ns Diodes INC Schottky rectifier .MODEL DI_SBR60A60CT D ( IS=1.44m RS=1.34m BV=60.0 IBV=70.0u + CJO=7.24n M=0.333 N=1.72 TT=97.9n ) *SBR6100CTLQ Spice Model v1.0 Last Revised 7/20/2022 Diodes Inc SUPER BARRIER RECTIFIER SIMULATOR=SPICE3 .MODEL DI_SBR6100CTLQ D ( IS=388.8n RS=35.91m BV=110.0 IBV=10.00 + CJO=2.366n M=532.4m N=1.117 TT=12.00n EG=480.0m VJ=19.00m) *SRC=SBR8U60P5;;Diodes;Si; 60.0V 8.00A 25.0ns Diodes INC SBR rectifier .MODEL D ( IS=75.3u RS=20.1m BV=60.0 IBV=600u + CJO=13.3n M=0.333 N=1.10 TT=36.0n )