Diodes Menu Close

STPR840D

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 400
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward Voltage Drop VF (V) 1.3
MaximumAverageRectifiedCurrent IO (A) 8
Maximum Peak Forward Surge Current IFSM (A) 90
Maximum ReverseCurrent IR (µA) 10
Peak RepetitiveReverse VoltageVRRM (V) 400
Product Type ULTRA-FAST RECOVERY RECTIFIER
AEC Qualified No
Reverse Recovery Time trr (ns) 35

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)