Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

STPR2060CT

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Application(s)

  • Glass passivated chip
  • Super fast switching time for high efficiency
  • Low forward voltage drop and high current capability
  • Low reverse leakage current
  • High surge capacity
  • Lead-Free Finish; RoHS Compliant

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Product Type ULTRA-FAST RECOVERY RECTIFIER
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 20 A
Maximum Peak Forward Surge Current IFSM (A) 125 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Forward VoltageDrop VF(V) 1.7 V
@ IF (A) 20 A
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 600 V
Reverse RecoveryTime trr (ns) 50 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC