Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

STPR1060

10A SUPER-FAST RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Super-Fast Switching Capability
  • Glass Passivated Die Construction
  • Rating to 600V Peak Reverse Voltage
  • High Current Capability
  • Low Forward Voltage Drop
  • Low Reverse Leakage Current
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Switched mode power supplies
  • High frequency DC to DC converters

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Product Type SUPER-FAST RECTIFIER
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 10 A
Maximum Peak Forward Surge Current IFSM (A) 55 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Forward VoltageDrop VF(V) 1.70 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 600 V
Reverse RecoveryTime trr (ns) 50 ns
TotalCapacitance CT (pF) 35 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf