Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

STPR1060CT

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Product Type ULTRA-FAST RECOVERY RECTIFIER
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 10 A
Maximum Peak Forward Surge Current IFSM (A) 55 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Forward VoltageDrop VF(V) 1.7 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 600 V
Reverse RecoveryTime trr (ns) 50 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC