Diodes Menu Close

STPR1010D

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 100
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward Voltage Drop VF (V) 1.1
MaximumAverageRectifiedCurrent IO (A) 10
Maximum Peak Forward Surge Current IFSM (A) 125
Maximum ReverseCurrent IR (µA) 10
Peak RepetitiveReverse VoltageVRRM (V) 100
Product Type ULTRA-FAST RECOVERY RECTIFIER
AEC Qualified No
Reverse Recovery Time trr (ns) 30

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)