Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

STPF1040CT

ULTRA-FAST RECOVERY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass passivated chip
  • Superfast switching time for high efficiency
  • Low forward voltage drop and high current capability
  • Low reverse leakage current
  • High surge capacity
  • Plastic package has UL flammability classification 94V-0
  • ITO-220AB
    • Lead Free Finish; RoHS Compliant (Notes 1 & 2)
  • Available in “Green” Package : I TO 220 AB
    • Lead Free Finish; RoHS Compliant (Notes 1 &
    • Halogen and Antimony Free. “Green” Device (Note 3)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Product Type ULTRA-FAST RECOVERY RECTIFIER
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 10 A
Maximum Peak Forward Surge Current IFSM (A) 55 A
Peak RepetitiveReverse VoltageVRRM (V) 400 V
Forward VoltageDrop VF(V) 1.3 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 10 µA
@ VR (V) 400 V
Reverse RecoveryTime trr (ns) 35 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products