Diodes Menu Close

SBL550(LS)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 50
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward Voltage Drop VF (V) 0.7
MaximumAverageRectifiedCurrent IO (A) 5
Maximum ReverseCurrent IR (µA) 500
Peak ForwardSurge CurrentIFSM (A) 175
Peak RepetitiveReverse VoltageVRRM (V) 50
AEC Qualified Yes

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf