Diodes Incorporated
Back to Schottky (.5A and Above)

SBL2040CT

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 20 A
@ TerminalTemperature TT (ºC) 95 ºC
Peak RepetitiveReverse VoltageVRRM (V) 40 V
Peak ForwardSurge CurrentIFSM(A) 250 A
Forward VoltageDrop VF(V) 0.55 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 1000 µA
@ VR (V) 40 V
TotalCapacitance CT (pF) 650 pF

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC