Diodes Incorporated
Back to Inactve Datasheet Archive

SBF2060CT (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 60
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
Forward VoltageDrop VF(V) 0.75
MaximumAverageRectifiedCurrent IO (A) 20
Maximum ReverseCurrent IR (µA) 100
Peak ForwardSurge CurrentIFSM(A) 225
Peak RepetitiveReverse VoltageVRRM (V) 60
AEC Qualified Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2593 2022-11-02 2023-05-02 Device End of Life (EOL)